Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


B090A9F

Modular Serial Adapter Straight-Through Wiring (DB9 F to RJ45 F)

Beige
9.00 x 7.00 x 0.50
0.05
 
 
 
RJ45 (FEMALE)
DB9 (FEMALE)
Serial (RS232)
Lifetime limited warranty
 
 
 
 
 
B090A9FX

Modular Serial Adapter Crossover Wiring (DB9 F to RJ45 F)

Beige
0.25 x 0.25 x 0.50
0.05
 
 
 
RJ45 (FEMALE)
DB9 (FEMALE)
Serial (RS232)
Lifetime limited warranty
 
 
 
 
 
B090A9M

Modular Serial Adapter (DB9 M to RJ45 F)

Beige
0.25 x 0.25 x 0.50
0.05
 
 
 
RJ45 (FEMALE)
DB9 (MALE)
Serial (RS232)
Lifetime limited warranty
 
 
 
 
 
N001003BK

Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 3 ft.

Black
9.00 x 7.00 x 0.50
0.10
UTP
Yes
Stranded
RJ45 (MALE)
RJ45 (MALE)
Cat5/5e
Lifetime limited warranty
3
36
91.4
1Gbps
RoHS-Compliant
N001006BK

Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 6 ft.

Black
9.00 x 7.00 x 0.50
0.14
UTP
Yes
Stranded
RJ45 (MALE)
RJ45 (MALE)
Cat5/5e
Lifetime limited warranty
6
72
182.9
1Gbps
RoHS Compliant
N001010BK

Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 10 ft.

Black
9.00 x 7.00 x 0.50
0.09
UTP
Yes
Stranded
RJ45 (MALE)
RJ45 (MALE)
Cat5/5e
Lifetime limited warranty
10
120
304.8
1Gbps
RoHS-Compliant
N001015BK

Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 15 ft.

Black
9.00 x 7.00 x 0.50
0.29
UTP
Yes
Stranded
RJ45 (MALE)
RJ45 (MALE)
Cat5/5e
Lifetime limited warranty
15
180
457.2
1Gbps
RoHS Compliant
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.