Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P440-89FF

DB9 to RJ45 Modular Serial Adapter (F/F), RS-232, RS-422, RS-485

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6; Cat6a
 
 
CONNECTIONS
Side A - Connector 1
DB9 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
B090-A9F

Modular Serial Adapter Straight-Through Wiring (DB9 F to RJ45 F)

More Info
Check Prices
OVERVIEW
 
Accessory Type
Serial Adapter
Accessory Class
Console Server Accessories
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
DB9 (FEMALE)
PHYSICAL
Color
Beige
 
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
B090-A9F-X

Modular Serial Adapter Crossover Wiring (DB9 F to RJ45 F)

More Info
Check Prices
OVERVIEW
 
Accessory Type
Serial Adapter
Accessory Class
Console Server Accessories
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
DB9 (FEMALE)
PHYSICAL
Color
Beige
 
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
B090-A9M

Modular Serial Adapter (DB9 M to RJ45 F)

More Info
Check Prices
OVERVIEW
 
Accessory Type
Serial Adapter
Accessory Class
Console Server Accessories
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
DB9 (MALE)
PHYSICAL
Color
Beige
 
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.