Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


B093-004-2E4U

4-Port Console Server with Dual GB NIC, 4Gb Flash and 4 USB Ports

More Info
Check Prices
OVERVIEW
Multi-User
Yes
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.4A
AC Power Adapter Output Specs (V / A)
12V / 1.25A
AC Power Adapter Cord Length (ft.)
4.0
AC Power Adapter Cord Length (m)
1.2
Maximum Input Amps
0.3
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Redundancy - Dual Power Inputs
No
Bus Powered
No
 
 
 
 
 
 
POWER
Power Source Type
AC Adapter
Power Consumption (Watts)
11.5
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(2) RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE); USB A (FEMALE)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
7 LED's for Power, Heartbeat-Firmware Running, Serial Connectivity and Network Ports
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.400 x 5.100 x 4.700
Unit Packaging Type
Box
Unit Weight (lbs.)
1.3
ENVIRONMENTAL
Operating Temperature Range
-13° to 140°F (-25° to 60°C)
Storage Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
39.2 BTU/Hr
 
COMMUNICATIONS
IP Remote Access
Yes
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3ab; 802.3ad
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
IP68 Rated
No
IP20 Rated
No
On-Screen Display (OSD)
No
Port Selection
GUI
Driver Required
No
Authentication Supported
RADIUS; LDAP; TACACS
Common Access Card (CAC) Support
No
REMOTE ACCESS
Modem Port
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; cUL; TUV; PSE; C-Tick; GS; RoHS; CB
Product Certifications
C-Tick (Australia); UL Listed
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
4-year limited warranty
B093-004-2E4U-V

4-Port Console Server with 4G LTE Cellular Gateway, Dual GbE NIC, 4Gb Flash and Dual SIM

More Info
Check Prices
OVERVIEW
Multi-User
Yes
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.4A
AC Power Adapter Output Specs (V / A)
12V / 1.25A
AC Power Adapter Cord Length (ft.)
4.0
AC Power Adapter Cord Length (m)
1.2
 
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Redundancy - Dual Power Inputs
No
Bus Powered
No
Voltage Compatibility (VDC)
12
 
 
 
 
 
POWER
Power Source Type
AC Adapter
Power Consumption (Watts)
11.5
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(2) RJ45 (FEMALE)
Side B - Connector 1
(4) RJ45 (FEMALE); (4) USB A (FEMALE)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
12 LEDs for Power, Heartbeat-Firmware Running, Serial Connectivity, Cellular Connectivity, Network Ports, and RSSI Signal Strength
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.400 x 5.100 x 4.700
Unit Packaging Type
Box
Unit Weight (lbs.)
1.30
ENVIRONMENTAL
Operating Temperature Range
-13° to 140°F (-25° to 60°C)
Storage Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
39.2 BTU/Hr
 
COMMUNICATIONS
IP Remote Access
Yes
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3ab; 802.3ad
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
IP68 Rated
No
IP20 Rated
No
On-Screen Display (OSD)
No
Port Selection
GUI
Driver Required
No
Authentication Supported
RADIUS; LDAP; TACACS
Common Access Card (CAC) Support
No
REMOTE ACCESS
Modem Port
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; cUL; TUV; PSE; C-Tick; GS; RoHS; CB
Product Certifications
C-Tick (Australia); UL Listed
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
B093-008-2E4U

8-Port Console Server with Dual GbE NIC, 4Gb Flash and 4 USB Ports

More Info
Check Prices
OVERVIEW
Multi-User
Yes
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.4A
AC Power Adapter Output Specs (V / A)
12V / 1.25A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
 
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Redundancy - Dual Power Inputs
No
Bus Powered
No
 
 
 
 
 
 
POWER
Power Source Type
AC Adapter
Power Consumption (Watts)
11.5
CONNECTIONS
Number of Ports
8
Side A - Connector 1
(2) RJ45 (FEMALE)
Side B - Connector 1
(8) RJ45 (FEMALE); (4) USB A (FEMALE)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
7 LED's for Power, Heartbeat-Firmware Running, Serial Connectivity and Network Ports
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.400 x 5.100 x 4.700
Unit Packaging Type
Box
Unit Weight (lbs.)
1.3
ENVIRONMENTAL
Operating Temperature Range
-13° to 140°F (-25° to 60°C)
Storage Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
39.2 BTU/Hr
 
COMMUNICATIONS
IP Remote Access
Yes
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3ab; 802.3ad
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
IP68 Rated
No
IP20 Rated
No
On-Screen Display (OSD)
No
Port Selection
GUI
Driver Required
No
Authentication Supported
RADIUS; LDAP; TACACS
Common Access Card (CAC) Support
No
REMOTE ACCESS
Modem Port
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; TUV; PSE; C-Tick; GS; RoHS; CB
Product Certifications
C-Tick (Australia); UL Listed
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
4-year limited warranty
B093-008-2E4U-M

8-Port Console Server with Built-In Modem, Dual GbE NIC, 4Gb Flash and Dual SFP

More Info
Check Prices
OVERVIEW
Multi-User
Yes
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.4A
AC Power Adapter Output Specs (V / A)
12V / 1.25A
AC Power Adapter Cord Length (ft.)
4.0
AC Power Adapter Cord Length (m)
1.2
 
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Redundancy - Dual Power Inputs
No
Bus Powered
No
 
 
 
 
 
 
POWER
Power Source Type
AC Adapter
Power Consumption (Watts)
11.5
CONNECTIONS
Number of Ports
8
Side A - Connector 1
RJ11 (FEMALE); (2) RJ45 (FEMALE); (2) SFP+ (FEMALE)
Side B - Connector 1
(8) RJ45 (FEMALE); (4) USB A (FEMALE)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
7 LED's for Power, Heartbeat-Firmware Running, Serial Connectivity and Network Ports
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.400 x 5.100 x 4.700
Unit Packaging Type
Box
Unit Weight (lbs.)
1.30
ENVIRONMENTAL
Operating Temperature Range
-13° to 140°F (-25° to 60°C)
Storage Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
39.2 BTU/Hr
 
COMMUNICATIONS
IP Remote Access
Yes
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3ab; 802.3ad
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
IP68 Rated
No
IP20 Rated
No
On-Screen Display (OSD)
No
Port Selection
GUI
Driver Required
No
Authentication Supported
RADIUS; LDAP; TACACS
Common Access Card (CAC) Support
No
REMOTE ACCESS
Modem Port
Yes
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; cUL; TUV; PSE; C-Tick; GS; RoHS; CB
Product Certifications
C-Tick (Australia); UL Listed
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
4-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.