Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


B110-DIN-01

DIN Rail-Mounting Bracket for Digital Signage, Version 1 - 41 mm mounting distance

More Info
Where To Buy
Mounting Bracket
Mounting Bracket
A/V over IP
 
Black
 
 
 
 
 
 
 
No
Box
Aluminum
Lifetime limited warranty
 
 
RoHS, REACH
 
No
No
 
 
 
 
 
No
 
No
No
N060-002

2U Hinged Wall-Mount Patch Panel Bracket, TAA

More Info
Check Prices
Wall Mount
Mounting Bracket
 
 
Black
5.5
2U
3.5 x 19 x 6
2.5
17
 
 
 
 
 
Lifetime limited warranty
EIA-310-D, IEC 60297-3-100, DIN 41494, RoHS, UL 60950
Tested to NOM (Mexico)
 
 
 
 
 
 
 
 
 
 
 
 
 
N060-004

4U Hinged Wall-Mount Patch Panel Bracket, TAA

More Info
Check Prices
Wall Mount
Mounting Bracket
 
 
Black
5.5
4U
7 x 19 x 6
5
35
 
 
 
 
 
Lifetime limited warranty
EIA-310-D, IEC 60297-3-100, DIN 41494, RoHS, UL 60950
Tested to NOM (Mexico)
 
 
 
 
 
 
 
 
 
 
 
 
 
SRLCDMOUNT

Monitor Rack-Mount Bracket, 4U, for LCD Monitor up to 17-19 in.

More Info
Check Prices
Mounting Bracket
Mounting Bracket
 
Monitor/HDTV
Black
 
4U
6.97 x 18.98 x 4.53
3.57
40
100x100; 100x150; 75x75
44
 
 
 
2-year limited warranty
RoHS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
B018-000-1P5

1U Rack-Mount Device Rack Extension Bracket, 1.5 in.

More Info
Check Prices
Mounting Bracket
Mounting Bracket
 
 
Black
 
 
 
 
 
 
 
No
Box
 
Lifetime limited warranty
 
 
RoHS, REACH
No
No
 
No
No
No
No
No
No
No
 
 
B110-DIN-02

DIN Rail-Mounting Bracket for Digital Signage, Version 2 - 65 mm Mounting Distance

More Info
Where To Buy
Mounting Bracket
Mounting Bracket
A/V over IP
 
Black
 
 
 
 
 
 
 
No
Box
Aluminum
Lifetime limited warranty
 
 
RoHS, REACH
 
No
No
 
 
 
 
 
No
 
No
No
N060-001

1U Hinged Wall-Mount Patch Panel Bracket

More Info
Check Prices
Wall Mount
Mounting Bracket
Cat5/5e; Cat6; Cat6a
 
Black
5.5
1U
5.83 x 19.37 x 1.25
1.25
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.