Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B110-DIN-02

DIN Rail-Mounting Bracket for Digital Signage, Version 2 - 65 mm Mounting Distance

More Info
Check Prices
OVERVIEW
Product Type
Mounting Bracket
Accessory Type
Mounting Bracket
Technology
A/V over IP
Accessory Class
Audio Video Accessories
PHYSICAL
Color
Black
Material of Construction
Aluminum
Rackmountable
No
Unit Packaging Type
Box
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
POWER
 
COMMUNICATIONS
 
 
 
B132-004-RB

19" Rack Mount Bracket (holds up to three Cat5 extender/splitter local units)

More Info
OVERVIEW
 
Accessory Type
Mounting Bracket
 
Accessory Class
Audio Video Accessories
PHYSICAL
Color
Black
Material of Construction
Steel
 
 
Unit Dimensions (hwd / in.)
1.750 x 19.000 x 0.600
Unit Weight (lbs.)
0.8
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
VIDEO
HDR Support
No
POWER
Power Over Cable (PoC) Support
No
COMMUNICATIONS
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
USB Extension Support
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.