Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


B110SPPOE

In-Line PoE Surge Protector - 1Gbps, Cat5e/6, Metal Case, IEC Compliant, TAA

More Info
Check Prices
Cat5/5e; Cat6; PoE
 
 
0
No
 
 
 
 
 
 
Yes
 
No
Black
Aluminium
 
 
 
 
No
2.63 x 3.43 x 1.06
Box
0.28
14 to 167°F (10 to 75°C)
-40 to 194°F (-40 to 90°C)
0% to 95% RH, Non-Condensing
 
 
 
 
1Gbps
802.3af; 802.3at
RJ45 (FEMALE)
 
RJ45 (FEMALE)
 
 
 
 
 
 
No
Cat5e/6
 
 
 
 
Tested to CE, FCC, RoHS, REACH
2-year limited warranty
Network
No
0
No
No
No
Yes
No
B013HU4K

HDMI HDBaseT KVM Console Extender over Cat6 - 2 USB Ports, IR, 4K @ 30 Hz (130 ft.), 1080p (230 ft.)

More Info
Check Prices
Cat5/5e; Cat6; HDBaseT; HDMI; IR; USB; USB 2.0 (High Speed)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
 
 
100-240V~50/60Hz, 0.3A
12V, 1A
3.9
1.2
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
CE; UL; cUL
 
Power LED (Red), Connection, HDMI Output, Mouse, Keyboard LED (Green)
 
Black
Aluminium, Steel
3.72 x 3.86 x 1.01
0.49
3.72 x 3.86 x 1.01
0.51
 
 
 
 
32 to 122°F (0 to 50°C)
14 to 158°F (-10 to 70°C)
0% to 90% RH, Non-Condensing
 
 
230
~0
 
 
RJ45 (FEMALE)
(2) 3.5MM (FEMALE); HDMI (FEMALE); USB A (FEMALE)
RJ45 (FEMALE)
(2) 3.5MM (FEMALE); HDMI (FEMALE); (2) USB A (FEMALE)
Nickel
3840 x 2160 @30Hz
1.4
1.4
Uncompressed LPCM audio and compressed DTS-HD, dolby true HD
No
Cat5/6 cables
24-bit True Color
Yes
Yes
Yes
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
 
 
 
 
 
 
 
 
B110SPCAT

In-Line Network Surge Protector - HDBaseT/10Gbps, Cat5e/6, Metal Case, IEC Compliant, TAA

More Info
Check Prices
Cat5/5e; Cat6
 
 
0
No
 
 
 
 
 
 
 
 
No
Black
Aluminium
 
 
 
 
No
2.63 x 3.43 x 1.06
Box
0.28
14 to 167°F (10 to 75°C)
-40 to 194°F (-40 to 90°C)
0% to 95% RH, Non-Condensing
15kV (Air), 8kV (Contact)
2kA (8/20μs), 6kV (8/20μs)
 
 
10Gbps
 
RJ45 (FEMALE)
 
RJ45 (FEMALE)
 
 
4K x 2K @60Hz (HDBaseT)
 
 
 
No
Cat5e/6 Cables
 
 
 
 
Tested to CE, FCC, RoHS, REACH
2-year limited warranty
Network
No
0
No
No
No
Yes
No
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.