Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

The first 3 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P516-001

VGA Monitor Y Splitter Cable (HD15 M/2xF), 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive
Technology
VGA/SVGA
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
(2) HD15 (FEMALE)
Latching or Gripping Connector
No
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
 
 
 
 
 
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
 
POWER
 
 
 
 
 
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
PORT EXPANSION
 
STANDARDS & COMPLIANCE
 
 
AUDIO
 
 
 
P516-001-HR

VGA Monitor Y Splitter Cable, High Resolution (HD15 M to 2x HD15 F), 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive
Technology
VGA/SVGA
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
(2) HD15 (FEMALE)
Latching or Gripping Connector
No
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
 
 
 
 
 
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
 
POWER
 
 
 
 
 
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
PORT EXPANSION
 
STANDARDS & COMPLIANCE
 
 
AUDIO
 
 
 
P574-001

DMS-59 to Dual VGA Splitter Y Cable (M to 2xF), 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive
Technology
VGA/SVGA
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
DMS59 (MALE)
Side B - Connector 1
(2) HD15 (FEMALE)
Latching or Gripping Connector
No
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
 
 
 
 
 
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
 
POWER
 
 
 
 
 
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
PORT EXPANSION
 
STANDARDS & COMPLIANCE
 
 
AUDIO
 
 
 
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.