Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


B114002R

2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)

More Info
Check Prices
Signal Booster
Input: 100-240V, 50/60Hz, 0.4A; Output: 9V, 1A, 5 ft.
VGA/SVGA
 
2048 x 1536 @ 60Hz
246ft (75m)
32
 
 
 
 
 
 
 
210
 
 
 
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
NEMA 1-15P North America
5.2
0.43
 
100-240V / 50/60Hz / 0.4A
9V / 1A
5
1.5
OD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve
FCC; UL; cUL; RoHS
 
 
 
Green (Power)
Black
Steel
1.7 x 5.2 x 3.7
Box
1.00
 
 
 
 
 
 
 
 
32 to 122 °F (0 to 50 °C)
-4 to 140 °F (-20 to 60 °C)
0% to 80% RH, Non-Condensing
6.1 BTU/Hr
1.8
210
Yes
 
 
 
 
 
 
 
2
HD15 (MALE)
(2) HD15 (FEMALE)
Nickel
 
 
No
 
CE, FCC, RoHS, REACH
3-year limited warranty
P516001

VGA Monitor Y Splitter Cable (HD15 M/2xF), 1 ft. (0.31 m)

More Info
Check Prices
 
 
VGA/SVGA
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
1
 
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HD15 (MALE)
(2) HD15 (FEMALE)
 
 
 
 
 
 
Lifetime limited warranty
P516001HR

VGA Monitor Y Splitter Cable, High Resolution (HD15 M to 2x HD15 F), 1 ft. (0.31 m)

More Info
Check Prices
 
 
VGA/SVGA
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
1
 
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HD15 (MALE)
(2) HD15 (FEMALE)
 
 
 
 
 
 
Lifetime limited warranty
P516006HR

High Resolution VGA Monitor Y Splitter Cable (HD15 M to 2x HD15 F), 6 ft. (1.83 m)

More Info
Check Prices
 
 
VGA/SVGA
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
6
 
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
2
HD15 (MALE)
(2) HD15 (FEMALE)
 
 
 
 
 
 
Lifetime limited warranty
B114004R

4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

More Info
Check Prices
Signal Booster
Input: 100-240V, 50/60Hz, 0.3A; Output: 9V, 1A, 5 ft.
VGA/SVGA
 
2048 x 1536 @ 60Hz
246ft (75m)
64
 
 
 
 
 
 
 
210
 
 
 
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
NEMA 1-15P North America
 
 
 
100-240V / 50/60Hz / 0.4A
9V / 1A
5
1.5
OD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve
FCC; UL; cUL; RoHS
 
 
 
Green (Power)
Black
Steel
1.7 x 5.2 x 3.7
Box
1.00
 
 
 
 
 
 
 
 
32 to 122 °F (0 to 50 °C)
-4 to 140 °F (-20 to 60 °C)
0% to 80% RH, Non-Condensing
6.1 BTU/Hr
1.8
210
Yes
 
 
 
 
 
 
 
4
HD15 (MALE)
(4) HD15 (FEMALE)
Nickel
 
 
No
 
CE, FCC, RoHS, REACH
3-year limited warranty
B130202

1 x 4 VGA over Cat5/6 Extender Kit, Transmitter/Receiver for Video, 2 Local/2 Remote Displays, Up to 500 ft. (152.4 m)

More Info
Check Prices
Cat5/Cat6 Extender Kit
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
VGA/SVGA; Cat5/5e; Cat6
Box; Wall-mount
1440x900 @ 60Hz
 
 
165
165
VGA
2
VGA
VGA
2
500ft @ 1024 x 768 (60Hz) 165ft @ 1440 x 900 (60Hz)
152.4m @ 1024 x 768 (60Hz) 50m @ 1440 x 900 (60Hz)
1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz)
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
B132-110A
 
 
 
 
 
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
Transmitter and Receiver (Included)
AC Adapter
NEMA 1-15P
TX & RX: Red (Power); EDID (Orange); RJ45: Green (Connection), Orange (Data Transmission)
Black
 
 
Box
 
Wallmount
4
Can DIN Mount using Tripp Lite Bracket  B110-DIN-01 
4.53 x 1.06 x 2.46
0.5
4.53 x 1.06 x 2.46
0.5
Metal
32 to 122 F (0 to 50 C)
-4 to 158 (-20 to 70 C)
10% to 90% RH, Non-Condensing
 
 
500ft @ 1024 x 768 (60Hz) 165ft @ 1440 x 900 (60Hz)
Yes
500
500
165
500
500
500
No
2
(3) HD15 (FEMALE)
(2) HD15 (FEMALE)
 
RJ45 (FEMALE)
RJ45 (FEMALE)
No
Yes
Tested to FCC, RoHS, REACH
1-year limited warranty
P574001

DMS-59 to Dual VGA Splitter Y Cable (M to 2xF), 1 ft. (0.31 m)

More Info
Check Prices
 
 
VGA/SVGA
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
1
 
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DMS59 (MALE)
(2) HD15 (FEMALE)
 
 
 
 
 
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.