Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


B114002R

2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)

More Info
Check Prices
Signal Booster
Input: 100-240V, 50/60Hz, 0.4A; Output: 9V, 1A, 5 ft.
VGA/SVGA
2048 x 1536 @ 60Hz
246ft (75m)
32
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
NEMA 1-15P North America
5.2
0.43
100-240V / 50/60Hz / 0.4A
9V / 1A
5
1.5
OD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve
FCC; UL; cUL; RoHS
Green (Power)
Black
Steel
1.7 x 5.2 x 3.7
Box
1.00
 
32 to 122 °F (0 to 50 °C)
-4 to 140 °F (-20 to 60 °C)
0% to 80% RH, Non-Condensing
6.1 BTU/Hr
1.8
210
Yes
2
HD15 (MALE)
(2) HD15 (FEMALE)
Nickel
No
CE, FCC, RoHS, REACH
3-year limited warranty
P516001

VGA Monitor Y Splitter Cable (HD15 M/2xF), 1 ft. (0.31 m)

More Info
Check Prices
 
 
VGA/SVGA
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
1
 
 
 
 
 
 
 
 
HD15 (MALE)
(2) HD15 (FEMALE)
 
 
 
Lifetime limited warranty
P516001HR

VGA Monitor Y Splitter Cable, High Resolution (HD15 M to 2x HD15 F), 1 ft. (0.31 m)

More Info
Check Prices
 
 
VGA/SVGA
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
1
 
 
 
 
 
 
 
 
HD15 (MALE)
(2) HD15 (FEMALE)
 
 
 
Lifetime limited warranty
P516006HR

High Resolution VGA Monitor Y Splitter Cable (HD15 M to 2x HD15 F), 6 ft. (1.83 m)

More Info
Check Prices
 
 
VGA/SVGA
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
6
 
 
 
 
 
 
 
2
HD15 (MALE)
(2) HD15 (FEMALE)
 
 
 
Lifetime limited warranty
B114004R

4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

More Info
Check Prices
Signal Booster
Input: 100-240V, 50/60Hz, 0.3A; Output: 9V, 1A, 5 ft.
VGA/SVGA
2048 x 1536 @ 60Hz
246ft (75m)
64
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
NEMA 1-15P North America
 
 
100-240V / 50/60Hz / 0.4A
9V / 1A
5
1.5
OD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve
FCC; UL; cUL; RoHS
Green (Power)
Black
Steel
1.7 x 5.2 x 3.7
Box
1.00
 
32 to 122 °F (0 to 50 °C)
-4 to 140 °F (-20 to 60 °C)
0% to 80% RH, Non-Condensing
6.1 BTU/Hr
1.8
210
Yes
4
HD15 (MALE)
(4) HD15 (FEMALE)
Nickel
No
CE, FCC, RoHS, REACH
3-year limited warranty
P574001

DMS-59 to Dual VGA Splitter Y Cable (M to 2xF), 1 ft. (0.31 m)

More Info
Check Prices
 
 
VGA/SVGA
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
1
 
 
 
 
 
 
 
 
DMS59 (MALE)
(2) HD15 (FEMALE)
 
 
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.