Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


B114-004-R

4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

100; 110; 120; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.4A
9V / 1A
5
OD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; UL; cUL; RoHS
Green (Power)
Black
Iron
2.40 x 5.70 x 9.90
1.60
1.7 x 5.2 x 3.7
Box
1.00
32 to 122 F (0 to 50 C)
-4 to 140 F (-20 to 60 C)
0% to 80% RH, Non-Condensing
6.1 BTU/Hr
1.8
210
4
HD15 (MALE)
(4) HD15 (FEMALE)
Nickel
246ft (75m)
64
2048 x 1536 @60Hz
No
Yes
VGA/SVGA
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
P120-000

DVI to VGA Cable Adapter (DVI-A to HD15 M/F)

 
 
 
 
 
 
 
 
Black
 
0.25 x 0.50 x 0.50
0.09
 
 
 
 
 
 
 
 
 
 
DVI-A (MALE)
HD15 (FEMALE)
 
 
 
 
 
 
DVI; VGA/SVGA
RoHS-Compliant
Lifetime limited warranty
P126-000

DVI to VGA Cable Adapter (DVI-I to HD15 F/M)

 
 
 
 
 
 
 
 
Black
 
9.00 x 7.00 x 0.50
0.12
 
 
 
 
 
 
 
 
 
 
DVI-I (FEMALE)
HD15 (MALE)
 
 
 
 
 
 
DVI; VGA/SVGA
RoHS-Compliant
Lifetime limited warranty
P158-000

Compact/Slimline VGA Video Gender Changer (HD15 M/M)

 
 
 
 
 
 
 
 
Gold
 
5.30 x 3.90 x 0.50
0.05
 
 
 
 
 
 
 
 
 
 
HD15 (MALE)
HD15 (MALE)
 
 
 
 
 
 
VGA/SVGA
 
Lifetime limited warranty
P160-000

Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)

 
 
 
 
 
 
 
 
Gold
 
5.30 x 3.90 x 0.50
0.02
 
 
 
 
 
 
 
 
 
 
HD15 (FEMALE)
HD15 (FEMALE)
 
 
 
 
 
 
VGA/SVGA
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.