B118002UHD
2-Port HDMI Splitter - 4K @ 30Hz, HDCP 1.3
OVERVIEW
AC Adapter:
Input: 100-240V, 50/60Hz, 0.2A; Output: 5V, 1A, 4 ft.
Technology:
HDMI
VIDEO
Max Supported Video Resolution:
4K @ 30Hz (3840 x 2160)
Max. Distance (Between any 2 Units):
10ft (3m)
Max Number of Ports (Entire Chain):
128
Max Supported Color Depth:
36-bit Deep Color
3D Video Supported:
Yes
AUDIO
AUDIO:
Audio Specification:
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
INPUT
Voltage Compatibility (VAC):
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Built-In Cable Length (ft.):
1.64
Built-In Cable Length (in.):
19.68
External Power Supply Plug(s):
NEMA 1-15P North America
Bus Powered:
No
Product Length (in.):
22
Product Length (ft.):
1.8
POWER
External Power Supply Input Specs (V / Hz / A):
100-240V, 50/60Hz, 0.2A
External Power Supply Output Specs (V / A):
5V / 1A
External Power Supply Cord Length (ft.):
4
External Power Supply Cord Length (m.):
1.2
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 9mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
CE; ETL; UL
Power Over Cable (PoC) Support:
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Red (Signal)
PHYSICAL
Color:
Black
Material of Construction:
ABS
Rackmountable:
No
Unit Dimensions (hwd / in.):
0.67 x 2.0 x 2.3
Unit Packaging Type:
Box
Unit Weight (lbs.):
0.33
ENVIRONMENTAL
Operating Temperature Range:
32 to 158 °F (0 to 70 °C)
Storage Temperature Range:
14 to 176 °F (-10 to 80 °C)
BTUs:
7.2 BTU/Hr
Power Consumption (Watts):
2.1
Operating Humidity Range:
10% to 85 % RH, Non-Condensing
Storage Humidity Range:
5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible:
Yes
IR Remote Extension Support:
No
RS-232 Serial Extension Support:
No
CONNECTIONS
Ports:
2
Side A - Connector 1:
HDMI (MALE)
Side B - Connector 1:
(2) HDMI (FEMALE)
Connector Plating:
Gold
FEATURES & SPECIFICATIONS
HDMI Specification:
1.4
HDCP Specification:
1.3
Driver Required:
No
STANDARDS & COMPLIANCE
Certifications:
CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
3-year limited warranty
B118002UHD2
2-Port HDMI Splitter - HDCP 2.2, 4K @ 60 Hz, HDR, TAA
OVERVIEW
AC Adapter:
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft
Technology:
HDMI
VIDEO
Max Supported Video Resolution:
4K @ 60Hz (3840 x 2160)
Max Supported Color Depth:
36-bit Deep Color
3D Video Supported:
Yes
HDR Support:
Yes
AUDIO
AUDIO:
Audio Specification:
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
INPUT
Voltage Compatibility (VAC):
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
INPUT:
External Power Supply Plug(s):
NEMA 5-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
Bus Powered:
No
Product Length (in.):
3.61
Product Length (ft.):
0.300
POWER
External Power Supply Input Specs (V / Hz / A):
100-240V, 50/60HZ, 0.35A
External Power Supply Output Specs (V / A):
5V / 2A
External Power Supply Cord Length (ft.):
4.0
External Power Supply Cord Length (m.):
1.2
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
CE; FCC; UL; cUL; TUV; CCC; PSE; C-Tick; GS; RoHS
Power Over Cable (PoC) Support:
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
(x1) Green (Power), (x2) Orange (Signal)
PHYSICAL
Color:
Black
Material of Construction:
Metal
Rackmountable:
Yes
Unit Dimensions (hwd / in.):
2.16 x 6.45 x 7.24
Unit Packaging Type:
Box
Unit Weight (lbs.):
0.187
Included Mounting Accessories:
Yes
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible:
Yes
IR Remote Extension Support:
No
RS-232 Serial Extension Support:
No
CONNECTIONS
Ports:
2
Side A - Connector 1:
HDMI (FEMALE)
Side B - Connector 1:
(2) HDMI (FEMALE)
Connector Plating:
Nickel
FEATURES & SPECIFICATIONS
HDMI Specification:
2.0
HDCP Specification:
2.2
Driver Required:
No
STANDARDS & COMPLIANCE
Certifications:
CE, FCC, RoHS, REACH, WEEE, NOM, ISO9001
WARRANTY
Product Warranty Period (Worldwide):
3-year limited warranty
OVERVIEW
AC Adapter:
Input: 100-240V, 50/60Hz, 1.5A; Output: 5V, 2A, 4 ft.
Technology:
HDMI
VIDEO
Max Supported Video Resolution:
4K @ 30Hz (3840 x 2160)
Max. Distance (Between any 2 Units):
10ft (3m)
Max Number of Ports (Entire Chain):
256
Max Supported Color Depth:
36-bit Deep Color
3D Video Supported:
Yes
AUDIO
AUDIO:
Audio Specification:
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
INPUT
Voltage Compatibility (VAC):
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Plug(s):
NEMA 1-15P North America
Bus Powered:
No
Product Length (in.):
6.06
Product Length (ft.):
0.51
POWER
External Power Supply Input Specs (V / Hz / A):
100-240V, 50/60Hz, 0.35A
External Power Supply Output Specs (V / A):
5V / 2A
External Power Supply Cord Length (ft.):
4
External Power Supply Cord Length (m.):
1.2
External Power Supply DC Barrel Connector Specs:
OD: 3.5 x 1.35 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
CE; ETL; UL
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Red (Power), Blue (1, 2, 3, 4)
PHYSICAL
Color:
Black
Material of Construction:
Metal
Rackmountable:
No
Unit Dimensions (hwd / in.):
0.87 x 6.1 x 2.7
Unit Packaging Type:
Box
Unit Weight (lbs.):
0.6
ENVIRONMENTAL
Operating Temperature Range:
32 to 158 °F (0 to 70 °C)
Storage Temperature Range:
14 to 176 °F (-10 to 80 °C)
BTUs:
11.3 BTU/Hr
Power Consumption (Watts):
3.3
Operating Humidity Range:
10% to 85 % RH, Non-Condensing
Storage Humidity Range:
5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible:
Yes
CONNECTIONS
Ports:
4
Side A - Connector 1:
HDMI (FEMALE)
Side B - Connector 1:
(4) HDMI (FEMALE)
FEATURES & SPECIFICATIONS
HDMI Specification:
1.4
HDCP Specification:
1.3
Driver Required:
No
STANDARDS & COMPLIANCE
Certifications:
CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
3-year limited warranty
B118004UHD2
4-Port HDMI Splitter - HDCP 2.2, 4K @ 60 Hz, HDR, TAA
OVERVIEW
AC Adapter:
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft
Technology:
HDMI
VIDEO
Max Supported Video Resolution:
4K @ 60Hz (3840 x 2160)
Max Supported Color Depth:
36-bit Deep Color
3D Video Supported:
Yes
HDR Support:
Yes
AUDIO
AUDIO:
Audio Specification:
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
INPUT
Voltage Compatibility (VAC):
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
INPUT:
External Power Supply Plug(s):
NEMA 5-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
Bus Powered:
No
Product Length (in.):
5.039
Product Length (ft.):
0.419
POWER
External Power Supply Input Specs (V / Hz / A):
100-240V, 50/60HZ, 0.35A
External Power Supply Output Specs (V / A):
5V / 2A
External Power Supply Cord Length (ft.):
4.0
External Power Supply Cord Length (m.):
1.2
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
CE; FCC; UL; cUL; TUV; CCC; PSE; C-Tick; GS; RoHS
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Green (Power), (x2) Orange (Signal)
PHYSICAL
Color:
Black
Material of Construction:
Metal
Rackmountable:
Yes
Unit Dimensions (hwd / in.):
2.16 x 6.45 x 8.42
Unit Packaging Type:
Box
Unit Weight (lbs.):
0.198
Included Mounting Accessories:
Yes
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible:
Yes
CONNECTIONS
Ports:
4
Side A - Connector 1:
HDMI (FEMALE)
Side B - Connector 1:
(4) HDMI (FEMALE)
Connector Plating:
Nickel
FEATURES & SPECIFICATIONS
HDMI Specification:
2.0
HDCP Specification:
2.2
Driver Required:
No
STANDARDS & COMPLIANCE
Certifications:
FCC, CE, ROHS
WARRANTY
Product Warranty Period (Worldwide):
3-year limited warranty
B1261A1WHD2
Wireless HDMI Extender Kit, Transmitter/Receiver for Video/Audio, IR Control, Up to 650 ft. (198.12 m)
OVERVIEW
Technology:
HDMI; Wireless
Product Type:
Wireless Extender Kit
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max Supported Color Depth:
24-bit True Color
3D Video Supported:
Yes
AUDIO
Audio Specification:
PCM
INPUT
POWER
External Power Supply Input Specs (V / Hz / A):
100-240V / 50-60Hz / 0.6A
External Power Supply Output Specs (V / A):
5V/3A
External Power Supply Cord Length (ft.):
4
External Power Supply Cord Length (m.):
1.2
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
CE; FCC; UL; C-Tick; GS; RoHS
AC Plug Type:
NEMA 1-15P; CEE 7/16 Schuko; BS1363; AS/NZS 3112
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS:
LED Indicators:
Blue (Power); Orange (Data Transmission); Green (Connection)
PHYSICAL
Color:
Black
Material of Construction:
Steel
Unit Packaging Type:
Box
Number of Displays:
1
Receiver Unit Dimensions (hwd / cm.):
3.1 x 17.3 x 9.8
Receiver Unit Dimensions (hwd / in.):
1.2 x 6.8 x 3.9
Receiver Unit Weight (kg):
0.53
Receiver Unit Weight (lbs.):
1.2
Transmitter Unit Dimensions (hwd / cm.):
3.1 x 17.3 x 9.8
Transmitter Unit Dimensions (hwd / in.):
1.2 x 6.8 x 3.9
Transmitter Unit Weight (kg):
0.53
Transmitter Unit Weight (lbs.):
1.2
Housing:
Metal
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 F (0 to 40 C)
Storage Temperature Range:
-4 to 140 F (-20 to 60 C)
BTUs:
Tx: 29 BTU/Hr; Rx: 18.8 BTU/Hr
Power Consumption (Watts):
Tx: 8.5; Rx: 5.5
Relative Humidity:
0% to 95% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible:
Yes
IR Remote Extension Support:
Yes
Signal Range (ft.):
656
Latency:
120ms
USB Extension Support:
No
CONNECTIONS
Ports:
1
Side A - Connector 1:
HDMI (FEMALE)
Side B - Connector 1:
HDMI (FEMALE)
Connector Plating:
Gold
FEATURES & SPECIFICATIONS
HDMI Specification:
1.3
HDCP Specification:
1.2
Driver Required:
No
Built-In Equalizer:
No
STANDARDS & COMPLIANCE
Certifications:
Tested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty