Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


B119002UHD

2-Port HDMI Switch with Remote Control - 4K @ 60 Hz, 4:4:4 with HDR, 3D, HDMI 2.0, HDCP 2.2, EDID

More Info
Check Prices
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50Hz/60Hz / 0.3A
5V / 1A
5
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
BS; C-Tick; CB; CE; DOE; FCC; GS; RoHS; UL; cUL
No
 
Red (Power), Green (1, 2)
Black
Iron
No
2.40 x 6.70 x 5.00
0.80
0.8 x 3.1 x 2
Box
0.24
 
 
 
 
 
 
 
 
 
32 to 104 F (0 to 40 C)
14 to 176 F (-10 to 80 C)
5.8 BTU/Hr
1.7
10% to 85 % RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
2
(2) HDMI (FEMALE)
HDMI (FEMALE)
 
 
 
Pushbutton; Remote Selector
4K @ 60Hz, 4:4:4
2.0
2.2
DTS-HD, Dolby TrueHD and 7.1 Channel Surround Sound
No
48-bit Deep Color
Yes
Yes
Yes
HDMI; IR
 
 
 
 
Yes
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
B1261A1INT

HDMI over Cat5/6 Active Extender Kit, Box-Style Transmitter/Receiver, Video/Audio, 1080/60p up to 150ft, Intl Power Supply

More Info
Check Prices
 
 
 
 
 
 
 
 
 
 
 
Black
 
 
9.00 x 7.00 x 5.00
2.56
 
 
 
Yes
 
 
 
 
 
 
 
 
0 to 40 C (32 to 104 F)
-20 to 60 C (-4 to 140 F)
 
 
 
 
20 to 90%
1
(2) HDMI (FEMALE)
HDMI (FEMALE)
RJ45 (FEMALE)
RJ45 (FEMALE)
 
 
 
 
 
 
 
 
 
 
 
HDMI
 
 
 
 
 
 
1-year limited warranty
200
200
200
200
150
200
200
200
200
200
 
 
B1261A1IR

HDMI over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, IR, Up to 125 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.5A
5V / 2A
4.5
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; RoHS; UL; cUL
 
1.37
Green (Power), Orange (Activity)
Black
SECC
Yes
8.43 x 6.50 x 2.20
1.80
 
Box
 
Yes
2.6 x 9.2 x 6.4
1 x 3.6 x 2.5
0.09
0.2
2.6 x 9.2 x 6.4
1 x 3.6 x 2.5
0.09
0.2
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
 
 
 
 
0% to 85%, Non-Condensing
 
(2) HDMI (FEMALE)
HDMI (FEMALE)
3.5MM (FEMALE); RJ45 (FEMALE)
3.5MM (FEMALE); RJ45 (FEMALE)
Nickel
 
1080p @60Hz
1.4
1.4
7.1 Channel Surround Sound (Multi-Channel or PCM)
 
24-bit True Color
 
Yes
 
HDMI; IR
Cat5/Cat5e/Cat6 Cables
Yes
 
 
 
Tested to FCC, RoHS, REACH
1-year limited warranty
 
 
 
 
 
 
 
 
 
 
125
 
B1261A1POC

HDMI over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, PoC, Up to 125 ft.

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.5A
5V / 2A
4.5
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; RoHS; UL; cUL
 
1.37
Green (Power), Orange (Activity)
Black
SECC
Yes
2.17 x 8.43 x 6.46
1.43
 
Box
 
Yes
2.6 x 9.2 x 6.4
1 x 3.6 x 2.5
0.09
0.2
2.6 x 9.2 x 6.4
1 x 3.6 x 2.5
0.09
0.2
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
 
 
 
 
0% to 85%, Non-Condensing
 
(2) HDMI (FEMALE)
HDMI (FEMALE)
RJ45 (FEMALE)
RJ45 (FEMALE)
Nickel
 
1080p @60Hz
1.4
1.4
7.1 Channel Surround Sound (Multi-Channel or PCM)
 
24-bit True Color
 
Yes
 
HDMI
Cat5/Cat5e/Cat6 Cables
 
Yes
 
 
Tested to FCC, RoHS, REACH
1-year limited warranty
 
 
 
 
 
 
 
 
 
 
125
 
B160101HDSI

DVI/HDMI over IP Gigabit LAN Ethernet Extender Kit, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA

More Info
Check Prices
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 1.0A
5V / 2A
4.5
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
BSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
 
1.4
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
Black
SECC
Yes
3.20 x 5.70 x 11.50
3.10
 
 
 
 
 
1.2 x 5 x 3.9
 
0.2
 
1.2 x 5 x 3.9
 
0.2
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
34 BTU/Hr
10
 
 
0% to 85%, Non-Condensing
1
(2) HDMI (FEMALE)
HDMI (FEMALE)
3.5MM (FEMALE); DB9 (FEMALE); RJ45 (FEMALE)
3.5MM (FEMALE); DB9 (FEMALE); RJ45 (FEMALE)
 
 
1920 x 1080 (1080p) @60Hz
1.4
1.4
2 Channel Surround Sound
No
24-bit True Color
 
Yes
 
DVI; HDMI; IR; Serial (RS232); A/V over IP
N202-Series Cat6 Patch Cable
Yes
 
Yes
 
Tested to CE, FCC, RoHS, REACH
1-year limited warranty
 
 
 
 
 
 
 
 
 
 
328
2-3 seconds
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.