Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


B1192X2

2x2 HDMI Matrix Switch with Remote Control - 1080p @ 60 Hz (HDMI 2xF/2xF), TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
Black
1.2 x 9.2 x 3.9
1.45
 
 
 
 
 
 
 
 
 
Push Buttons
 
 
 
 
 
 
 
 
 
 
 
 
2
(2) HDMI (FEMALE)
(2) HDMI (FEMALE)
 
 
HDMI; IR; Serial (RS232)
 
 
 
 
 
 
 
 
 
 
 
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
B1262A1

1 x 2 HDMI over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 150 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Black
 
 
Yes
2
 
 
 
 
 
 
 
 
200
200
200
200
150
200
200
200
200
200
 
 
2
(2) HDMI (FEMALE)
(2) HDMI (FEMALE)
RJ45 (FEMALE)
RJ45 (FEMALE)
HDMI
 
 
 
 
 
 
 
 
 
 
 
 
 
1-year limited warranty
0 to 40 C (32 to 104 F)
-20 to 60 C (-4 to 140 F)
20% to 90% RH, Non-Condensing
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
B1271A1HH

HDMI over Cat6 Extender Kit, Transmitter/Receiver, PoC, HDR, 4K @ 60 Hz, 4:4:4, Up to 125 ft., TAA

More Info
Check Prices
 
Black
 
 
 
 
Metal
Yes
1.06 x 4.53 x 2.46
0.45
1.06 x 4.53 x 2.46
0.45
Box
 
 
 
 
 
 
 
 
 
 
 
125
 
 
(2) HDMI (FEMALE)
HDMI (FEMALE)
RJ45 (FEMALE)
RJ45 (FEMALE)
A/V over IP; Cat6; HDMI; HDR
4K x 2K (3840 x 2160) @60Hz
2.0
2.2
True uncompressed 7.1 Channel, DTS-HD & Dolby-TrueHD digital audio
No
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
24-bit True Color
Yes
Yes
4:4:4
 
 
 
1-year limited warranty
32 to 104°F (0 to 40°C)
5 to 122°F (-15 to 50°C)
0% to 85% RH, Non-Condensing
 
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V~50/60Hz, 0.6A
24V/1A
4.5
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
CCC; CE; FCC; GS; TUV; UL; cUL
 
 
Tx: x1 Green (Power), x2 Orange (Local, Output); Tx RJ45 port: Green (Connected), Orange (Activity) Rx: x1 Green (Power); Rx RJ45 port: Green (Connected), Orange (Activity)
Yes
 
 
 
 
 
 
Tested to CE, FCC, REACH, RoHS
New B127200H

2-Port HDMI over Cat6 Active Remote Receiver for Video/Audio, PoC, 4K @ 60 Hz, Up to 125 ft., TAA

More Info
Check Prices
 
Black
1.06 x 4.53 x 2.46
0.45
 
 
Metal
Yes
 
 
 
 
Box
 
 
 
 
 
 
 
 
 
 
 
125
 
2
(2) HDMI (FEMALE)
RJ45 (FEMALE)
 
 
A/V over IP; Cat6; HDMI; HDR
4K x 2K (3840 x 2160) @60Hz
2.0
2.2
True uncompressed 7.1 Channel, DTS-HD & Dolby-TrueHD digital audio
No
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
24-bit True Color
Yes
Yes
4:4:4
 
 
 
1-year limited warranty
32 to 104°F (0 to 40°C)
5 to 122°F (-15 to 50°C)
0% to 85% RH, Non-Condensing
 
 
 
 
 
 
 
 
 
 
Rx: x1 Green (Power) x2 Orange (Output) ; Rx RJ45 port: Green (Connected), Orange (Activity)
Yes
No
No
No
No
No
No
Tested to CE, FCC, REACH, RoHS
B160201HSI

HDMI over IP Extender Kit with Built-in 2-Port Splitter, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA

More Info
Check Prices
 
Black
 
 
 
 
SECC
Yes
1.2 x 5 x 3.9
0.2
1.2 x 5 x 3.9
0.2
 
 
 
 
 
 
 
 
 
 
 
 
328
2-3 seconds
2
(2) HDMI (FEMALE)
(2) HDMI (FEMALE)
3.5MM (FEMALE); DB9 (FEMALE); RJ45 (FEMALE)
(2) 3.5MM (FEMALE); RJ45 (FEMALE)
HDMI; IR; Serial (RS232); A/V over IP
1920 x 1080 (1080p) @60Hz
1.4
1.4
2 Channel Surround Sound
No
N202-Series Cat6 Patch Cable
24-bit True Color
 
 
 
Yes
Yes
Yes
1-year limited warranty
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
43 BTU/Hr
12.6
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 1.0A
5V / 2A
4.5
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
BSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
 
 
 
 
 
 
 
Tested to CE, FCC, RoHS, REACH
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.