You cannot compare products of different types. Please select the product type you want to compare.
Video Extenders Compare Remove |
|||
B125-101-60-IRHDMI over Dual Cat5/6 Extender Kit, In-Line Transmitter/Receiver for Video/Audio, IR, Up to 150 ft. (45 m), TAA |
|||
B125-101-60-IRUHDMI over Dual Cat5/6 Extender Kit, In-Line Transmitter/Receiver for Video/Audio, IR, Up to 100 ft. (30 m), TAA |
|||
B126-1A1-INTHDMI over Cat5/6 Active Extender Kit, Box-Style Transmitter/Receiver, Video/Audio, 1080p 60 Hz, Up to 150 ft. (45 m), Intl Power Supply |
|||
B126-1A1-POCHDMI over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, PoC, Up to 125 ft. (38 m) |
|||
B127-1A1-HHHDMI over Cat6 Extender Kit, Transmitter/Receiver, 4K 60 Hz, PoC, HDR, 4:4:4, 125 ft., TAA |
|||
B160-101-HDSIDVI/HDMI over IP Gigabit LAN Ethernet Extender Kit, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA |
|||
Video Switches Compare Remove |
|||
B119-002-UHD2-Port HDMI Switch with Remote Control - 4K @ 60 Hz, 4:4:4, HDR, 3D, HDCP 2.2, EDID |
|||
B119-003-UHD-MN3-Port HDMI Mini Switch with Remote Control - 4K (HDMI F/3xF), 3D, HDCP 1.4, EDID |
|||
B119-004-UHD4-Port HDMI Switch with Remote Control - 4K 60 Hz, UHD, 4:4:4, HDR, 3D |
|||
B119-005-UHD5-Port HDMI Switch with Remote Control - 4K 60 Hz, UHD, 4:4:4, HDR, 3D |