Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


B119-003-UHD-MN

3-Port HDMI Mini Switch with Remote Control - 4K (HDMI F/3xF), 3D, HDCP 1.4, EDID

More Info
Check Prices
 
HDMI; IR
4K @ 30Hz (3840 x 2160)
48-bit Deep Color
 
Yes
 
 
DTS-HD, Dolby TrueHD and 7.1 Channel Surround Sound
 
 
Yes
 
 
 
 
 
 
 
 
Red (1, 2, 3)
Black
ABS
No
0.7 x 3.2 x 2.3
Box
0.12
 
32 to 113 °F (0 to 45 °C)
14 to 176 °F (-10 to 80 °C)
3.4 BTU/Hr
1
10% to 85 % RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
Yes
Yes
Yes
 
 
 
 
3
(3) HDMI (FEMALE)
HDMI (FEMALE)
Pushbutton
1.4
No
 
 
 
 
 
CE, FCC, RoHS, REACH
3-year limited warranty
B119-004-UHD

4-Port HDMI Switch with Remote Control - 4K 60 Hz, UHD, 4:4:4, HDR, 3D

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft.
HDMI; IR
4K @ 60Hz 4:4:4
48-bit Deep Color
Yes
Yes
 
 
DTS-HD, Dolby TrueHD and 7.1 Channel Surround Sound
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
NEMA 1-15P North America
No
4.84
0.4
100-240V / 50/60Hz / 0.35A
5V / 2A
4
1.0
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
CE; ETL; UL
Red (Power), Green (1, 2, 3, 4)
Black
Steel
No
0.8 x 4.8 x 2
Box
0.33
 
32 to 104 °F (0 to 40 °C)
14 to 176 °F (-10 to 80 °C)
6 BTU/Hr
1.75
10% to 85 % RH, Non-Condensing
5% to 90% RH, Non-Condensing
Push Buttons
Yes
 
Yes
 
 
 
 
4
(4) HDMI (FEMALE)
HDMI (FEMALE)
Pushbutton; Remote Selector
2.2
No
 
 
 
 
 
CE, FCC, RoHS, REACH
3-year limited warranty
B119-005-UHD

5-Port HDMI Switch with Remote Control - 4K 60 Hz, UHD, 4:4:4, HDR, 3D

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.3A; Output: 5V, 1A, 5 ft.
HDMI; IR
4K @ 60Hz 4:4:4
48-bit Deep Color
Yes
Yes
 
 
DTS-HD, Dolby TrueHD and 7.1 Channel Surround Sound
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
No
4.84
0.4
100-240V / 50Hz/60Hz / 0.3A
5V / 1A
5.0
1.5
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
BS; C-Tick; CB; CE; DOE; FCC; GS; RoHS; UL; cUL
Red (Power), Green (1, 2, 3, 4, 5)
Black
Steel
No
0.8 x 4.8 x 2
Box
0.33
 
32 to 104 °F (0 to 40 °C)
14 to 176 °F (-10 to 80 °C)
6.3 BTU/Hr
1.85
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
Yes
 
Yes
16
20ms
 
 
5
(5) HDMI (FEMALE)
HDMI (FEMALE)
Pushbutton; Remote Selector
2.2
No
 
 
 
 
 
CE, FCC, RoHS, REACH
3-year limited warranty
B119-002-UHD

2-Port HDMI Switch with Remote Control - 4K @ 60 Hz, 4:4:4, HDR, 3D, HDCP 2.2, EDID

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.3A; Output: 5V, 1A, 5 ft.
HDMI; IR
4K @ 60Hz (3840 x 2160)
48-bit Deep Color
Yes
Yes
 
 
DTS-HD, Dolby TrueHD and 7.1 Channel Surround Sound
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
No
2.15
0.26
100-240V / 50Hz/60Hz / 0.3A
5V / 1A
5
1.5
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
BS; C-Tick; CB; CE; DOE; FCC; GS; RoHS; UL; cUL
Red (Power), (x2) Green (Connection)
Black
Steel
No
0.8 x 3.1 x 2
Box
0.24
 
32 to 104°F (0 to 40°C)
14 to 176°F (-10 to 80°C)
5.8 BTU/Hr
1.7
10% to 85 % RH, Non-Condensing
5% to 90% RH, Non-Condensing
Push Buttons
Yes
Yes
Yes
 
 
 
 
2
(2) HDMI (FEMALE)
HDMI (FEMALE)
Pushbutton; Remote Selector
2.2
No
 
 
 
 
 
CE, FCC, RoHS, REACH
3-year limited warranty
B119-2X2

2x2 HDMI Matrix Switch with Remote Control - 1080p @ 60 Hz (HDMI 2xF/2xF), TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
HDMI; IR
 
 
 
 
1920x1080 (1080p)
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Black
 
Yes
1.2 x 9.2 x 3.9
 
1.45
Yes
 
 
 
 
 
 
Push Buttons
Yes
 
 
60
 
Yes
Yes
2
(2) HDMI (FEMALE)
(2) HDMI (FEMALE)
 
 
 
 
 
 
 
 
 
3-year limited warranty
B119-4X4

4x4 HDMI Matrix Switch with Remote Control - 1080p @ 60 Hz (HDMI 4xF/4xF), TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
HDMI; IR
 
 
 
 
1920x1080 (1080p)
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Black
 
No
1.2 x 9.2 x 3.9
 
1.45
Yes
 
 
 
 
 
 
Push Buttons
Yes
 
 
60
 
Yes
Yes
4
(4) HDMI (FEMALE)
(4) HDMI (FEMALE)
 
 
 
 
 
 
 
 
 
3-year limited warranty
B302-4HX4H-4K

4x4 HDMI Matrix Switch/Splitter with Audio Extractor, Remote Access and Multi-Resolution Support, 4K 60 Hz, HDR

More Info
Check Prices
 
HDMI; IR
4096 x 2160 @60Hz
36-bit Deep Color
Yes
Yes
 
4:4:4
Stereo Audio
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
 
 
 
100-240V~50/60Hz, 0.9A
12V/3A
3.9
 
5.5 x 2.5 x 7.5mm, Positive Pin, Negative Sleeve
CE; ETL; GS; TUV
RJ45 Port: Green (Power), Yellow (Signal/Data), Pushbuttons: Blue
Black
Steel
Yes
17.32 x 7.87 x 1.73
Box
5.47
 
32 to 113°F (0 to 45°C)
14 to 176°F (-10 to 80°C)
 
 
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
Yes
 
 
 
 
 
 
4
3.5MM (FEMALE); DB9 (FEMALE); (4) HDMI (FEMALE); RJ45 (FEMALE)
(4) 3.5MM (FEMALE); (4) HDMI (FEMALE)
Pushbutton; Remote Selector; Software
2.2
 
No
No
No
No
No
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
B302-8HX8H-4K

8x8 HDMI Matrix Switch/Splitter with Audio Extractor, Remote Access and Multi-Resolution Support, 4K 60 Hz, HDR

More Info
Check Prices
 
HDMI; IR
4096 x 2160 @60Hz
36-bit Deep Color
Yes
Yes
 
4:4:4
Stereo Audio
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
 
 
 
100-240V~50/60Hz, 1.2A
12V/4A
3.9
 
5.5 x 2.5 x 7.5mm, Positive Pin, Negative Sleeve
CE; ETL; GS; TUV
RJ45 Port: Green (Power), Yellow (Signal/Data), Pushbuttons: Blue
Black
Steel
Yes
17.32 x 9.84 x 1.73
Box
6.94
 
32 to 113°F (0 to 45°C)
14 to 176°F (-10 to 80°C)
 
 
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
Yes
 
 
 
 
 
 
8
3.5MM (FEMALE); DB9 (FEMALE); (8) HDMI (FEMALE); RJ45 (FEMALE)
(8) 3.5MM (FEMALE); (8) HDMI (FEMALE)
Pushbutton; Remote Selector; Software
2.2
 
No
No
No
No
No
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.