Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B119-4X1-MV

4x1 HDMI Multi-viewer with Remote Control - 1080p @ 60 Hz (HDMI 4xF/1xF)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Device Compatibility
Monitor/HDTV
Technology
HDMI
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
HDR Support
Yes
3D Video Supported
No
 
AUDIO
Audio Specification
PCM
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
12V / 2A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 200; 208; 220; 230; 240
POWER
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
10
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
(4) HDMI (FEMALE)
Input x Output
4 x 1
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Power (Red), (x4) HDMI Input (Blue)
PHYSICAL
Color
Black
Material of Construction
Steel Alloy
Cable Length (ft.)
0
Rackmountable
No
Unit Dimensions (hwd / in.)
5.850 x 4.070 x 0.840
Unit Packaging Type
Box
Unit Weight (lbs.)
0.75
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
20% to 90% RH, Non-Condensing
BTUs
34.12 BTU/Hr
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
 
 
 
 
FEATURES & SPECIFICATIONS
MST Support
No
Port Selection
Pushbutton; Remote Selector
HDCP Specification
1.2
Driver Required
No
CUSTOM
Batteries included with Remote Control
Yes
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA B119-4X4

4x4 HDMI Matrix Switch with Remote Control - 1080p @ 60 Hz (HDMI 4xF/4xF), TAA

More Info
Check Prices
OVERVIEW
 
Device Compatibility
Monitor/HDTV
Technology
HDMI; IR
VIDEO
 
HDR Support
Yes
 
Supported Resolutions
1920x1080 (1080p)
AUDIO
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4.0
AC Power Adapter Cord Length (m)
1.2
 
POWER
Power Source Type
AC Adapter
 
 
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(4) HDMI (FEMALE)
Side B - Connector 1
(4) HDMI (FEMALE)
Input x Output
4 x 4
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
 
 
Rackmountable
No
Unit Dimensions (hwd / in.)
1.200 x 9.200 x 3.900
 
Unit Weight (lbs.)
1.45
Included Mounting Accessories
Yes
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
Port Control
Push Buttons
Signal Range (ft.)
60
IP Remote Access
Yes
RS-232 Serial Extension Support
Yes
FEATURES & SPECIFICATIONS
 
 
 
 
CUSTOM
 
STANDARDS & COMPLIANCE
 
Product Compliance
Trade Agreements Act (TAA); CE (Europe); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.