Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B120-000

DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA

More Info
Check Prices
OVERVIEW
Product Type
Signal Booster
Technology
DVI
Host Connector
DVI-I DUAL LINK (FEMALE)
VIDEO
Video Input
DVI-I DUAL LINK (FEMALE)
Video Output
DVI-I DUAL LINK (FEMALE)
Resolutions Supported

Extend a 2560 x 1600 @ 60Hz signal up to 150 ft. using 24Awg cable; Extend a 2560 x 1600 @ 60Hz signal up to 100 ft. using 28Awg cable

Supported Resolutions
2560x1600
Max Supported Video Resolution
2560 x 1600 @ 60Hz
Max 720P Range (ft)
150
Max 1080P Range (ft)
150
Max 1280 x 720 (720p) Range (ft)
150
Max 1920 x 1080 (1080p) Range (ft)
150
Max 1920 x 1200 Range (ft)
150
Max 2560 x 1600 Range (ft)
150
Signal Range (ft)
150
Signal Range (m)
45
Recommended Cabling
P560-Series
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
150
Maximum Signal Range Details
150 ft via 24 AWG Cable
100 ft via 28 AWG Cable
 
 
 
 
 
 
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
Product Length (in.)
2.4
Product Length (cm.)
6.1
Product Length (ft.)
0.2
Product Length (m)
0.061
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Unit (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
DC Barrel Plug
OD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
2
Side A - Connector 1
DVI-I DUAL LINK (FEMALE)
Side B - Connector 1
DVI-I DUAL LINK (FEMALE)
Daisy-chainable / Cascadable
No
 
PHYSICAL
Color
Black
Material of Construction
Plastic
Number of Displays
1
Form Factor/Mounting Options
Box
Unit Dimensions (hwd / in.)
2.400 x 2.040 x 0.940
Unit Packaging Type
Box
Unit Weight (lbs.)
0.1
Housing
Plastic
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
150
Max 480P Range (ft)
150
Max 1440 x 900 Range (ft)
150
Max 1080i Range (ft)
150
Max 1920 x 1440 Range (ft)
150
Max 480i Range (ft)
150
Max 640 x 480 Range (ft)
150
Max 800 x 600 Range (ft)
150
Max 1600 x 1200 Range (ft)
150
Max 2048 x 1536 Range (ft)
150
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
Driver Required
No
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
TAA B120-000-SL

DVI Signal Booster / Extender, Single-Link, 1920x1200 60Hz / 1080p, up to 150 ft. (45 m), (DVI F/F), TAA

More Info
Check Prices
OVERVIEW
Product Type
Signal Booster
Technology
DVI
 
VIDEO
Video Input
DVI-D SINGLE LINK (FEMALE)
Video Output
DVI-D SINGLE LINK (FEMALE)
 
 
Max Supported Video Resolution
1920 x 1200 @ 60Hz
Max 720P Range (ft)
150
Max 1080P Range (ft)
150
Max 1280 x 720 (720p) Range (ft)
150
Max 1920 x 1080 (1080p) Range (ft)
150
Max 1920 x 1200 Range (ft)
150
 
Signal Range (ft)
150
Signal Range (m)
46
Recommended Cabling
P561-Series
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
150
Maximum Signal Range Details
150 ft via 24 AWG Cable
100 ft via 28 AWG Cable
 
 
 
 
 
 
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
 
Bus Powered
No
 
 
 
 
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Unit (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
DC Barrel Plug
OD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
1
Side A - Connector 1
DVI-I SINGLE LINK (FEMALE)
Side B - Connector 1
DVI-I SINGLE LINK (FEMALE)
Daisy-chainable / Cascadable
No
 
PHYSICAL
Color
Black
 
Number of Displays
1
Form Factor/Mounting Options
Box
Unit Dimensions (hwd / in.)
2.400 x 2.040 x 0.940
Unit Packaging Type
Box
Unit Weight (lbs.)
0.1
Housing
Plastic
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
150
Max 480P Range (ft)
151
Max 1440 x 900 Range (ft)
150
Max 1080i Range (ft)
150
 
Max 480i Range (ft)
151
Max 640 x 480 Range (ft)
150
Max 800 x 600 Range (ft)
150
Max 1600 x 1200 Range (ft)
150
 
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
Driver Required
No
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
TAA B121-000

DisplayPort Signal Booster / Extender - 1080p 60Hz, Up to 150 ft. (45 m), (DP F/F), TAA

More Info
Check Prices
OVERVIEW
Product Type
Signal Booster
Technology
DisplayPort
Host Connector
DISPLAYPORT (FEMALE)
VIDEO
Video Input
DISPLAYPORT (FEMALE)
Video Output
DISPLAYPORT (FEMALE)
Resolutions Supported

Extend a 1080p @ 60Hz signal up to 150 ft

Supported Resolutions
1920x1080 (1080p)
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 720P Range (ft)
150
Max 1080P Range (ft)
150
Max 1280 x 720 (720p) Range (ft)
150
Max 1920 x 1080 (1080p) Range (ft)
150
 
 
Signal Range (ft)
150
Signal Range (m)
45
Recommended Cabling
P580-Series Displayport Cables
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
150
Maximum Signal Range Details

Extend a 1080p @ 60Hz signal up to 150 ft

Max Supported Color Depth
24-bit True Color
 
 
 
 
 
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.38
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
Product Length (in.)
2.4
Product Length (cm.)
6.1
Product Length (ft.)
0.2
Product Length (m)
0.061
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Unit (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
1
Side A - Connector 1
DISPLAYPORT (FEMALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Daisy-chainable / Cascadable
No
 
PHYSICAL
Color
Black
Material of Construction
Plastic
Number of Displays
1
Form Factor/Mounting Options
Box
Unit Dimensions (hwd / in.)
2.400 x 2.040 x 0.940
Unit Packaging Type
Box
Unit Weight (lbs.)
0.1
Housing
Plastic
Included Mounting Accessories
No
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
150
Max 480P Range (ft)
152
Max 1440 x 900 Range (ft)
150
Max 1080i Range (ft)
150
 
Max 480i Range (ft)
152
Max 640 x 480 Range (ft)
150
Max 800 x 600 Range (ft)
150
Max 1600 x 1200 Range (ft)
150
 
EDID Compatible
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
USB Extension Support
No
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
Driver Required
No
Displayport Specification
1.1a
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; WEEE; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Input
Displayport
Audio Output
DisplayPort
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green LED indicates that the power supply is connected and the unit is getting the power. Orange LED indicates when the S/L Equalization switch is in the L position. No Orange LED indicates when the S/L Equalization switch is in the S position.
TAA B122-000

HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45 m), (HDMI F/F),TAA

More Info
Check Prices
OVERVIEW
Product Type
Signal Booster
Technology
HDMI
 
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Resolutions Supported

1920 x 1200 (1080p) @ 24Hz, up to 150 ft.

 
Max Supported Video Resolution
1920 x 1200 @ 24Hz
Max 720P Range (ft)
150
Max 1080P Range (ft)
150
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
Max 1920 x 1200 Range (ft)
125
 
Signal Range (ft)
150
Signal Range (m)
45.72
Recommended Cabling
24 AWG
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
150
Maximum Signal Range Details

Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 150-ft. (45.72 m) from the source

Max Supported Color Depth
24-bit True Color
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Chroma Sub Sampling
4:4:4
 
 
 
 
INPUT
 
 
 
 
 
 
Bus Powered
No
Product Length (in.)
2.362
Product Length (cm.)
6
Product Length (ft.)
0.197
Product Length (m)
0.06
 
 
POWER
Power Source Type
USB
 
Power Source
Unit (Optional)
Power Over Cable (PoC) Support
No
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Daisy-chainable / Cascadable
No
Side A - Connector 2
MICRO-USB B (FEMALE)
PHYSICAL
Color
Black
Material of Construction
Plastic (PC)
Number of Displays
1
Form Factor/Mounting Options
Box
Unit Dimensions (hwd / in.)
2.360 x 0.600 x 1.020
Unit Packaging Type
Box
Unit Weight (lbs.)
0.03
Housing
Plastic
Included Mounting Accessories
No
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
150
Max 480P Range (ft)
153
Max 1440 x 900 Range (ft)
150
Max 1080i Range (ft)
150
 
Max 480i Range (ft)
153
Max 640 x 480 Range (ft)
150
Max 800 x 600 Range (ft)
150
Max 1600 x 1200 Range (ft)
150
 
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Signal Range (ft.)
150
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
Driver Required
No
 
HDCP Specification
1.4
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Ports
HDMI (FEMALE)
Audio Ports Details

HDMI (Female) port allows for pass-through audio

Audio Specification
Pass-through audio
USER INTERFACE, ALERTS & CONTROLS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.