Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


B120000

DVI Extender Equalizer, Dual-Link Video Repeater, 2560x1600 at 60Hz (DVI F/F), up to 150 ft. (45.72 m), TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
DVI
150
150
150
150
Black
150
150
150
150
150
150
150
150
150
150
2
DVI-I (FEMALE)
DVI-I (FEMALE)
3-year limited warranty
B120000SL

DVI Extender Equalizer, Single-Link Video Repeater, 1920x1200 at 60Hz / 1080p (DVI F/F), up to 150 ft. (45.72 m), TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
DVI
150
 
 
150
Black
150
151
150
150
 
151
150
150
150
 
1
DVI-I (FEMALE)
DVI-I (FEMALE)
3-year limited warranty
P162000

DVI Coupler Gender Changer (F/F)

More Info
Check Prices
 
DVI
 
 
 
 
Beige
 
 
 
 
 
 
 
 
 
 
 
DVI-I (FEMALE)
DVI-I (FEMALE)
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.