Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


B122000

HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45.72 m), (HDMI F/F),TAA

More Info
Check Prices
Signal Booster
HDMI
Box
HDMI (FEMALE)
HDMI (FEMALE)
1920x1200 @ 24Hz
150
150
125
125
125
125
38
24 AWG
24-bit True Color
Yes
4:4:4
HDMI
HDMI
Pass-through audio
Unit (Optional)
USB
Black
1
2.36 x 0.6 x 1.02
Box
0.03
Plastic
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
0% to 85% RH, Non-Condensing
150
153
150
150
153
150
150
150
Yes
Yes
No
1
HDMI (FEMALE)
MICRO-USB B (FEMALE)
HDMI (FEMALE)
1.3
1.4
No
No
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
 
P560003

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m)

More Info
Check Prices
 
DVI
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DVI-D DUAL LINK (MALE)
 
DVI-D DUAL LINK (MALE)
 
 
 
 
RoHS Compliant
Lifetime limited warranty
3
P560006

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)

More Info
Check Prices
 
DVI
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DVI-D DUAL LINK (MALE)
 
DVI-D DUAL LINK (MALE)
 
 
 
 
RoHS-Compliant
Lifetime limited warranty
6
P560010

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)

More Info
Check Prices
 
DVI
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DVI-D DUAL LINK (MALE)
 
DVI-D DUAL LINK (MALE)
 
 
 
 
RoHS-Compliant
Lifetime limited warranty
10
P560015

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m)

More Info
Check Prices
 
DVI
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DVI-D DUAL LINK (MALE)
 
DVI-D DUAL LINK (MALE)
 
 
 
 
 
Lifetime limited warranty
15
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.