Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


B1262A1

1 x 2 HDMI over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 150 ft., TAA

Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
 
8.40 x 6.50 x 2.20
1.80
Yes
0 to 40 C (32 to 104 F)
-20 to 60 C (-4 to 140 F)
20% to 90% RH, Non-Condensing
 
 
 
 
2
(2) HDMI (FEMALE)
(2) HDMI (FEMALE)
 
RJ45 (FEMALE)
RJ45 (FEMALE)
 
 
 
 
 
 
 
 
 
 
HDMI
 
 
 
 
1-year limited warranty
200
200
200
200
150
200
200
200
200
200
 
B118002HDR

2-Port HDMI Splitter - HDMI 2.0, 4K @ 60 Hz, 4:4:4, Multi-Resolution Support, HDR, HDCP 2.2, TAA

 
100; 110; 120; 125; 200; 208; 220; 230; 240
100-240V, 50/60HZ, 0.35A
5V, 2A
4.0
1.2
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
NEMA 5-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
CE; FCC; UL; cUL; TUV; CCC; PSE; C-Tick; GS; RoHS
No
 
 
 
 
 
 
(x1) Green (Power), (x2) Orange (Signal)
Black
Metal
Yes
1.06 X 4.53 X 2.46
Box
0.49
 
 
 
32 to 104 F (0 to 40 C)
5 to 122 F (-15 to 50 C)
0% to 85% RH, Non-Condensing
 
 
 
 
2
HDMI (FEMALE)
(2) HDMI (FEMALE)
Nickel
 
 
10ft
32
4096 x 2160 60Hz
2.0
2.2
DTS-HD, Dolby TrueHD, Dolby Digial Plus, and LPCM 7.1 Channel Surround Sound
No
36-bit Deep Color
Yes
Yes
HDMI
 
 
Yes
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
B118002UHD

2-Port HDMI Splitter - HDMI 1.4, HDCP 1.3, 4K

 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.2A
5V / 1A
4
 
OD: 5.5 x 2.1 x 9mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
CE; ETL; UL
No
 
 
 
 
22
1.8
Red (Signal)
Black
ABS
No
0.67 x 2 x 2.3
Box
0.33
 
 
 
32 to 158 F (0 to 70 C)
14 to 176 F (-10 to 80 C)
 
7.2 BTU/Hr
2.1
10% to 85 % RH, Non-Condensing
5% to 90% RH, Non-Condensing
2
HDMI (MALE)
(2) HDMI (FEMALE)
Gold
 
 
10ft (3m)
128
3840 x 2160 @ 30Hz
1.4
1.3
DTS-HD, Dolby TrueHD, Dolby Digital Plus, and LPCM 7.1 Channel Surround Sound
No
36-bit Deep Color
Yes
Yes
HDMI
 
 
 
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
B118002UHD2

2-Port HDMI Splitter - HDMI 2.0, HDCP 2.2, 4K @ 60 Hz, HDR, TAA

 
 
100-240V, 50/60HZ, 0.35A
5V, 2A
4.0
1.2
 
NEMA 5-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
CE; FCC; UL; cUL; TUV; CCC; PSE; C-Tick; GS; RoHS
No
 
 
 
 
 
 
(x1) Green (Power), (x2) Orange (Signal)
Black
Metal
Yes
 
 
 
2.17 x 7.24 x 6.46
0.99
 
32 to 104 F (0 to 40 C)
5 to 122 F (-15 to 50 C)
0% to 85% RH, Non-Condensing
 
 
 
 
2
HDMI (FEMALE)
(2) HDMI (FEMALE)
Nickel
 
 
 
 
3840 x 2160 @ 60Hz
2.0
2.2
DTS-HD, Dolby TrueHD, Dolby Digial Plus, and LPCM 7.1 Channel Surround Sound
No
36-bit Deep Color
Yes
Yes
HDMI
 
 
Yes
Tested to FCC, CE, ROHS
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
B118002HDRV2

2-Port HDMI Splitter - HDMI 2.0, 4K @ 60 Hz, 4:4:4, Multi-Resolution Support, HDR, HDCP 2.2, USB Powered, TAA

 
 
 
 
 
 
 
 
 
Yes
0.5
0.15
6
15.2
 
 
(x1) Green (Power), (x2) Orange (Signal)
Black
Metal
 
0.7 x 2.4 x 3.7
Box
0.17
 
 
 
32 to 104 F (0 to 40 C)
5 to 122 F (-15 to 50 C)
0% to 85% RH, Non-Condensing
 
 
 
 
3
HDMI (FEMALE)
(2) HDMI (FEMALE)
Nickel
MICRO-USB B (FEMALE)
 
 
 
4096 x 2160 60Hz
2.0
2.2
DTS-HD, Dolby TrueHD, Dolby Digial Plus, and LPCM 7.1 Channel Surround Sound
No
36-bit Deep Color
Yes
Yes
HDMI
 
 
Yes
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
B126110

HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft., TAA

Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Black
 
 
1.0" x 4.50" x 2.50"
 
 
2.10 x 6.20 x 7.20
1.08
Yes
0 to 40 C (32 to 104 F)
-20 to 60 C (-4 to 140 F)
20 to 90%
 
 
 
 
1
RJ45 (FEMALE)
HDMI (FEMALE)
 
RJ45 (FEMALE)
 
 
 
 
 
 
 
 
 
 
 
HDMI
 
 
 
 
1-year limited warranty
175
175
175
175
125
175
175
175
175
175
 
B1261A0

HDMI over Cat5/6 Extender, Box-Style Remote Receiver for Video/Audio, Up to 150 ft., TAA

Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.5A
5V / 2A
4.5
1.37
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; RoHS; UL; cUL
 
 
 
 
 
 
 
Green (Power), Orange (Activity)
Black
Secc
Yes
1 x 2.5 x 3.6
Box
0.19
2.20 x 7.25 x 6.50
0.99
Yes
-10 to 75 C (14 to 167 F)
-20 to 80 C (-4 to 176 F)
0% to 85%, Non-Condensing
 
 
 
 
1
RJ45 (FEMALE)
HDMI (FEMALE)
Nickel
 
 
 
 
1080p @60Hz
1.4
1.4
7.1 Channel Surround Sound (Multi-Channel or PCM)
 
24-bit True Color
 
Yes
HDMI
Cat5/Cat5e/Cat6 Cables
 
 
Tested to FCC, RoHS, REACH
1-year limited warranty
 
 
 
 
 
 
 
 
 
 
200
B1261P0

HDMI over Cat5/6 Passive Extender, Box-Style Remote Receiver for Video/Audio, Up to 100 ft., TAA

 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
 
1.30 x 6.14 x 4.80
0.17
 
0 to 40 C (32 to 104 F)
-20 to 60 C (-4 to 140 F)
20 to 90%
 
 
 
 
1
RJ45 (FEMALE)
HDMI (MALE)
 
 
 
 
 
 
 
 
 
 
 
 
 
HDMI
 
 
 
 
1-year limited warranty
100
100
100
100
50
100
100
100
100
100
 
B1261P0MINI

HDMI over Cat5/6 Passive Extender, Low-Profile Remote Receiver for Video/Audio, Up to 100 ft., TAA

 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
 
1.30 x 5.90 x 4.80
0.20
 
0 to 40 C (32 to 104 F)
-20 to 60 C (-4 to 140 F)
10 TO 90% RH, NON-CONDENSING
 
 
 
 
1
RJ45 (FEMALE)
HDMI (MALE); MICRO-USB B (FEMALE)
 
 
 
 
 
 
 
 
 
 
 
 
 
HDMI
 
No
 
 
1-year limited warranty
100
100
100
100
50
100
100
100
100
100
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.