Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


B126004

4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 1.0A
5V / 3A
4.5
1.37
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; RoHS; UL; cUL
Green (Power), Orange (Activity)
Black
Yes
Steel
Up to three B126-004 local units can be mounted in 1U of rack space using a Tripp Lite  B132-004-RB  Extender/Splitter 19in rackmount bracket
Yes
1.125 x 5 x 4
Box
0.2
 
 
 
 
 
 
 
 
 
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
200
 
 
 
 
 
 
 
 
 
 
4
(2) HDMI (FEMALE)
(4) RJ45 (FEMALE)
Nickel
 
 
16ft (5m)
12
1080p @60Hz
1.4
1.4
7.1 Channel Surround Sound (Multi-Channel or PCM)
No
Cat5/Cat5e/Cat6 Cables
24-bit True Color
Yes
HDMI
 
 
 
Tested to FCC, RoHS, REACH
1-year limited warranty
 
B127004H

4-Port HDMI over Cat6 Splitter/Extender, Transmitter for Video/Audio, PoC, HDR, 4K @ 60 Hz, 125 ft., TAA

More Info
Check Prices
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V~50/60Hz, 1.5A
24V/2A
4.5
 
 
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
CCC; CE; FCC; GS; PSE; TUV; UL; cUL
Tx: x1 Green (Power), x6 Orange (Local, 1,2,3,4 Output, Input); Tx RJ45 port: x4 Green (Connected), x4 Orange (Activity)
Black
 
Metal
 
Yes
1.17 x 9.25 x 3.94
Box
0.65
 
 
 
 
 
 
 
 
 
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-13 to 50 °C)
0% to 85% RH, Non-Condensing
125
 
 
 
 
 
 
 
 
 
 
4
(2) HDMI (FEMALE)
(4) RJ45 (FEMALE)
 
 
 
 
 
4K x 2K (3840 x 2160) @60Hz
2.0
2.2
True uncompressed 7.1 Channel, DTS-HD & Dolby-TrueHD digital audio
No
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
24-bit True Color
 
Cat6; HDMI; HDR
Yes
Yes
4:4:4
Tested to CE, FCC, REACH, RoHS
1-year limited warranty
Yes
B1261A1INT

HDMI over Cat5/6 Active Extender Kit, Box-Style Transmitter/Receiver, Video/Audio, 1080/60p up to 150ft, Intl Power Supply

More Info
Check Prices
 
 
 
 
 
 
 
 
 
 
Black
Yes
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
0 to 40 C (32 to 104 F)
-20 to 60 C (-4 to 140 F)
20 to 90%
 
200
200
200
200
150
200
200
200
200
200
1
(2) HDMI (FEMALE)
HDMI (FEMALE)
 
RJ45 (FEMALE)
RJ45 (FEMALE)
 
 
 
 
 
 
 
 
 
 
HDMI
 
 
 
 
1-year limited warranty
 
B1261A1POC

HDMI over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, PoC, Up to 125 ft.

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.5A
5V / 2A
4.5
1.37
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; RoHS; UL; cUL
Green (Power), Orange (Activity)
Black
Yes
Steel
 
Yes
 
Box
 
2.6 x 9.2 x 6.4
1 x 3.6 x 2.5
0.09
0.2
2.6 x 9.2 x 6.4
1 x 3.6 x 2.5
0.09
0.2
 
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
125
 
 
 
 
 
 
 
 
 
 
 
(2) HDMI (FEMALE)
HDMI (FEMALE)
Nickel
RJ45 (FEMALE)
RJ45 (FEMALE)
 
 
1080p @60Hz
1.4
1.4
7.1 Channel Surround Sound (Multi-Channel or PCM)
 
Cat5/Cat5e/Cat6 Cables
24-bit True Color
Yes
HDMI
Yes
 
 
Tested to FCC, RoHS, REACH
1-year limited warranty
 
B1262A1

1 x 2 HDMI over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 150 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
 
 
 
 
 
 
 
 
 
Black
Yes
 
 
 
 
 
 
 
 
 
 
 
 
 
 
2
0 to 40 C (32 to 104 F)
-20 to 60 C (-4 to 140 F)
20% to 90% RH, Non-Condensing
 
200
200
200
200
150
200
200
200
200
200
2
(2) HDMI (FEMALE)
(2) HDMI (FEMALE)
 
RJ45 (FEMALE)
RJ45 (FEMALE)
 
 
 
 
 
 
 
 
 
 
HDMI
 
 
 
 
1-year limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.