Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B126-1A0

HDMI over Cat5/6 Extender, Box-Style Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
HDMI; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
150
Max 1920 x 1080 (1080p) Range (ft)
150
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
150
Maximum Signal Range Details
200 ft @ 1080i
150 ft @ 1080p
 
 
 
 
AUDIO
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Receiver end only (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
1
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Steel
Included Mounting Accessories
Wallmount
Number of Displays
1
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.19
Housing
Metal
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
200
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV;RoHS; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B126-1A0-U

HDMI over Cat5/6 Extender, Pigtail-Style Receiver for Video/Audio, USB Powered, Up to 125 ft. (38 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
HDMI; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
175ft @ 1080i 125ft @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
 
 
 
 
 
AUDIO
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
 
 
 
 
 
Bus Powered
No
Product Length (in.)
8.4
POWER
Power Source Type
USB
 
Power Source
Receiver end only (Included)
Power Over Cable (PoC) Support
No
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
MICRO-USB B (FEMALE); RJ45 (FEMALE)
Side B - Connector 1
HDMI (MALE)
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
Connector Plating
Gold
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Polycarbonate
 
Number of Displays
1
 
Form Factor/Mounting Options
Pigtail
Rackmountable
No
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.09
Housing
Plastic
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
125
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B126-1A0-WP-1

HDMI over Cat5/6 Extender, Wall Plate Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
HDMI; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
150
Max 1920 x 1080 (1080p) Range (ft)
150
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
 
Recommended Cabling
N202-Series Cat6 Patch Cable
 
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
150
Maximum Signal Range Details
200 ft @ 1080i
150 ft @ 1080p
 
 
 
 
AUDIO
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Receiver end only (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
1
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Steel
 
Number of Displays
1
 
Form Factor/Mounting Options
Wallplate
Rackmountable
No
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.26
Housing
Metal
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
200
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV;RoHS; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B126-1P0

HDMI over Cat5/6 Passive Extender, Box-Style Remote Receiver for Video/Audio, Up to 100 ft. (30 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
HDMI; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
50
Max 1920 x 1080 (1080p) Range (ft)
50
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
100
Maximum Signal Range Details

175ft @ 1080i

25ft @ 1080p

Video Input
HDMI (MALE)
Video Output
RJ45 (FEMALE)
Max 720P Range (ft)
100
Max 1080P Range (ft)
50
AUDIO
Audio Output
HDMI
Audio Specification
Pass-through audio
INPUT
 
 
 
 
 
Bus Powered
No
 
POWER
 
 
Power Source
Receiver end only (Optional)
Power Over Cable (PoC) Support
No
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
HDMI (MALE)
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
Connector Plating
Gold
Side A - Connector 2
MICRO-USB B (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green = Connection
PHYSICAL
Color
Black
 
 
Number of Displays
1
 
Form Factor/Mounting Options
Pigtail
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.03
Housing
Plastic
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
 
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Max 1024 x 768 Range (ft)
100
Max 480P Range (ft)
100
Max 1440 x 900 Range (ft)
100
Max 1080i Range (ft)
100
Max 480i Range (ft)
100
Max 640 x 480 Range (ft)
100
Max 800 x 600 Range (ft)
100
Max 1600 x 1200 Range (ft)
100
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.