Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


B1261A0WP1

HDMI over Cat5/6 Extender, Wall Plate Remote Receiver for Video/Audio, Up to 150 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
White
Yes
1.5 x 4.5 x 2.8
Steel
No
Box
0.26
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
 
 
 
 
 
 
 
 
 
 
200
1
RJ45 (FEMALE)
HDMI (FEMALE)
 
Nickel
 
 
1080p @60Hz
 
Cat5/Cat5e/Cat6 Cables
HDMI
1.4
1.4
7.1 Channel Surround Sound (Multi-Channel or PCM)
24-bit True Color
Yes
1-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.5A
5V / 2A
4.5
1.37
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; RoHS; UL; cUL
Green (Power), Orange (Activity)
Tested to FCC, RoHS, REACH
 
P166001A

HDMI Display-Side Wallplate with Active Signal Booster, White (F/F)

More Info
Check Prices
 
White
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HDMI (FEMALE)
HDMI (FEMALE)
 
 
 
 
 
 
 
HDMI
 
 
 
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
P167000

HDMI over Dual Cat5/Cat6 Extender Wall Plate Kit with Transmitter and Receiver, TAA

More Info
Check Prices
 
White
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HDMI (FEMALE)
HDMI (FEMALE)
 
 
 
 
 
 
 
HDMI
 
 
 
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
HDMI Over Cat5/6 Wallplate Extender Kit
B126110

HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
Black
Yes
1.0" x 4.50" x 2.50"
 
 
 
 
0 to 40 C (32 to 104 F)
-20 to 60 C (-4 to 140 F)
20 to 90%
175
175
175
175
125
175
175
175
175
175
 
1
RJ45 (FEMALE)
HDMI (FEMALE)
RJ45 (FEMALE)
 
125 ft
4
1080p @ 60Hz
No
Cat5/6
HDMI
 
 
 
 
 
1-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
B1261A0

HDMI over Cat5/6 Extender, Box-Style Remote Receiver for Video/Audio, Up to 150 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Black
Yes
1 x 2.5 x 3.6
Steel
Yes
Box
0.19
-10 to 75 C (14 to 167 F)
-20 to 80 C (-4 to 176 F)
0% to 85%, Non-Condensing
 
 
 
 
 
 
 
 
 
 
200
1
RJ45 (FEMALE)
HDMI (FEMALE)
 
Nickel
 
 
1080p @60Hz
 
Cat5/Cat5e/Cat6 Cables
HDMI
1.4
1.4
7.1 Channel Surround Sound (Multi-Channel or PCM)
24-bit True Color
Yes
1-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.5A
5V / 2A
4.5
1.37
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; RoHS; UL; cUL
Green (Power), Orange (Activity)
Tested to FCC, RoHS, REACH
 
P164000KJWH

HDMI Keystone Wallplate Coupler, White (F/F)

More Info
Check Prices
 
White
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HDMI (FEMALE)
HDMI (FEMALE)
 
 
 
 
 
 
 
HDMI
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
P166001P

HDMI Send/Receive Pass-Through Wallplate, White (F/F)

More Info
Check Prices
 
White
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HDMI (FEMALE)
HDMI (FEMALE)
 
 
 
 
 
 
 
HDMI
 
 
 
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.