Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P568-050-ACT

Active High-Speed HDMI Cable with Built-In Signal Booster (M/M), Black, 50 ft. (15 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI
Cable Type
Active
VIDEO
Video Input
HDMI (MALE)
Video Output
HDMI (MALE)
Max Supported Video Resolution
1920 x 1200 (1080p)
Max 1280 x 720 (720p) Range (ft)
50
Max 1920 x 1080 (1080p) Range (ft)
50
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
No
Chroma Sub Sampling
4:2:0
Maximum Signal Range (ft)
50
EDID Support
Yes
Signal Transmission
Unidirectional
 
 
 
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
Bus Powered
No
 
POWER
Power Source Type
USB
Power Source
Receiver end only (Optional)
Power Over Cable (PoC) Support
No
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
Daisy-chainable / Cascadable
No
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1
PHYSICAL
Color
Black
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
7.3 mm
Wire Gauge (AWG)
28
Cable Length (ft.)
50
Cable Length (in.)
600
Ferrite Core
No
Minimum Bend Radius
73mm
Number of Displays
1
Form Factor/Mounting Options
Cable
Unit Dimensions (hwd / in.)
0.500 x 11.000 x 12.000
Unit Packaging Type
Polybag
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
USB Extension Support
No
 
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
10/100 Ethernet Extension Support
No
MST Support
No
Built-In Equalizer
Yes
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Armored Cable
No
Ethernet Support
No
HDCP Specification
1.3
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
P568-065-ACT

Active High-Speed HDMI Cable with Built-In Signal Booster (M/M), Black, 65 ft. (19.81 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI
Cable Type
Active
VIDEO
Video Input
HDMI (MALE)
Video Output
HDMI (MALE)
Max Supported Video Resolution
1920 x 1200 (1080p)
Max 1280 x 720 (720p) Range (ft)
65
Max 1920 x 1080 (1080p) Range (ft)
65
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
No
Chroma Sub Sampling
4:2:0
Maximum Signal Range (ft)
65
EDID Support
Yes
Signal Transmission
Unidirectional
 
 
 
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
Bus Powered
No
 
POWER
Power Source Type
USB
Power Source
Receiver end only (Optional)
Power Over Cable (PoC) Support
No
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
Daisy-chainable / Cascadable
No
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1
PHYSICAL
Color
Black
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
7.3 mm
Wire Gauge (AWG)
28
Cable Length (ft.)
65
Cable Length (in.)
780
Ferrite Core
No
Minimum Bend Radius
73mm
Number of Displays
1
Form Factor/Mounting Options
Cable
Unit Dimensions (hwd / in.)
13.700 x 9.200 x 0.500
Unit Packaging Type
Polybag
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
USB Extension Support
No
 
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
10/100 Ethernet Extension Support
No
MST Support
No
Built-In Equalizer
Yes
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Armored Cable
No
Ethernet Support
No
HDCP Specification
1.3
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
P568-080-ACT

Active High-Speed HDMI Cable with Built-In Signal Booster (M/M), Black, 80 ft. (24.38 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI
Cable Type
Active
VIDEO
Video Input
HDMI (MALE)
Video Output
HDMI (MALE)
Max Supported Video Resolution
1920 x 1200 (1080p)
Max 1280 x 720 (720p) Range (ft)
80
Max 1920 x 1080 (1080p) Range (ft)
80
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
No
Chroma Sub Sampling
4:2:0
Maximum Signal Range (ft)
80
EDID Support
Yes
Signal Transmission
Unidirectional
 
 
 
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
Bus Powered
No
 
POWER
Power Source Type
USB
Power Source
Receiver end only (Optional)
Power Over Cable (PoC) Support
No
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
Daisy-chainable / Cascadable
No
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1
PHYSICAL
Color
Black
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
8.5 mm
Wire Gauge (AWG)
26
Cable Length (ft.)
80
Cable Length (in.)
960
Ferrite Core
No
Minimum Bend Radius
85mm
Number of Displays
1
Form Factor/Mounting Options
Cable
Unit Dimensions (hwd / in.)
0.500 x 12.000 x 12.500
Unit Packaging Type
Polybag
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
USB Extension Support
No
 
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
10/100 Ethernet Extension Support
No
MST Support
No
Built-In Equalizer
Yes
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Armored Cable
No
Ethernet Support
No
HDCP Specification
1.3
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B126-1A1-U

HDMI over Cat5/6 Extender Kit, Transmitter/Receiver for Video/Audio, USB Powered, Up to 125 ft. (38 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; Cat5/5e; Cat6
 
VIDEO
 
 
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
 
 
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
Bus Powered
No
Product Length (in.)
8.4
POWER
Power Source Type
USB
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Gold
 
 
 
Daisy-chainable / Cascadable
Yes
Side A - Connector 2
MICRO-USB B (FEMALE); RJ45 (FEMALE)
Side A - Connector 3
HDMI (FEMALE)
Side B - Connector 2
MICRO-USB B (FEMALE); RJ45 (FEMALE)
Daisy-chainable / Cascadable Details
Requires B126-110
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: Green (Power), Orange (Activity)
PHYSICAL
Color
Black
 
 
 
 
 
 
 
 
 
 
Number of Displays
1
Form Factor/Mounting Options
Pigtail
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Material of Construction
Polycarbonate
Rackmountable
No
Receiver Unit Dimensions (hwd / cm.)
2.4 x 6.1 x 5.2
Receiver Unit Dimensions (hwd / in.)
0.9 x 2.4 x 2
Receiver Unit Weight (kg)
0.07
Receiver Unit Weight (lbs.)
0.15
Transmitter Unit Dimensions (hwd / cm.)
2.4 x 6.1 x 5.2
Transmitter Unit Dimensions (hwd / in.)
0.9 x 2.4 x 2
Transmitter Unit Weight (kg)
0.07
Transmitter Unit Weight (lbs.)
0.15
Housing
Plastic
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
 
 
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Signal Range (ft.)
125
FEATURES & SPECIFICATIONS
 
10/100 Ethernet Extension Support
No
 
Built-In Equalizer
Yes
 
 
 
 
 
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.