Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

You cannot compare products of different types. Please select the product type you want to compare.

Audio Video Cables Compare Remove

P568-003

High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)

P568-003-BK-GRP

High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 3 ft. (0.91 m)

P568-003-FL

High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)

P569-003

High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 3 ft. (0.91 m)

P569-003-CERT

4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.

P569-003-SLIM

Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K (M/M), 3 ft. (0.91 m)

P570-006-MICRO

HDMI to Micro HDMI Cable with Ethernet, Digital Video with Audio Adapter (M/M), 6 ft. (1.83 m)

P571-003-MINI

High-Speed HDMI to Mini HDMI Cable with Ethernet (M/M), 3 ft.

Video Extenders Compare Remove

B126-1A1-U-MCRO

Micro-HDMI to HDMI over Cat5/Cat6 Active Extender Kit, 1080p 60 Hz, USB Powered, Up to 125 ft. (38 m), TAA

Audio Video Panel Mount Compare Remove

P569-003-MF-APM

High-Speed HDMI Cable with Ethernet, Digital Video with Audio (M/F), Panel Mount, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.