Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B126-1A1-WHD1

Wireless HDMI Extender Kit, Transmitter/Receiver, IR Control, Dual Antennas, 2nd Receiver Option, Up to 165 ft. (50 m)

More Info
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; Wireless
VIDEO
Max Supported Video Resolution
1920x1080 (1080p @ 60Hz)
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
165
 
 
AUDIO
Audio Specification
PCM
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50-60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
5V/3A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Bus Powered
No
POWER
AC Plug Type
NEMA 1-15P; CEE 7/16 Schuko; BS1363; AS/NZS 3112
Power Over Cable (PoC) Support
No
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
8.5
Power Consumption Detail
Tx: 8.5; Rx: 5.5
CONNECTIONS
Number of Ports
1
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Connector Plating
Gold
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power); Orange (Data Transmission); Green (Connection)
PHYSICAL
Color
Black
Material of Construction
Steel
Number of Displays
1
Receiver Unit Dimensions (hwd / cm.)
3.1 x 17.3 x 9.8
Receiver Unit Dimensions (hwd / in.)
1.2 x 6.8 x 3.9
Receiver Unit Weight (kg)
0.53
Receiver Unit Weight (lbs.)
1.2
Transmitter Unit Dimensions (hwd / cm.)
3.1 x 17.3 x 9.8
Transmitter Unit Dimensions (hwd / in.)
1.2 x 6.8 x 3.9
Transmitter Unit Weight (kg)
0.53
Transmitter Unit Weight (lbs.)
1.2
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Housing
Metal
 
ENVIRONMENTAL
Operating Temperature Range
32 to 104 F (0 to 40 C)
Storage Temperature Range
-4 to 140 F (-20 to 60 C)
Relative Humidity
0% to 95% RH, Non-Condensing
BTUs
Tx: 29 BTU/Hr; Rx: 18.8 BTU/Hr
COMMUNICATIONS
Signal Range (ft.)
164
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
Latency
120ms
USB Extension Support
No
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
1.2
Driver Required
No
REMOTE ACCESS
Modem Port
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; C-Tick; GS; RoHS
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B126-1A1-WHD2

Wireless HDMI Extender Kit, Transmitter/Receiver for Video/Audio, 1080p, IR Control, Up to 650 ft.

More Info
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; Wireless
VIDEO
Max Supported Video Resolution
1920x1080 (1080p @ 60Hz)
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
650
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
AUDIO
Audio Specification
PCM
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50-60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
5V/3A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Bus Powered
No
POWER
AC Plug Type
NEMA 1-15P; CEE 7/16 Schuko; BS1363; AS/NZS 3112
Power Over Cable (PoC) Support
No
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
8.5
Power Consumption Detail
Tx: 8.5; Rx: 5.5
CONNECTIONS
Number of Ports
1
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Connector Plating
Gold
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power); Orange (Data Transmission); Green (Connection)
PHYSICAL
Color
Black
Material of Construction
Steel
Number of Displays
1
Receiver Unit Dimensions (hwd / cm.)
3.1 x 17.3 x 9.8
Receiver Unit Dimensions (hwd / in.)
1.2 x 6.8 x 3.9
Receiver Unit Weight (kg)
0.53
Receiver Unit Weight (lbs.)
1.2
Transmitter Unit Dimensions (hwd / cm.)
3.1 x 17.3 x 9.8
Transmitter Unit Dimensions (hwd / in.)
1.2 x 6.8 x 3.9
Transmitter Unit Weight (kg)
0.53
Transmitter Unit Weight (lbs.)
1.2
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Housing
Metal
Form Factor/Mounting Options
Box
ENVIRONMENTAL
Operating Temperature Range
32 to 104 F (0 to 40 C)
Storage Temperature Range
-4 to 140 F (-20 to 60 C)
Relative Humidity
0% to 95% RH, Non-Condensing
BTUs
Tx: 29 BTU/Hr; Rx: 18.8 BTU/Hr
COMMUNICATIONS
Signal Range (ft.)
656
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
Latency
120ms
USB Extension Support
No
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
1.2
Driver Required
No
REMOTE ACCESS
Modem Port
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; C-Tick; GS; RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.