Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B126-1A1-WHD2

Wireless HDMI Extender Kit, Transmitter/Receiver for Video/Audio, 1080p, IR Control, Up to 650 ft.

More Info
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; Wireless
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
1920x1080 (1080p @ 60Hz)
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
650
 
 
 
 
 
 
 
AUDIO
Audio Specification
PCM
 
 
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50-60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
5V/3A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Bus Powered
No
 
POWER
AC Plug Type
NEMA 1-15P; CEE 7/16 Schuko; BS1363; AS/NZS 3112
Power Over Cable (PoC) Support
No
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
8.5
Power Consumption Detail
Tx: 8.5; Rx: 5.5
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Connector Plating
Gold
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power); Orange (Data Transmission); Green (Connection)
PHYSICAL
Color
Black
Material of Construction
Steel
Number of Displays
1
Form Factor/Mounting Options
Box
Receiver Unit Dimensions (hwd / cm.)
3.1 x 17.3 x 9.8
Receiver Unit Dimensions (hwd / in.)
1.2 x 6.8 x 3.9
Receiver Unit Weight (kg)
0.53
Receiver Unit Weight (lbs.)
1.2
Transmitter Unit Dimensions (hwd / cm.)
3.1 x 17.3 x 9.8
Transmitter Unit Dimensions (hwd / in.)
1.2 x 6.8 x 3.9
Transmitter Unit Weight (kg)
0.53
Transmitter Unit Weight (lbs.)
1.2
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Housing
Metal
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32 to 104 F (0 to 40 C)
Storage Temperature Range
-4 to 140 F (-20 to 60 C)
Relative Humidity
0% to 95% RH, Non-Condensing
BTUs
Tx: 29 BTU/Hr; Rx: 18.8 BTU/Hr
COMMUNICATIONS
Signal Range (ft.)
656
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
Latency
120ms
USB Extension Support
No
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
1.2
Driver Required
No
 
 
REMOTE ACCESS
Modem Port
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; C-Tick; GS; RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B126-1D1-WHD1

Wireless HDMI Extender Kit, Transmitter/Receiver, IR Control, DisplayPort Adapter, 1080p, Up to 165 ft.

More Info
OVERVIEW
Product Type
Extender Kit
Technology
DisplayPort; HDMI; Wireless
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
1920x1080 (1080p @ 60Hz)
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
165
Max 1280 x 720 (720p) Range (ft)
50
Max 1920 x 1080 (1080p) Range (ft)
165
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
 
AUDIO
Audio Specification
PCM
Audio Input
HDMI
Audio Output
HDMI
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50-60Hz / 0.3A
AC Power Adapter Output Specs (V / A)
5V/2A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Bus Powered
No
 
POWER
AC Plug Type
NEMA 1-15P; CEE 7/16 Schuko; BS1363; AS/NZS 3112
Power Over Cable (PoC) Support
No
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
5.00
Power Consumption Detail
TX: 3W, RX: 5W
Power Source Type
USB; AC Adapter
Power Source
Transmitter (Optional) and Receiver (Included)
CONNECTIONS
Number of Ports
1
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
Side A - Connector 2
3.5MM (FEMALE)
Side A - Connector 3
MICRO-USB B (FEMALE)
Side B - Connector 2
3.5MM (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX: Blue (Power), Red (Wireless Connection); RX: Green (Wireless Connection and Data Transmission)
PHYSICAL
Color
Black
Material of Construction
Steel, Plastic
Number of Displays
1
Form Factor/Mounting Options
Box; Wall-mount
 
Receiver Unit Dimensions (hwd / in.)
3.82 x 3.07 x 0.74
 
Receiver Unit Weight (lbs.)
0.49
 
Transmitter Unit Dimensions (hwd / in.)
3.5 x 1.54 x 0.6
 
Transmitter Unit Weight (lbs.)
0.07
 
Unit Packaging Type
Box
Housing
Plastic; Metal
Included Mounting Accessories
Wallmount
Optional Mounting Accessory Notes
RX only
Rackmountable
No
ENVIRONMENTAL
Operating Temperature Range
32 to 104 F (0 to 40 C)
Storage Temperature Range
-4 to 158 F (-20 to 70 C)
Relative Humidity
0% to 90% RH, Non-Condensing
 
COMMUNICATIONS
Signal Range (ft.)
164
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
Latency
120ms
USB Extension Support
No
Network Compatibility
10 Gbps
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
1.2
Driver Required
No
Transmission RF Frequency
5G Wireless
 
REMOTE ACCESS
Modem Port
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; C-Tick; GS; RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B127-1A1-WHD1

Wireless HDMI Extender Kit, Transmitter/Receiver, Zero Latency, 4K, 7.1 Audio, HDCP 2.2, Up to 98 ft. (30 m)

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; Wireless
VIDEO
 
 
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
100
Max 1280 x 720 (720p) Range (ft)
98
Max 1920 x 1080 (1080p) Range (ft)
98
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Max 3840 x 2160 (4K@30Hz) Range (ft)
98
AUDIO
Audio Specification
7.1 Channel Surround Sound LPCM, DTS-HD and Dolby-AC3 digital audio
Audio Input
HDMI
Audio Output
HDMI
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 2A
AC Power Adapter Output Specs (V / A)
5V / 1A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Bus Powered
No
AC Power Adapter Plug(s)
NEMA 1-15P North America
POWER
AC Plug Type
NEMA 1-15P
Power Over Cable (PoC) Support
No
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
2.50
Power Consumption Detail
TX: 2.5W; RX: 2.5W
Power Source Type
AC Adapter
Power Source
Transmitter and Receiver (Included)
CONNECTIONS
 
Side A - Connector 1
HDMI (FEMALE); MICRO-USB B (FEMALE)
Side B - Connector 1
HDMI (FEMALE); MICRO-USB B (FEMALE)
 
 
 
 
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: (x1) Blue (Power), (x1) Orange (Connection)
PHYSICAL
Color
Black
Material of Construction
Aluminum
Number of Displays
1
Form Factor/Mounting Options
Box
 
Receiver Unit Dimensions (hwd / in.)
3.11 x 2.13 x 2.29
 
Receiver Unit Weight (lbs.)
0.26
 
Transmitter Unit Dimensions (hwd / in.)
3.11 x 2.13 x 2.29
 
Transmitter Unit Weight (lbs.)
0.26
 
Unit Packaging Type
Box
Housing
Metal
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
0% to 90% RH, Non-Codensing
 
COMMUNICATIONS
Signal Range (ft.)
98
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
Latency
Near-Zero
USB Extension Support
No
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
2.2
Driver Required
No
Transmission RF Frequency
60 GHz Wireless
Wireless Transmission Distance
98ft (30m)
REMOTE ACCESS
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
UL; cUL
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B164-101-WIR

IR over Wireless Signal Extender Kit - Up to 656 ft. (199.94 m)

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
IR; Wireless
VIDEO
 
 
 
 
HDR Support
No
 
Maximum Signal Range (ft)
656
 
 
 
 
 
 
 
AUDIO
 
 
 
INPUT
 
 
 
 
Bus Powered
Yes
 
POWER
 
Power Over Cable (PoC) Support
No
 
 
Power Consumption Detail
TX: <300MV, RX: <300MV
 
 
CONNECTIONS
 
Side A - Connector 1
3.5MM (FEMALE)
Side B - Connector 1
3.5MM (FEMALE)
 
 
 
 
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX: 1x BLUE LED (SIGNAL); RX: 1x BLUE LED (SIGNAL)
PHYSICAL
Color
Black
Material of Construction
Aluminum
 
 
 
Receiver Unit Dimensions (hwd / in.)
2.95 x 4.92 x 3.3
 
Receiver Unit Weight (lbs.)
0.62
 
Transmitter Unit Dimensions (hwd / in.)
2.95 x 4.92 x 3.3
 
Transmitter Unit Weight (lbs.)
0.62
 
Unit Packaging Type
Box
 
 
 
Rackmountable
No
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
 
COMMUNICATIONS
Signal Range (ft.)
656
 
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
 
 
USB Extension Support
No
 
Transmission Distance
200m
FEATURES & SPECIFICATIONS
 
 
 
Driver Required
No
 
 
REMOTE ACCESS
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.