Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B123-001

HDMI Signal Booster / Extender Cable, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45 m), (HDMI M/F), 1 ft, TAA

More Info
Check Prices
OVERVIEW
Product Type
Signal Booster
Technology
HDMI
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (MALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Resolutions Supported

Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 150-ft. (45.72 m) from the source

Max Supported Video Resolution
1920 x 1200 @ 24Hz
Max 720P Range (ft)
150
Max 1080P Range (ft)
150
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
Max 1920 x 1200 Range (ft)
125
Recommended Cabling
24 AWG
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
150
Maximum Signal Range Details

Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source

 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Pass-through audio
INPUT
Built-In Cable Length (ft.)
0.5
Built-In Cable Length (in.)
6
Bus Powered
No
Product Length (in.)
8.362
Product Length (cm.)
21.239
Product Length (ft.)
0.696
Product Length (m)
0.06
 
 
 
 
POWER
Power Source Type
USB
Power Source
Unit (Optional)
Power Over Cable (PoC) Support
No
 
 
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
HDMI (MALE)
Side A - Connector 2
MICRO-USB B (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Daisy-chainable / Cascadable
No
 
 
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Jacket Color
Black
Cable Length (ft.)
1
Number of Displays
1
Form Factor/Mounting Options
Pigtail
Unit Dimensions (hwd / in.)
0.600 x 1.020 x 8.360
Unit Packaging Type
Box
Unit Weight (lbs.)
0.05
Housing
Plastic
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
150
Max 480P Range (ft)
155
Max 1440 x 900 Range (ft)
150
Max 1080i Range (ft)
150
Max 480i Range (ft)
155
Max 640 x 480 Range (ft)
150
Max 800 x 600 Range (ft)
150
Max 1600 x 1200 Range (ft)
150
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
REMOTE ACCESS
 
B123-001-60

HDMI Signal Booster / Extender Cable, 1920 x 1200 (1080p) 60Hz, Up to 125 ft. (38 m), (HDMI M/F), 1 ft, TAA

More Info
Check Prices
OVERVIEW
Product Type
Signal Booster
Technology
HDMI; Cat5/5e; Cat6
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (MALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Resolutions Supported

Extend a 1080p @ 60Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source

Max Supported Video Resolution
1920 x 1200 @ 60Hz
Max 720P Range (ft)
125
Max 1080P Range (ft)
125
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
Max 1920 x 1200 Range (ft)
125
Recommended Cabling
24 AWG
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
Maximum Signal Range Details

Extend a 1080p @ 60Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source

 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Pass-through audio
INPUT
Built-In Cable Length (ft.)
0.5
Built-In Cable Length (in.)
6
Bus Powered
No
Product Length (in.)
8.362
Product Length (cm.)
21.239
Product Length (ft.)
0.696
Product Length (m)
0.06
 
 
 
 
POWER
Power Source Type
USB
Power Source
Unit (Optional)
Power Over Cable (PoC) Support
No
 
 
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
HDMI (MALE)
Side A - Connector 2
MICRO-USB B (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Daisy-chainable / Cascadable
No
 
 
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Jacket Color
Black
Cable Length (ft.)
1
Number of Displays
1
Form Factor/Mounting Options
Pigtail
Unit Dimensions (hwd / in.)
0.600 x 1.020 x 8.360
Unit Packaging Type
Box
Unit Weight (lbs.)
0.05
Housing
Plastic
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
125
Max 480P Range (ft)
125
Max 1440 x 900 Range (ft)
125
Max 1080i Range (ft)
125
Max 480i Range (ft)
125
Max 640 x 480 Range (ft)
125
Max 800 x 600 Range (ft)
125
Max 1600 x 1200 Range (ft)
125
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
REMOTE ACCESS
 
B126-1D1-WHD1

Wireless HDMI Extender Kit, Transmitter/Receiver, IR Control, DisplayPort Adapter, 1080p, Up to 165 ft.

More Info
OVERVIEW
Product Type
Extender Kit
Technology
DisplayPort; HDMI; Wireless
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
 
 
 
 
Max Supported Video Resolution
1920x1080 (1080p @ 60Hz)
 
 
Max 1280 x 720 (720p) Range (ft)
50
Max 1920 x 1080 (1080p) Range (ft)
165
 
 
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
 
Maximum Signal Range (ft)
165
 
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
PCM
INPUT
 
 
Bus Powered
No
 
 
 
 
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50-60Hz / 0.3A
AC Power Adapter Output Specs (V / A)
5V/2A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
POWER
Power Source Type
USB; AC Adapter
Power Source
Transmitter (Optional) and Receiver (Included)
Power Over Cable (PoC) Support
No
AC Plug Type
NEMA 1-15P; CEE 7/16 Schuko; BS1363; AS/NZS 3112
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
5.00
Power Consumption Detail
TX: 3W, RX: 5W
CONNECTIONS
Number of Ports
1
Side A - Connector 1
HDMI (MALE)
Side A - Connector 2
3.5MM (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
Side A - Connector 3
MICRO-USB B (FEMALE)
Side B - Connector 2
3.5MM (FEMALE)
PHYSICAL
Color
Black
Material of Construction
Steel, Plastic
 
 
Number of Displays
1
Form Factor/Mounting Options
Box; Wall-mount
 
Unit Packaging Type
Box
 
Housing
Plastic; Metal
Included Mounting Accessories
Wallmount
Optional Mounting Accessory Notes
RX only
Rackmountable
No
Receiver Unit Dimensions (hwd / in.)
3.82 x 3.07 x 0.74
Receiver Unit Weight (lbs.)
0.49
Transmitter Unit Dimensions (hwd / in.)
3.5 x 1.54 x 0.6
Transmitter Unit Weight (lbs.)
0.07
ENVIRONMENTAL
Operating Temperature Range
32 to 104 F (0 to 40 C)
Storage Temperature Range
-4 to 158 F (-20 to 70 C)
Relative Humidity
0% to 90% RH, Non-Condensing
COMMUNICATIONS
 
 
 
 
 
 
 
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Signal Range (ft.)
164
Network Compatibility
10 Gbps
Latency
120ms
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
1.2
Driver Required
No
Transmission RF Frequency
5G Wireless
STANDARDS & COMPLIANCE
 
External Power Supply Certifications
CE; FCC; UL; C-Tick; GS; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX: Blue (Power), Red (Wireless Connection); RX: Green (Wireless Connection and Data Transmission)
REMOTE ACCESS
Modem Port
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.