Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


B1261D1WHD1

Wireless HDMI Extender Kit, Transmitter/Receiver, IR Control, DisplayPort Adapter, Up to 165 ft. (50.29 m)

More Info
Check Prices
DisplayPort; HDMI; Wireless
100; 110; 120; 127; 200; 208; 220; 230; 240
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
 
 
 
100-240V / 50Hz/60Hz / 0.6A
5V / 2A
4
1
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
CE; FCC; UL; C-Tick; GS; RoHS
Blue (Power); Orange (Data Transmission); Green (Connection)
Black
Yes
Steel, Plastic
Box
32 to 104 F (0 to 40 C)
-4 to 140 F (-20 to 60 C)
0% to 95% RH, Non-Condensing
164
10Gbps
120ms
1
HDMI (MALE)
HDMI (FEMALE)
1080p @60Hz
1.3
1.2
PCM
No
24-bit True Color
Yes
Yes
Yes
Tested to
1-year limited warranty
P569003CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 3 ft. (0.91 m)

More Info
Check Prices
HDMI
 
 
3
36
91.44
 
 
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
 
 
 
 
 
Lifetime limited warranty
P569006CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m)

More Info
Check Prices
HDMI
 
 
6
72
182.88
 
 
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
 
 
 
 
 
Lifetime limited warranty
P569015CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 15 ft. (4.57 m)

More Info
Check Prices
HDMI
 
 
15
180
457.20
 
 
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
 
 
 
 
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.