Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


B126-1P0-WP-1

HDMI over Cat5/6 Passive Extender, Wall Plate Remote Receiver for Video/Audio, Up to 50 ft. (15 m), TAA

More Info
Check Prices
Receiver
 
HDMI; Cat5/5e; Cat6
1920x1080 (1080p @ 60Hz)
 
 
100
50
100
50
 
HDMI
1
N202-Series Cat6 Patch Cable
24-bit True Color
No
Yes
4:4:4
100
 
 
100 ft @ 1080i
50 ft @ 1080p
 
 
HDMI
Pass-through audio
 
 
 
 
 
 
 
 
 
No
Green (Power)
White
 
1
 
Wallplate
4.5 x 2.75 x 1
Box
0.1
Plastic
 
 
 
 
 
 
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
0% to 85%, Non-Condensing
100
100
100
100
100
100
100
100
Yes
No
No
Yes
No
 
1
RJ45 (FEMALE)
HDMI (FEMALE)
 
1.4
No
 
No
Tested to CE, FCC, RoHS, REACH
1-year limited warranty
 
B126-1A0-WP-1

HDMI over Cat5/6 Extender, Wall Plate Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA

More Info
Check Prices
Receiver
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
HDMI; Cat5/5e; Cat6
1920x1080 (1080p @ 60Hz)
 
 
 
 
150
150
 
HDMI
1
N202-Series Cat6 Patch Cable
24-bit True Color
No
Yes
4:4:4
150
 
 
200 ft @ 1080i
150 ft @ 1080p
 
 
HDMI
Stereo Audio
Receiver end only (Included)
AC Adapter
NEMA 1-15P
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.37
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV;RoHS; UL; cUL
No
Green (Power), Orange (Activity)
Black
 
1
 
Wallplate
1.5 x 4.5 x 2.8
Box
0.26
Metal
Steel
No
 
 
 
 
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
0% to 85%, Non-Condensing
 
 
 
 
 
 
 
 
Yes
No
No
Yes
No
200
1
RJ45 (FEMALE)
HDMI (FEMALE)
 
1.4
No
Cat5/Cat5e/Cat6 Cables
Yes
Tested to FCC, RoHS, REACH
1-year limited warranty
 
P166-001-A

HDMI Display-Side Wallplate with Active Signal Booster, White (F/F)

More Info
Check Prices
Signal Booster
 
HDMI
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
150
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
White
 
1
 
Wallplate
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
No
 
 
HDMI (FEMALE)
HDMI (FEMALE)
 
 
No
 
No
 
3-year limited warranty
 
P167-000

HDMI over Dual Cat5/Cat6 Extender Wall Plate Kit with Transmitter and Receiver, TAA

More Info
Check Prices
Extender Kit
 
HDMI
1920x1080 (1080p @ 60Hz)
 
 
 
 
197
147
 
HDMI
1
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
 
 
Yes
 
230
 
 
230 ft via Cat6 @ 480p
197 ft via Cat6 @ 720p
147 ft via Cat6 @ 1080p
HDMI
HDMI
HDMI
Stereo Audio
 
 
 
 
 
 
 
 
 
 
 
White
 
1
 
Wallplate
 
Box
 
Plastic
 
 
1.5 x 4.5 x 2.8
0.2
1.5 x 4.5 x 2.8
0.2
32 to 104°F (0 to 40°C)
5 to 122°F (-15 to 50°C)
0% to 85% RH, Non-Condensing
 
 
 
 
 
 
 
 
Yes
 
 
Yes
No
 
 
HDMI (FEMALE)
HDMI (FEMALE)
 
1.3
No
 
No
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
HDMI Over Cat5/6 Wallplate Extender Kit
B126-110

HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA

More Info
Check Prices
Transceiver
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
HDMI; Cat5/5e; Cat6
1920x1080 (1080p @ 60Hz)
125 ft
4
175
125
125
125
1
HDMI
1
N202-Series Cat6 Patch Cable
24-bit True Color
No
Yes
4:4:4
125
 
 
 
 
HDMI
HDMI
Stereo Audio
Unit (Included)
AC Adapter
NEMA 1-15P
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.37
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV;RoHS; UL; cUL
No
Green (Power), Orange (Activity)
Black
Wallmount
1
Can DIN Mount using Tripp Lite Bracket  B110-DIN-01 
Box; Wall-mount
1.0 x 4.50 x 2.50
Box
0.2
Metal
 
 
 
 
 
 
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
0% to 85%, Non-Condensing
175
175
175
175
175
175
175
175
Yes
No
No
Yes
No
 
1
RJ45 (FEMALE)
HDMI (FEMALE)
RJ45 (FEMALE)
1.4
No
Cat5/6
Yes
Tested to FCC, RoHS, REACH
1-year limited warranty
 
B126-1A0

HDMI over Cat5/6 Extender, Box-Style Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA

More Info
Check Prices
Receiver
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
HDMI; Cat5/5e; Cat6
1920x1080 (1080p @ 60Hz)
 
 
 
 
150
150
 
HDMI
1
N202-Series Cat6 Patch Cable
24-bit True Color
No
Yes
4:4:4
150
175ft @ 1080i 125ft @ 1080p
B126-110
200 ft @ 1080i
150 ft @ 1080p
 
 
HDMI
Stereo Audio
Receiver end only (Included)
AC Adapter
NEMA 1-15P
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.37
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV;RoHS; UL; cUL
No
Green (Power), Orange (Activity)
Black
Wallmount
1
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Box; Wall-mount
1 x 2.5 x 3.6
Box
0.19
Metal
Steel
Yes
 
 
 
 
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
0% to 85%, Non-Condensing
 
 
 
 
 
 
 
 
Yes
No
No
Yes
No
200
1
RJ45 (FEMALE)
HDMI (FEMALE)
 
1.4
No
Cat5/Cat5e/Cat6 Cables
Yes
Tested to FCC, RoHS, REACH
1-year limited warranty
 
P166-001-P

HDMI Send/Receive Pass-Through Wallplate, White (F/F)

More Info
Check Prices
 
 
HDMI
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
White
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HDMI (FEMALE)
HDMI (FEMALE)
 
 
 
 
 
 
3-year limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.