Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B127-200-H

2-Port HDMI over Cat6 Active Remote Receiver for Video/Audio, 4K 60 Hz, HDR, PoC, 125 ft., TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
HDMI; Cat5/5e; Cat6; POC
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
200
Max 1920 x 1080 (1080p) Range (ft)
200
Max 1920 x 1200 Range (ft)
150
Max 2560 x 1600 Range (ft)
150
Max 3840 x 2160 (4K@30Hz) Range (ft)
150
Max 3840 x 2160 (4K@60Hz) Range (ft)
125
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
2
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Max Supported Color Depth
24-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby-TrueHD
INPUT
Bus Powered
No
 
 
 
 
 
POWER
Power Over Cable (PoC) Support
Yes
 
 
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
(2) HDMI (FEMALE)
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power); Orange (Output Signal); RJ45 port: Green (Connection), Orange (Activity)
PHYSICAL
Material of Construction
Metal
Included Mounting Accessories
Wallmount
Number of Displays
2
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
 
COMMUNICATIONS
Signal Range (ft.)
125
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Built-In Equalizer
No
Driver Required
No
Recommended Category Cable
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
DIN Mountable
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B127P-100-H

HDMI over Cat6 Active Remote Receiver, 4K 60 Hz, HDR, PoC, Multi-Resolution Support, 125 ft., TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
HDMI; Cat5/5e; Cat6; POC
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
200
Max 1920 x 1080 (1080p) Range (ft)
200
Max 1920 x 1200 Range (ft)
150
Max 2560 x 1600 Range (ft)
150
Max 3840 x 2160 (4K@30Hz) Range (ft)
150
Max 3840 x 2160 (4K@60Hz) Range (ft)
125
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Recommended Cabling
N202-Series Cat6 Solid Wire Cables
Max Supported Color Depth
24-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
 
 
AUDIO
 
Audio Output
HDMI
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
Bus Powered
No
 
 
 
 
 
POWER
Power Over Cable (PoC) Support
Yes
 
 
 
 
 
CONNECTIONS
 
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Rx: x1 Green (Power); Rx RJ45 port: Green (Connected), Orange (Activity)
PHYSICAL
Material of Construction
Metal
Included Mounting Accessories
Wallmount
Number of Displays
1
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Color
Black
Unit Dimensions (hwd / in.)
1.060 x 4.530 x 2.460
Unit Packaging Type
Box
Unit Weight (lbs.)
0.45
Housing
Metal
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
 
COMMUNICATIONS
Signal Range (ft.)
125
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
 
 
 
Multi-Resolution Support
Yes
Built-In Equalizer
Yes
Driver Required
No
Recommended Category Cable
N202-Series Cat6 Solid Wire Cables
 
HDCP Specification
2.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA BHDBT-R-SI

HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA

More Info
OVERVIEW
Product Type
Receiver
Technology
HDBaseT; HDMI; IR; Cat5/5e; Cat6
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
HDR Support
No
3D Video Supported
No
 
Maximum Signal Range (ft)
230
Max 720P Range (ft)
230
Max 1080P Range (ft)
230
AUDIO
 
 
 
INPUT
Bus Powered
No
 
 
 
 
 
POWER
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
 
 
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
 
 
Number of Displays
1
 
 
Color
Black
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
Unit Weight Details
0.55lbs
 
 
 
ENVIRONMENTAL
Operating Temperature Range
0 to 40 C (32 to 104 F)
Storage Temperature Range
-20 to 60 C (-4 to 140 F)
Relative Humidity
20 to 90%
 
 
COMMUNICATIONS
 
EDID Compatible
No
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
No
USB Extension Support
No
Max 1024 x 768 Range (ft)
230
Max 480P Range (ft)
230
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 1920 x 1440 Range (ft)
130
Max 4K UHD Range (ft)
130
Max 480i Range (ft)
230
Max 640 x 480 Range (ft)
230
Max 800 x 600 Range (ft)
230
Max 1600 x 1200 Range (ft)
230
Max 2048 x 1536 Range (ft)
130
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
 
 
 
 
Built-In Equalizer
No
Driver Required
No
 
 
 
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA BHDBT-R-SI-LR

HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
HDBaseT; HDMI; IR; Cat5/5e; Cat6
VIDEO
 
 
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
Max 1280 x 720 (720p) Range (ft)
328
Max 1920 x 1080 (1080p) Range (ft)
328
Max 1920 x 1200 Range (ft)
328
Max 2560 x 1600 Range (ft)
328
Max 3840 x 2160 (4K@30Hz) Range (ft)
328
 
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Recommended Cabling
HDMI
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
3D Video Supported
Yes
 
Maximum Signal Range (ft)
328
Max 720P Range (ft)
328
Max 1080P Range (ft)
328
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
Bus Powered
No
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
POWER
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Unit (Included)
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
1
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
GREEN UNIT LED INDICATES POWER / GREEN RJ45 LED's INDICATE HDCP IS WORKING / ORANGE UNIT LED INDICATES HDBASET SYSTEM ACTIVATION / ORANGE RJ45 LED's INDICATE HDBASET LINK
PHYSICAL
 
Included Mounting Accessories
Wallmount
Number of Displays
1
Form Factor/Mounting Options
Box; Wall-mount
 
Color
Black
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
1.01
Housing
Metal
Unit Weight Details
0.55lbs
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-01 
Receiver Unit Dimensions (hwd / in.)
2.46 x 4.53 x 1.06
Receiver Unit Weight (lbs.)
1.01
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% TO 85% RH, Non-Condensing
Operating Humidity Range
0% TO 85% RH, Non-Condensing
Storage Humidity Range
0% TO 85% RH, Non-Condensing
COMMUNICATIONS
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Max 1024 x 768 Range (ft)
328
Max 480P Range (ft)
328
Max 1440 x 900 Range (ft)
328
Max 1080i Range (ft)
328
Max 1920 x 1440 Range (ft)
328
Max 4K UHD Range (ft)
328
Max 480i Range (ft)
328
Max 640 x 480 Range (ft)
328
Max 800 x 600 Range (ft)
328
Max 1600 x 1200 Range (ft)
328
Max 2048 x 1536 Range (ft)
328
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
 
 
 
 
Built-In Equalizer
No
Driver Required
No
 
 
HDCP Specification
1.4
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
External Power Supply Certifications
UL; cUL; RoHS; FCC
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.