Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B127A-002-BH

2-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
Cat6; HDMI; POC
Host Connector
HDMI (FEMALE)
 
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
2
Video Ports
(2) RJ45 (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 1.4; HDCP 2.2
Resolutions Supported

3840 x 2160 (4K x 2K) @ 60 Hz

Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60Hz
Max. Distance (Between any 2 Units)
230 ft. (70.1 m)
Max 720P Range (ft)
230
Max 1080P Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K) Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Maximum Distance with Booster
400
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
2
Receiver - Number of Video Outputs
2
Signal Range (ft)
230
Signal Range (m)
70
Range Extension using other Tripp Lite product
230 or 400 ft.
Extended Mode
Yes
Extended Mode Details

x2 RJ45 Ports (4K/60 Hz). When using a laptop/Macbook only the first display will be extended. The remaining display will be mirrored.

Mirror Mode
Yes
Mirror Mode Details

x2 RJ45 Ports (4K/60 Hz)

  • When using a laptop/Macbook only the first display will be extended. The remaining display will be mirrored.
  • When using a DVR/DVD/Blu-Ray player both displays will be mirrored.
Other Tripp Lite product used to extend range

B127A-010-H or B127A-110-BH

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
 
 
 
 
 
 
AUDIO
Audio Ports
(2) RJ45 (FEMALE)
Audio Ports Details

Outputs support passthrough audio formats including LPCM2.0/5.1/7.1

Audio Input
HDMI
Audio Output
HDMI
Audio Specification
True uncompressed 7.1 Channel digital audio
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
 
 
POWER
Power Source Type
AC Adapter
Power Source
Transmitter end only (Included)
Power Over Cable (PoC) Support
Yes
Receiver Power Source
Power Over Cable
CONNECTIONS
Number of Ports
2
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
(2) RJ45 (FEMALE)
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power (1x Green) = Splitter unit is receiving power from external power supply; RJ45 Ports (x2 Green) = Port is connected to a receiver and powering the receiver unit, (x2 Orange) = Port is transmitting video to connected receiver
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Length (ft.)
0
Included Mounting Accessories
(2) Brackets, (4) Screws
Number of Displays
2
Form Factor/Mounting Options
Box
Rackmountable
Yes
Transmitter Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Transmitter Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Transmitter Unit Weight (lbs.)
0.55
Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
230
Signal Range (ft.)
230
Max 480P Range (ft)
230
Transmission Distance
230 ft.
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
Max 640 x 480 Range (ft)
230
Max 800 x 600 Range (ft)
230
Max 1600 x 1200 Range (ft)
230
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
Latency
Zero Latency
FEATURES & SPECIFICATIONS
All-in-One Kit
No
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
Yes
Built-In Equalizer
Yes
HDCP Specification
1.4; 2.2
Driver Required
No
Recommended Category Cable
24AWG Cat6
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B127A-002-BHPH2

2-Port HDMI over Cat6 Extender Kit, Splitter/2x Pigtail Receivers - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter; Extender Kit
Technology
Cat6; HDMI; POC; Stereo Audio
Host Connector
HDMI (FEMALE)
 
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
2
Video Ports
(2) RJ45 (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
 
Max Supported Video Resolution
3840 x 2160 @ 60Hz
Max. Distance (Between any 2 Units)
230 ft. (70.1 m)
Max 720P Range (ft)
230
Max 1080P Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K) Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Maximum Distance with Booster
400
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Receiver - Number of Video Outputs
1
 
 
Range Extension using other Tripp Lite product
170ft or 230ft
Extended Mode
Yes
Extended Mode Details

x2 RJ45 Ports (4K/60 Hz). When using a laptop/Macbook only the first display will be extended. The remaining display will be mirrored.

Mirror Mode
Yes
Mirror Mode Details

x2 RJ45 Ports (4K/60 Hz)

  • When using a laptop/Macbook only the first display will be extended. The remaining display will be mirrored.
  • When using a DVR/DVD/Blu-Ray player both displays will be mirrored.
Other Tripp Lite product used to extend range

B127A-010-H or B127A-110-BH

Max Supported Color Depth
36-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
 
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K)
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Receiver/Transceiver Video Output
HDMI
Recommended Cabling

Solid Wire Cat6 Cables (Tripp Lite's N202-Series)

 
AUDIO
 
 
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
True uncompressed 7.1 Channel digital audio
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
Built-In Cable Length (ft.)
0.08
Built-In Cable Length (in.)
1
POWER
Power Source Type
AC Adapter
 
Power Over Cable (PoC) Support
Yes
Receiver Power Source
Power Over Cable
CONNECTIONS
Number of Ports
2
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
(2) RJ45 (FEMALE)
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
Side A - Connector 2
(2) RJ45 (FEMALE)
Side B - Connector 2
(2) HDMI (MALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitter: RJ45 Ports (x2) = Green (Power), Orange (Transmitting Data); Power = Green; x2 Receiver Units: RJ45 Ports (x1 each) = Green (Power), Orange (Receiving video from TX)
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Length (ft.)
0
Included Mounting Accessories
Brackets
 
 
Rackmountable
Yes
Transmitter Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Transmitter Unit Dimensions (hwd / in.)
1.06 x 4.53 x 2.46
Transmitter Unit Weight (lbs.)
1
 
Unit Packaging Type
Box
Unit Weight (lbs.)
1
Receiver Unit Dimensions (hwd / cm.)
1.86 x 4.7 x 7.5
Receiver Unit Dimensions (hwd / in.)
0.732 x 1.85 x 2.95
Receiver Unit Weight (kg)
0.45
Receiver Unit Weight (lbs.)
1
Transmitter Unit Weight (kg)
0.45
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85%
COMMUNICATIONS
Max 1024 x 768 Range (ft)
230
Signal Range (ft.)
230
Max 480P Range (ft)
230
Transmission Distance
230 ft.
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
Max 640 x 480 Range (ft)
230
Max 800 x 600 Range (ft)
230
Max 1600 x 1200 Range (ft)
230
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
Latency
Zero Latency
FEATURES & SPECIFICATIONS
All-in-One Kit
Yes
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
Yes
Built-In Equalizer
Yes
HDCP Specification
1.4; 2.2
Driver Required
No
Recommended Category Cable
Cat6
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B127A-004-BH

4-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
Cat6; HDMI; POC; Stereo Audio
Host Connector
HDMI (FEMALE)
Device Compatibility
Chromebook; Computer; Laptop; Monitor/HDTV; Projector; Tablet; Video Game System
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
 
Video Ports
HDMI (FEMALE); (4) RJ45 (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
 
Max Supported Video Resolution
3840 x 2160 @ 60Hz
Max. Distance (Between any 2 Units)
230 ft. (70.1 m)
Max 720P Range (ft)
230
Max 1080P Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
 
Max 3840 x 2160 (4K) Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
 
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
4
 
Signal Range (ft)
230
 
 
Extended Mode
Yes
Extended Mode Details

x4 RJ45 Ports (4K/60 Hz)

  • When using a laptop/Macbook only the first display will be extended. The remaining 3 displays will be mirrored.
  • When using a DVR/DVD/Blu-Ray player all four displays will be mirrored.
Mirror Mode
Yes
Mirror Mode Details

x4 RJ45 Ports (4K/60 Hz)

  • When using a laptop/Macbook only the first display will be extended. The remaining 3 displays will be mirrored.
  • When using a DVR/DVD/Blu-Ray player all four displays will be mirrored.
 
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
 
Max 1280 x 720 (720p) Range (ft)
230
 
 
 
Transmitter - Local Display Output
HDMI
AUDIO
 
 
 
 
Audio Specification
True uncompressed 7.1 Channel digital audio
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
 
 
POWER
Power Source Type
AC Adapter
 
Power Over Cable (PoC) Support
Yes
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Input x Output
1 x 4
Daisy-chainable / Cascadable
No
 
Side B - Connector 2
(4) RJ45 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Splitter Unit: x4 RJ45 Ports (x4 Green = Power, x4 Orange = Transmitting video to connected receiver), Power (x1 Green = Powered by external power supply), Input (x1 Orange = Connected to video source), Local (x1 Orange = Display connected to local HDMI port), UTP (x1 Orange = Receiver unit(s) connected and receiving data)
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Length (ft.)
0
 
 
 
Rackmountable
Yes
 
 
 
Unit Dimensions (hwd / in.)
1.169 x 9.252 x 3.937
Unit Packaging Type
Box
Unit Weight (lbs.)
1.43
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
230
Signal Range (ft.)
230
Max 480P Range (ft)
230
Transmission Distance
230 ft.
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
 
Max 800 x 600 Range (ft)
230
Max 1600 x 1200 Range (ft)
230
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
Latency
Zero Latency
FEATURES & SPECIFICATIONS
 
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
Yes
Built-In Equalizer
Yes
HDCP Specification
1.4; 2.2
Driver Required
No
Recommended Category Cable
24AWG Solid Wire Cat6
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.