Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B127A-010-H

Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA

More Info
Check Prices
OVERVIEW
Product Type
Signal Booster
Technology
Cat6; HDMI
 
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
3840 x 2160 @ 60 Hz (4K x 2K)
Max. Distance (Between any 2 Units)
Transmitter and Receiver (1 to 1) = 400 ft.
Max Number of Ports (Entire Chain)
1
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
400
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
Bus Powered
No
 
 
 
 
 
 
POWER
Power Over Cable (PoC) Support
Yes
 
 
 
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
Daisy-chainable / Cascadable
Yes
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green = Power
PHYSICAL
Color
Black
Material of Construction
Plastic (PC)
Unit Dimensions (hwd / in.)
0.590 x 1.020 x 2.360
Unit Packaging Type
Box
Unit Weight (lbs.)
0.17
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
400
Transmission Distance
400 ft. (120 m)
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
FEATURES & SPECIFICATIONS
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Displayport Specification
1.2
HDCP Specification
1.4; 2.2
Driver Required
No
Recommended Category Cable
Cat6
DIN Mountable
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
AUDIO
 
 
 
PORT EXPANSION
 
TAA B127A-110-BD

DisplayPort over Cat6 Receiver with Repeater, 4K, 4:4:4, Transceiver, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
Cat5/5e; Cat6; DisplayPort; POC
Host Connector
RJ45 (FEMALE)
VIDEO
Video Input
DISPLAYPORT (FEMALE)
Video Output
DISPLAYPORT (FEMALE)
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 30 Hz
Max. Distance (Between any 2 Units)
230 ft.
 
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
Video Ports
DISPLAYPORT (FEMALE)
Video Ports Details
DisplayPort 1.2a; HDCP 2.2
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
2300
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 4096 x 2160 (4K) Range (ft)
230
Receiver/Transceiver Video Output
DisplayPort
Receiver - Number of Video Outputs
2
Signal Range (ft)
230
Signal Range (m)
70
Range Extension using other Tripp Lite product
170 ft. or 230 ft.
Recommended Cabling

Solid Wire 24AWG Cat6 Cables (Tripp Lite's N202-Series)

Other Tripp Lite product used to extend range

B127A-010-H Signal Booster or additional B127A-110-BD Transceivers (up to 3)

Maximum Signal Range Details

A single B127A-110-BD unit can be connected to a transmitter unit to reach 230 ft. When daisy-chaining multiple B127A-110-BD's (up to 4 total) each link in the chain reaches 230 ft., for a maximum distance of 920 ft. When using a B127A-010-H signal booster between the first transmitter and first B127A-110-BD in the chain in a four-link daisy-chain installation the total distance can be 1070 ft.

INPUT
Bus Powered
No
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.381
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Over Cable (PoC) Support
Yes
Power Source Type
AC Adapter
AC Plug Type
AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
Power Source
Transmitter end only (Optional)
CONNECTIONS
Side A - Connector 1
(2) RJ45 (FEMALE)
Side B - Connector 1
TOSLINK (FEMALE)
Daisy-chainable / Cascadable
Yes
Side A - Connector 2
DISPLAYPORT (FEMALE)
Daisy-chainable / Cascadable Details
Up to 4 Units
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Power = Green; RJ45 (x2) Green = Unit is receiving power, (x2) Orange = signal is being sent
PHYSICAL
Color
Black
Material of Construction
Metal
Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
Included Mounting Accessories
(2) Mounting Brackets
Number of Displays
1
Form Factor/Mounting Options
Box
Rackmountable
Yes
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85%, Non Condensing
COMMUNICATIONS
Signal Range (ft.)
230
Transmission Distance
230 ft. (70m) ; 400 ft. (121 m) with signal booster
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
USB Extension Support
No
Latency
0
FEATURES & SPECIFICATIONS
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
Displayport Specification
1.2a
HDCP Specification
1.4; 2.2
Driver Required
No
Recommended Category Cable
Cat6
DIN Mountable
No
Built-In Equalizer
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
External Power Supply Certifications
CCC; CE; GS; TUV; UL; cUL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
AUDIO
Audio Input
Displayport
Audio Output
Toslink; DisplayPort
Audio Specification
Pass-through audio formats including LPCM2.0/5.1/7.1; TOSLINK audio
PORT EXPANSION
Daisy-chainable or Cascadable
Daisychainable up to 4 layers, 230 ft. per layer

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.