You cannot compare products of different types. Please select the product type you want to compare.
Audio Video Cables Compare Remove |
|||
P510-006VGA Monitor Extension Cable, 640x480 (HD15 M/F), 6 ft. (1.83 m) |
|||
P510-010VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft. (3.05 m) |
|||
P510-025VGA Monitor Extension Cable, 640x480 (HD15 M/F), 25 ft. (7.62 m) |
|||
Video Splitters & Multiviewers Compare Remove |
|||
B130-2021 x 4 VGA over Cat5/6 Extender Kit, Transmitter/Receiver for Video, 2 Local/2 Remote Displays, Up to 500 ft. (152 m) |
|||
Video Extenders Compare Remove |
|||
B130-101-2VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 1000 ft. (305 m), TAA |
|||
B130-101A-2VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA |
|||
B130-101S-2VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/RS-232, Up to 1000 ft. (305 m), TAA |
|||
B130-111AVGA with Audio over Cat5/Cat6 Transmitter and Receiver with Repeater Kit, Box-Style, 1920x1440 60 Hz, Up to 1000 ft. TAA |
|||
B132-100-1VGA over Cat5/6 Extender, Box-Style Receiver for Video, Up to 1000 ft. (305 m), TAA |
|||
Video Switches Compare Remove |
|||
B112-002-R2-Port Manual VGA/SVGA Video Switch (3x HD15F) |