Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


B130-101A-2

VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA

More Info
Check Prices
Extender Kit
 
VGA/SVGA; Stereo Audio; Cat5/5e; Cat6
 
1920x1440 @ 60Hz
500
500
500
500
500
VGA
1
1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz)
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
B132-110A
No
No
1000
1000 ft @ 1024 x 768 (60Hz)
500 ft @ 1920 x 1440 (60Hz)
 
 
VGA
VGA
1
3.5mm
Stereo Audio
3.5mm
No
AC Adapter
NEMA 1-15P
Transmitter and Receiver (Included)
No
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
TX & RX: Red (Power); RJ45: Green (Connection), Orange (Data Transmission)
Black
Wallmount
1
Can DIN Mount using Tripp Lite Bracket  B110-DIN-01  and  B110-DIN-02 
Box; Wall-mount
 
 
Box
 
Metal
2.53 x 3.61 x 1.01
0.4
4.53 x 1.06 x 2.46
0.5
32 to 104 °F (0 to 40 °C)
-4 to 140 °F (-20 to 60 °C)
10% to 90% RH, Non-Condensing
1000
1000
500
500
500
1000
1000
1000
500
Yes
No
No
No
No
1
(2) HD15 (FEMALE)
RJ45 (FEMALE)
HD15 (FEMALE)
3.5MM (FEMALE)
RJ45 (FEMALE)
 
No
No
Yes
Tested to FCC, RoHS, REACH
1-year limited warranty
B130-101A-WP-2

VGA over Cat5/6 Extender Kit, Wall Plate Transmitter/Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA

More Info
Check Prices
Extender Kit
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
VGA/SVGA; Stereo Audio; Cat5/5e; Cat6
Extender
1920x1440 @ 60Hz
500
500
500
500
500
VGA
1
 
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
 
No
No
1000
1000 ft @ 1024 x 768 (60Hz)
500 ft @ 1920 x 1440 (60Hz)
 
 
VGA
VGA
1
3.5mm
Stereo Audio
3.5mm
No
AC Adapter
NEMA 1-15P
Transmitter and Receiver (Included)
No
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
TX & RX: RJ45: Green (Connection), Orange (Data Transmission)
White
 
1
 
Wallplate
 
 
Box
 
Plastic
4.53 x 2.76 x 1
0.5
4.53 x 2.76 x 1
0.5
32 to 104 °F (0 to 40 °C)
-4 to 140 °F (-20 to 60 °C)
10% to 90% RH, Non-Condensing
1000
1000
500
500
500
1000
1000
1000
500
Yes
No
No
No
No
1
HD15 (FEMALE)
RJ45 (FEMALE)
HD15 (FEMALE)
3.5MM (FEMALE)
RJ45 (FEMALE)
3.5MM (FEMALE)
No
No
Yes
Tested to FCC, RoHS, REACH
1-year limited warranty
B132-002A-2

2-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA

More Info
Check Prices
Transceiver
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
VGA/SVGA; Stereo Audio; Cat5/5e; Cat6
 
1920x1440 @ 60Hz
500
500
500
500
500
VGA
2
1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz)
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
B132-110A
No
No
1000
1000 ft @ 1024 x 768 (60Hz)
500 ft @ 1920 x 1440 (60Hz)
 
 
 
 
 
3.5mm
Stereo Audio
 
No
AC Adapter
NEMA 1-15P
Unit (Included)
No
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
RJ45: Green (Connection), Orange (Data Transmission)
Black
Wallmount
2
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Box; Wall-mount
Yes
1 x 2.5 x 3.7
Box
0.45
Metal
 
 
 
 
32 to 122 F (0 to 50 C)
-4 to 158 (-20 to 70 C)
10% to 90% RH, Non-Condensing
1000
1000
500
500
500
1000
1000
1000
500
Yes
No
No
No
No
2
HD15 (FEMALE)
3.5MM (FEMALE)
(2) RJ45 (FEMALE)
 
 
 
No
No
No
Tested to FCC, RoHS, REACH
1-year limited warranty
B132-004A-2

4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA

More Info
Check Prices
Transceiver
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
VGA/SVGA; Stereo Audio; Cat5/5e; Cat6
 
1920x1440 @ 60Hz
500
500
500
500
500
VGA
4
1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz)
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
B132-110A
No
No
1000
1000 ft @ 1024 x 768 (60Hz)
500 ft @ 1920 x 1440 (60Hz)
VGA
VGA
VGA
 
 
3.5mm
Stereo Audio
 
 
AC Adapter
NEMA 1-15P
Unit (Included)
No
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
Red (Power); RJ45: Green (Connection), Orange (Data Transmission)
Black
Wallmount
4
Up to three transmitters local units can be mounted in 1U of rack space using a Tripp Lite  B132-004-RB  Extender/Splitter 19in rackmount bracket Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Box; Wall-mount; Rackmount
 
1.2 x 5.3 x 3.9
Box
0.85
Metal
 
 
 
 
32 to 122 F (0 to 50 C)
-4 to 158 (-20 to 70 C)
10% to 90% RH, Non-Condensing
1000
1000
500
500
500
1000
1000
1000
500
Yes
No
No
 
No
4
HD15 (FEMALE)
3.5MM (FEMALE)
(4) RJ45 (FEMALE)
HD15 (FEMALE)
3.5MM (FEMALE)
 
No
 
No
Tested to FCC, RoHS, REACH
1-year limited warranty
B132-008A-2

8-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA

More Info
Check Prices
Transceiver
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A, 4.5 ft.
VGA/SVGA; Stereo Audio; Cat5/5e; Cat6
 
1920x1440 @ 60Hz
500
500
500
500
500
VGA
8
1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz)
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
B132-110A
No
No
1000
1000 ft @ 1024 x 768 (60Hz)
500 ft @ 1920 x 1440 (60Hz)
 
 
VGA
 
 
3.5mm
Stereo Audio
 
No
AC Adapter
NEMA 1-15P
Unit (Included)
No
100-240V / 50-60Hz / 1.0A
5V/3A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
Red (Green); Orange (Activity, EDID)
Black
Wallmount
8
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Box; Wall-mount
 
1.2 x 9.3 x 3.9
Box
1.5
Metal
 
 
 
 
32 to 122 F (0 to 50 C)
-4 to 158 (-20 to 70 C)
10% to 90% RH, Non-Condensing
1000
1000
500
500
500
1000
1000
1000
500
Yes
No
No
No
No
8
HD15 (FEMALE)
3.5MM (FEMALE)
(8) RJ45 (FEMALE)
HD15 (FEMALE)
3.5MM (FEMALE)
 
No
No
No
Tested to FCC, RoHS, REACH
1-year limited warranty
B132-100A

VGA over Cat5/6 Extender, Box-Style Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA

More Info
Check Prices
Receiver
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
VGA/SVGA; Stereo Audio; Cat5/5e; Cat6
 
1920x1440 @ 60Hz
500
500
500
500
500
 
 
1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz)
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
B132-110A
No
No
1000
1000 ft @ 1024 x 768 (60Hz)
500 ft @ 1920 x 1440 (60Hz)
 
 
 
VGA
1
 
Stereo Audio
3.5mm
No
AC Adapter
NEMA 1-15P
Unit (Included)
No
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
Red (Power); RJ45: Green (Connection), Orange (Data Transmission)
Black
Wallmount
1
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Box; Wall-mount
 
1 x 2.5 x 3.7
Box
0.45
Metal
 
 
 
 
32 to 122 F (0 to 50 C)
-4 to 158 (-20 to 70 C)
10% to 90% RH, Non-Condensing
1000
1000
500
500
500
1000
1000
1000
500
Yes
No
No
No
No
1
RJ45 (FEMALE)
 
HD15 (FEMALE)
3.5MM (FEMALE)
 
 
No
No
Yes
Tested to FCC, RoHS, REACH
1-year limited warranty
B132-100A-WP-1

VGA over Cat5/6 Extender, Wall Plate Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA

More Info
Check Prices
Receiver
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
VGA/SVGA; Stereo Audio; Cat5/5e; Cat6
 
1920x1440 @ 60Hz
500
500
500
500
500
 
 
 
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
 
No
No
1000
1000 ft @ 1024 x 768 (60Hz)
500 ft @ 1920 x 1440 (60Hz)
 
 
 
VGA
1
 
Stereo Audio
3.5mm
No
AC Adapter
NEMA 1-15P
Unit (Included)
No
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
RJ45: Green (Connection), Orange (Data Transmission)
White
 
1
 
Wallplate
 
4.5 x 2.75 x 1
Box
0.5
Plastic
 
 
 
 
32 to 122 F (0 to 50 C)
-4 to 158 (-20 to 70 C)
10% to 90% RH, Non-Condensing
1000
1000
500
500
500
1000
1000
1000
500
Yes
No
No
No
No
1
RJ45 (FEMALE)
 
HD15 (FEMALE)
3.5MM (FEMALE)
 
 
No
No
Yes
Tested to FCC, RoHS, REACH
1-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.