Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


B130111A

VGA with Audio over Cat5/Cat6 Extender Kit, Box-Style Transmitter and Repeater, 1920x1440 at 60Hz, Up to 1000 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; 5V, 2A, 5 ft.
Black
Yes
 
 
 
1000
1000
500
500
500
500
1000
1000
1000
500
500
500
1
(2) HD15 (FEMALE)
RJ45 (FEMALE)
(2) 3.5MM (FEMALE)
HD15 (FEMALE)
(2) RJ45 (FEMALE)
3.5MM (FEMALE)
VGA/SVGA; Stereo Audio
 
 
 
1-year limited warranty
 
 
B132002A2

2-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Black
 
Yes
1 x 2.5 x 3.7
0.45
1000
1000
500
500
500
500
1000
1000
1000
500
500
500
2
HD15 (FEMALE)
3.5MM (FEMALE)
 
(2) RJ45 (FEMALE)
 
 
VGA/SVGA; Stereo Audio
No
Yes
 
1-year limited warranty
 
 
B132004A2

4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Black
 
 
1.2 x 5.3 x 3.9
0.85
1000
1000
500
500
500
500
1000
1000
1000
500
500
500
4
HD15 (FEMALE)
3.5MM (FEMALE)
 
(4) RJ45 (FEMALE)
HD15 (FEMALE)
3.5MM (FEMALE)
VGA/SVGA; Stereo Audio
 
 
 
1-year limited warranty
 
 
B132008A2

8-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A, 4.5 ft.
Black
 
 
1.2 x 9.3 x 3.9
1.5
1000
1000
500
500
500
500
1000
1000
1000
500
500
500
8
HD15 (FEMALE)
3.5MM (FEMALE)
 
(8) RJ45 (FEMALE)
HD15 (FEMALE)
3.5MM (FEMALE)
VGA/SVGA; Stereo Audio
 
 
1920 x 1440 @ 60Hz
1-year limited warranty
 
 
B132110A

VGA over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 1000 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Black
Yes
 
1.0" x 4.50" x 2.50"
 
1000
1000
500
500
500
500
1000
1000
1000
500
500
500
1
RJ45 (FEMALE)
 
 
HD15 (FEMALE)
3.5MM (FEMALE)
RJ45 (FEMALE)
VGA/SVGA; Stereo Audio
 
 
1920 x 1440 @ 60Hz
1-year limited warranty
 
 
P312010

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft.

More Info
Check Prices
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
3.5MM (MALE)
 
 
3.5MM (MALE)
 
 
Stereo Audio
 
 
 
Lifetime limited warranty
10
ROHS
P502010

VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.

More Info
Check Prices
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HD15 (MALE)
 
 
HD15 (MALE)
 
 
Coax; VGA/SVGA
 
 
 
Lifetime limited warranty
10
 
P504010

VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft.

More Info
Check Prices
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HD15 (MALE)
3.5MM (MALE)
 
HD15 (MALE)
3.5MM (MALE)
 
Coax; VGA/SVGA; Stereo Audio
 
 
 
Lifetime limited warranty
10
 
P52401K

Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft.

More Info
Check Prices
 
Maroon
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
BARE WIRE
 
 
BARE WIRE
 
 
 
 
 
 
Lifetime limited warranty
1000
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.