Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B132-002-2

2-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Up to 1000 ft. (305 m), TAA

More Info
OVERVIEW
Product Type
Transceiver
Technology
VGA/SVGA; Cat5/5e; Cat6
 
VIDEO
Max 720P Range (ft)
500
Max 1080P Range (ft)
500
HDR Support
No
3D Video Supported
No
Maximum Signal Range (ft)
1000
 
 
 
 
 
 
 
 
 
 
 
INPUT
Bus Powered
No
 
 
 
 
 
POWER
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
 
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
HD15 (FEMALE)
Side B - Connector 1
(2) RJ45 (FEMALE)
 
 
 
PHYSICAL
Color
Black
Number of Displays
2
Form Factor/Mounting Options
Box
Unit Dimensions (hwd / in.)
1.000 x 2.500 x 3.625
Unit Weight (lbs.)
0.45
 
 
 
 
 
COMMUNICATIONS
Max 1024 x 768 Range (ft)
1000
Max 480P Range (ft)
1000
Max 1440 x 900 Range (ft)
500
Max 1080i Range (ft)
500
Max 1920 x 1440 Range (ft)
500
Max 480i Range (ft)
1000
Max 640 x 480 Range (ft)
1000
Max 800 x 600 Range (ft)
1000
Max 1600 x 1200 Range (ft)
500
EDID Compatible
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
USB Extension Support
No
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
Driver Required
No
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
 
 
B132-004-2

4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Up to 1000 ft. (305 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter; Extender Kit
Technology
VGA/SVGA; Cat5/5e; Cat6
Host Connector
HD15 (FEMALE)
VIDEO
Max 720P Range (ft)
500
Max 1080P Range (ft)
500
HDR Support
No
3D Video Supported
No
Maximum Signal Range (ft)
1000
Max Supported Video Resolution
1920 x 1440 @ 60Hz
Max 1280 x 720 (720p) Range (ft)
500
Max 1920 x 1080 (1080p) Range (ft)
500
Max 1920 x 1200 Range (ft)
500
Transmitter Video Input
VGA
Transmitter - Number of Video Outputs
4
Transmitter - Local Display Output
VGA
Range Extension using other Tripp Lite product
1000 ft. @ 1024 x 768 (60Hz) 500 ft. @ 1920 x 1440 (60Hz)
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Other Tripp Lite product used to extend range
B132-110A
Maximum Signal Range Details
1000 ft @ 1024 x 768 (60Hz)
500 ft @ 1920 x 1440 (60Hz)
INPUT
Bus Powered
No
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.38
POWER
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Unit (Included)
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
4
Side A - Connector 1
HD15 (FEMALE)
Side B - Connector 1
(4) RJ45 (FEMALE)
Side B - Connector 2
HD15 (FEMALE)
Input x Output
1 x 4
Daisy-chainable / Cascadable
Yes
PHYSICAL
Color
Black
Number of Displays
4
Form Factor/Mounting Options
Box; Wall-mount; Rackmount
Unit Dimensions (hwd / in.)
1.200 x 5.000 x 4.000
Unit Weight (lbs.)
0.85
Cable Length (ft.)
0
Included Mounting Accessories
Wallmount
Optional Mounting Accessory Notes
Up to three transmitters local units can be mounted in 1U of rack space using a Tripp Lite  B132-004-RB  Extender/Splitter 19in rackmount bracket. Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 .
Unit Packaging Type
Box
Housing
Metal
COMMUNICATIONS
Max 1024 x 768 Range (ft)
1000
Max 480P Range (ft)
1000
Max 1440 x 900 Range (ft)
500
Max 1080i Range (ft)
500
Max 1920 x 1440 Range (ft)
500
Max 480i Range (ft)
1000
Max 640 x 480 Range (ft)
1000
Max 800 x 600 Range (ft)
1000
Max 1600 x 1200 Range (ft)
500
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
USB Extension Support
No
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
Driver Required
No
MST Support
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45: Green (Connection), Orange (Data Transmission)
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
10% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.