Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products


B110-DIN-01

DIN Rail-Mounting Bracket for Digital Signage, Version 1 - 41 mm mounting distance

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
Technology
A/V over IP
Accessory Class
Audio Video Accessories
 
PHYSICAL
Color
Black
Material of Construction
Aluminum
Rackmountable
No
Unit Packaging Type
Box
 
 
FEATURES & SPECIFICATIONS
Driver Required
No
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
POWER
 
COMMUNICATIONS
 
 
 
B110-DIN-02

DIN Rail-Mounting Bracket for Digital Signage, Version 2 - 65 mm Mounting Distance

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
Technology
A/V over IP
Accessory Class
Audio Video Accessories
Product Type
Mounting Bracket
PHYSICAL
Color
Black
Material of Construction
Aluminum
Rackmountable
No
Unit Packaging Type
Box
 
 
FEATURES & SPECIFICATIONS
 
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
POWER
 
COMMUNICATIONS
 
 
 
B132-004-RB

19" Rack Mount Bracket (holds up to three Cat5 extender/splitter local units)

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
 
Accessory Class
Audio Video Accessories
 
PHYSICAL
Color
Black
Material of Construction
Steel
 
 
Unit Dimensions (hwd / in.)
1.75 x 19 x 1.25
Unit Weight (lbs.)
0.8
FEATURES & SPECIFICATIONS
 
 
 
STANDARDS & COMPLIANCE
 
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
VIDEO
HDR Support
No
POWER
Power Over Cable (PoC) Support
No
COMMUNICATIONS
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
USB Extension Support
No
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.