Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


B132100A

VGA over Cat5/6 Extender, Box-Style Receiver for Video/Audio, Up to 1000 ft. (304.8 m), TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
VGA/SVGA; Stereo Audio
500
500
500
Black
1 x 2.5 x 3.6
0.45
 
1000
1000
500
500
500
1000
1000
1000
500
1
RJ45 (FEMALE)
HD15 (FEMALE)
3.5MM (FEMALE)
 
 
1-year limited warranty
 
 
 
B132100AWP1

VGA over Cat5/6 Extender, Wall Plate Receiver for Video/Audio, Up to 1000 ft. (304.8 m), TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
VGA/SVGA; Stereo Audio
500
500
500
White
4.5 x 2.75 x 1
0.5
 
1000
1000
500
500
500
1000
1000
1000
500
1
RJ45 (FEMALE)
HD15 (FEMALE)
3.5MM (FEMALE)
 
 
1-year limited warranty
 
 
 
B132110A

VGA over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 1000 ft. (304.8 m), TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
VGA/SVGA; Stereo Audio
500
500
500
Black
1.0" x 4.50" x 2.50"
 
Yes
1000
1000
500
500
500
1000
1000
1000
500
1
RJ45 (FEMALE)
HD15 (FEMALE)
3.5MM (FEMALE)
RJ45 (FEMALE)
 
1-year limited warranty
1920 x 1440 @ 60Hz
 
 
P312010

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)

More Info
Check Prices
 
Stereo Audio
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
3.5MM (MALE)
3.5MM (MALE)
 
 
 
Lifetime limited warranty
 
10
ROHS
P502010

VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m)

More Info
Check Prices
 
Coax; VGA/SVGA
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
HD15 (MALE)
HD15 (MALE)
 
 
 
Lifetime limited warranty
 
10
 
P504010

VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m)

More Info
Check Prices
 
Coax; VGA/SVGA; Stereo Audio
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
HD15 (MALE)
HD15 (MALE)
3.5MM (MALE)
 
3.5MM (MALE)
Lifetime limited warranty
 
10
 
P52401K

Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft. (304.8 m)

More Info
Check Prices
 
 
 
 
 
Maroon
 
 
 
 
 
 
 
 
 
 
 
 
 
BARE WIRE
BARE WIRE
 
 
 
Lifetime limited warranty
 
1000
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.