Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


B132100A

VGA over Cat5/6 Extender, Box-Style Receiver for Video/Audio, Up to 1000 ft. (304.8 m), TAA

More Info
Check Prices
VGA/SVGA; Stereo Audio
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
500
500
500
Black
 
1 x 2.5 x 3.6
0.45
1000
1000
500
500
500
1000
1000
1000
500
1
RJ45 (FEMALE)
 
 
HD15 (FEMALE)
3.5MM (FEMALE)
 
1-year limited warranty
 
 
B132110A

VGA over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 1000 ft. (304.8 m), TAA

More Info
Check Prices
VGA/SVGA; Stereo Audio
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
500
500
500
Black
Yes
1.0" x 4.50" x 2.50"
 
1000
1000
500
500
500
1000
1000
1000
500
1
RJ45 (FEMALE)
 
 
HD15 (FEMALE)
3.5MM (FEMALE)
RJ45 (FEMALE)
1-year limited warranty
 
1920 x 1440 @ 60Hz
B130101A2

VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 1000 ft. (304.8 m), TAA

More Info
Check Prices
VGA/SVGA; Stereo Audio
 
500
500
500
Black
 
 
 
1000
1000
500
500
500
1000
1000
1000
500
1
(2) HD15 (FEMALE)
RJ45 (FEMALE)
(2) 3.5MM (FEMALE)
HD15 (FEMALE)
3.5MM (FEMALE)
RJ45 (FEMALE)
1-year limited warranty
 
 
B130111A

VGA with Audio over Cat5/Cat6 Extender Kit, Box-Style Transmitter and Repeater, 1920x1440 at 60Hz, Up to 1000 ft. (304.8 m), TAA

More Info
Check Prices
VGA/SVGA; Stereo Audio
Input: 100-240V, 50/60Hz, 0.5A; 5V, 2A, 5 ft.
500
500
500
Black
Yes
 
 
1000
1000
500
500
500
1000
1000
1000
500
1
(2) HD15 (FEMALE)
RJ45 (FEMALE)
(2) 3.5MM (FEMALE)
HD15 (FEMALE)
(2) RJ45 (FEMALE)
3.5MM (FEMALE)
1-year limited warranty
 
 
B1321001

VGA over Cat5/6 Extender, Box-Style Receiver for Video, Up to 1000 ft. (304.8 m), TAA

More Info
Check Prices
VGA/SVGA
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
500
500
500
Black
 
1 x 2.5 x 3.6
0.45
1000
1000
500
500
500
1000
1000
1000
500
1
RJ45 (FEMALE)
 
 
HD15 (FEMALE)
 
 
1-year limited warranty
 
 
B132100ASR

VGA with Audio over Cat5/Cat6 Extender, Receiver, USB-Powered, 1440x900 at 60Hz, Up to 300 ft. (91.44 m), TAA

More Info
Check Prices
VGA/SVGA; Stereo Audio
 
 
 
150
White; Black
 
 
 
300
300
150
 
 
300
300
300
 
1
RJ45 (FEMALE)
 
 
HD15 (FEMALE)
3.5MM (FEMALE)
 
1-year limited warranty
CE, FCC, RoHS, REACH
 
B132100AWP1

VGA over Cat5/6 Extender, Wall Plate Receiver for Video/Audio, Up to 1000 ft. (304.8 m), TAA

More Info
Check Prices
VGA/SVGA; Stereo Audio
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
500
500
500
White
 
4.5 x 2.75 x 1
0.5
1000
1000
500
500
500
1000
1000
1000
500
1
RJ45 (FEMALE)
 
 
HD15 (FEMALE)
3.5MM (FEMALE)
 
1-year limited warranty
 
 
B132200ASR

Dual VGA with Audio over Cat5/Cat6 Extender, Box-Style Receiver, 1440x900 at 60Hz, Up to 300 ft. (91.44 m), TAA

More Info
Check Prices
VGA/SVGA; Stereo Audio
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
 
 
150
Black
 
1.1 x 4.5 x 2.5
0.5
300
300
150
 
 
300
300
300
 
2
RJ45 (FEMALE)
 
 
(2) HD15 (FEMALE)
(2) 3.5MM (FEMALE)
 
1-year limited warranty
CE, FCC, RoHS, REACH
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.