B140002
2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60.96 m), TAA
OVERVIEW
Product Type:
Cat5/Cat6 Transmitter
AC Adapter:
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Technology:
DVI; Cat5/5e; Cat6
Form Factor and Mounting Options:
Box; Wall-mount
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
150
Max 1080P Range (ft):
150
Max 1280 x 720 (720p) Range (ft):
150
Max 1920 x 1080 (1080p) Range (ft):
150
Transmitter Video Input:
DVI-I
Transmitter - Number of Video Outputs:
2
Signal Range (ft.):
200ft @ 1024 x 768 XGA 150ft @ 1920 x 1080 UXGA
Signal Range (m):
61m @ 1024 x 768 XGA 45.7 @ 1920 x 1080 UXGA
Range Extension using other Tripp Lite product:
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Recommended Cabling:
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range:
B140-110
3D Video Supported:
Yes
POWER
Power Source:
Unit (Included)
Power Source Type:
AC Adapter
AC Plug Type:
NEMA 1-15P
External Power Supply Input Specs (V / Hz / A):
100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A):
5V/2A
External Power Supply Cord Length (ft.):
4.5
External Power Supply Cord Length (m.):
1.4
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
FCC; PSE; TUV; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
RJ45: Green (Connection), Orange (Data Transmission)
PHYSICAL
Color:
Black
Included Mounting Accessories:
Wallmount
Number of Displays:
2
PHYSICAL:
Optional Mounting Accessory Notes:
Can DIN Mount using Tripp Lite Bracket
B110-DIN-02
Unit Dimensions (hwd / in.):
1 x 2.5 x 3.6
Unit Packaging Type:
Box
Unit Weight (lbs.):
0.43
Housing:
Metal
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
200
Max 480P Range (ft):
200
Max 1440 x 900 Range (ft):
150
Max 1080i Range (ft):
150
Max 480i Range (ft):
200
Max 640 x 480 Range (ft):
200
Max 800 x 600 Range (ft):
200
Max 1600 x 1200 Range (ft):
150
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
CONNECTIONS
Ports:
2
Side A - Connector 1:
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 1:
(2) RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
Driver Required:
No
Built-In Equalizer:
No
STANDARDS & COMPLIANCE
Certifications:
Tested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
INPUT
B140002DD
2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Dual-Display DVI-D, 200 ft. (60.96 m), TAA
OVERVIEW
Product Type:
Cat5/Cat6 Transmitter
AC Adapter:
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
Technology:
DVI; Cat5/5e; Cat6
Form Factor and Mounting Options:
Box; Wall-mount
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
150
Max 1080P Range (ft):
150
Max 1280 x 720 (720p) Range (ft):
150
Max 1920 x 1080 (1080p) Range (ft):
150
Transmitter Video Input:
DVI-I
Transmitter - Number of Video Outputs:
2
Signal Range (ft.):
150
Signal Range (m):
45.7
Range Extension using other Tripp Lite product:
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Recommended Cabling:
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range:
B140-110
3D Video Supported:
Yes
POWER
Power Source:
Unit (Included)
Power Source Type:
AC Adapter
AC Plug Type:
NEMA 1-15P
External Power Supply Input Specs (V / Hz / A):
100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A):
5V/2A
External Power Supply Cord Length (ft.):
4.5
External Power Supply Cord Length (m.):
1.4
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
FCC; PSE; TUV; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
RJ45: Green (Connection), Orange (Data Transmission)
PHYSICAL
Color:
Black
Included Mounting Accessories:
Wallmount
Number of Displays:
2
Unit Dimensions (hwd / in.):
5.04 x 3.6 x 1.17
Unit Packaging Type:
Box
Unit Weight (lbs.):
0.8
Housing:
Metal
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
200
Max 480P Range (ft):
200
Max 1440 x 900 Range (ft):
150
Max 1080i Range (ft):
150
Max 480i Range (ft):
200
Max 640 x 480 Range (ft):
200
Max 800 x 600 Range (ft):
200
Max 1600 x 1200 Range (ft):
150
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
CONNECTIONS
Ports:
2
Side A - Connector 1:
(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 1:
(4) RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
Driver Required:
No
Built-In Equalizer:
No
STANDARDS & COMPLIANCE
Certifications:
Tested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
INPUT
B140004
4-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60.96 m), TAA
OVERVIEW
Product Type:
Cat5/Cat6 Transmitter
AC Adapter:
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Technology:
DVI; Cat5/5e; Cat6
Form Factor and Mounting Options:
Box; Wall-mount; Rackmount
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
150
Max 1080P Range (ft):
150
Max 1280 x 720 (720p) Range (ft):
150
Max 1920 x 1080 (1080p) Range (ft):
150
Transmitter Video Input:
DVI-I
Transmitter - Number of Video Outputs:
4
Signal Range (ft.):
200ft @ 1024 x 768 XGA 150ft @ 1920 x 1080 UXGA
Signal Range (m):
61m @ 1024 x 768 XGA 45.7 @ 1920 x 1080 UXGA
Range Extension using other Tripp Lite product:
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Recommended Cabling:
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range:
B140-110
3D Video Supported:
Yes
Transmitter - Local Display Output:
DVI-I
POWER
Power Source:
Unit (Included)
Power Source Type:
AC Adapter
AC Plug Type:
NEMA 1-15P
External Power Supply Input Specs (V / Hz / A):
100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A):
5V/2A
External Power Supply Cord Length (ft.):
4.5
External Power Supply Cord Length (m.):
1.4
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
FCC; PSE; TUV; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS:
LED Indicators:
Red (Power); RJ45: Green (Connection), Orange (Data Transmission)
PHYSICAL
Color:
Black
Included Mounting Accessories:
Wallmount
Number of Displays:
4
PHYSICAL:
Optional Mounting Accessory Notes:
Up to three transmitters local units can be mounted in 1U of rack space using a Tripp Lite
B132-004-RB Extender/Splitter 19in rackmount bracket
Unit Dimensions (hwd / in.):
3.94 x 5.04 x 1.17
Unit Packaging Type:
Box
Unit Weight (lbs.):
0.8
Housing:
Metal
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
200
Max 480P Range (ft):
200
Max 1440 x 900 Range (ft):
150
Max 1080i Range (ft):
150
Max 480i Range (ft):
200
Max 640 x 480 Range (ft):
200
Max 800 x 600 Range (ft):
200
Max 1600 x 1200 Range (ft):
150
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
CONNECTIONS
Ports:
4
Side A - Connector 1:
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 1:
(4) RJ45 (FEMALE)
Side B - Connector 2:
DVI-I (FEMALE)
FEATURES & SPECIFICATIONS
Driver Required:
No
Built-In Equalizer:
No
STANDARDS & COMPLIANCE
Certifications:
Tested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
INPUT
B140101X
DVI over Cat5/6 Active Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 200 ft. (60.96 m), TAA
OVERVIEW
Product Type:
Cat5/Cat6 Extender Kit
AC Adapter:
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Technology:
DVI; Cat5/5e; Cat6
Form Factor and Mounting Options:
Pigtail; Box; Wall-mount
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
150
Max 1080P Range (ft):
150
Max 1280 x 720 (720p) Range (ft):
150
Max 1920 x 1080 (1080p) Range (ft):
150
Transmitter Video Input:
DVI-D (Single Link)
Transmitter - Number of Video Outputs:
1
Signal Range (ft.):
200ft @ 1024 x 768 XGA 150ft @ 1920 x 1080 UXGA
Signal Range (m):
61m @ 1024 x 768 XGA 45.7 @ 1920 x 1080 UXGA
Range Extension using other Tripp Lite product:
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Recommended Cabling:
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range:
B140-110
3D Video Supported:
Yes
Receiver/Transceiver Video Output:
DVI-D (Single Link)
Receiver - Number of Video Outputs:
1
POWER
Power Source:
Receiver end only (Included)
Power Source Type:
AC Adapter
AC Plug Type:
NEMA 1-15P
External Power Supply Input Specs (V / Hz / A):
100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A):
5V/2A
External Power Supply Cord Length (ft.):
4.5
External Power Supply Cord Length (m.):
1.4
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
FCC; PSE; TUV; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
TX & RX: Power (Green); Activity (Orange)
PHYSICAL
Color:
Black
Included Mounting Accessories:
Wallmount
Number of Displays:
1
PHYSICAL:
Optional Mounting Accessory Notes:
Can DIN Mount using Tripp Lite Bracket
B110-DIN-01
Unit Packaging Type:
Box
Housing:
Plastic; Metal
Receiver Unit Dimensions (hwd / in.):
3.61 x 2.53 x 1.01
Receiver Unit Weight (lbs.):
0.4
Transmitter Unit Dimensions (hwd / in.):
1.36 x 0.94 x 14.16
Transmitter Unit Weight (lbs.):
0.14
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
200
Max 480P Range (ft):
200
Max 1440 x 900 Range (ft):
150
Max 1080i Range (ft):
150
Max 480i Range (ft):
200
Max 640 x 480 Range (ft):
200
Max 800 x 600 Range (ft):
200
Max 1600 x 1200 Range (ft):
150
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
CONNECTIONS
Ports:
1
Side A - Connector 1:
DVI-D SINGLE LINK (MALE)
Side B - Connector 1:
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 2:
RJ45 (FEMALE)
Side A - Connector 2:
RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
Driver Required:
No
Built-In Equalizer:
Yes
STANDARDS & COMPLIANCE
Certifications:
Tested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
INPUT
B1401A0
DVI over Cat5/6 Active Extender, Box-Style Remote Receiver for Video, DVI-I Single Link, Up to 200 ft. (60.96 m), TAA
OVERVIEW
Product Type:
Cat5/Cat6 Receiver
AC Adapter:
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Technology:
DVI; Cat5/5e; Cat6
Form Factor and Mounting Options:
Box; Wall-mount
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
200
Max 1080P Range (ft):
150
Max 1280 x 720 (720p) Range (ft):
150
Max 1920 x 1080 (1080p) Range (ft):
150
Signal Range (ft.):
200ft @ 1024 x 768 XGA 150ft @ 1920 x 1080 UXGA
Signal Range (m):
61m @ 1024 x 768 XGA 45.7 @ 1920 x 1080 UXGA
Range Extension using other Tripp Lite product:
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Recommended Cabling:
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range:
B140-110
3D Video Supported:
Yes
Receiver/Transceiver Video Output:
DVI-I
Receiver - Number of Video Outputs:
1
POWER
Power Source:
Unit (Included)
Power Source Type:
AC Adapter
AC Plug Type:
NEMA 1-15P
External Power Supply Input Specs (V / Hz / A):
100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A):
5V/2A
External Power Supply Cord Length (ft.):
4.5
External Power Supply Cord Length (m.):
1.4
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
FCC; PSE; TUV; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
RJ45: Green (Connection), Orange (Data Transmission)
PHYSICAL
Color:
Black
Included Mounting Accessories:
Wallmount
Number of Displays:
1
Unit Dimensions (hwd / in.):
1 x 2.5 x 3.6
Unit Packaging Type:
Box
Unit Weight (lbs.):
0.43
Housing:
Metal
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
200
Max 480P Range (ft):
200
Max 1440 x 900 Range (ft):
200
Max 1080i Range (ft):
150
Max 480i Range (ft):
200
Max 640 x 480 Range (ft):
200
Max 800 x 600 Range (ft):
200
Max 1600 x 1200 Range (ft):
200
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
CONNECTIONS
Ports:
1
Side A - Connector 1:
RJ45 (FEMALE)
Side B - Connector 1:
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
FEATURES & SPECIFICATIONS
Driver Required:
No
Built-In Equalizer:
Yes
STANDARDS & COMPLIANCE
Certifications:
Tested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
INPUT
B1401A0WP1
DVI over Cat5/6 Extender, Wall Plate Receiver for Video, DVI-I Single Link, RJ45, Up to 200 ft. (60.96 m)
OVERVIEW
Product Type:
Cat5/Cat6 Receiver
AC Adapter:
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Technology:
Cat5/5e; Cat6
Form Factor and Mounting Options:
Wallplate
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
200
Max 1080P Range (ft):
150
Max 1280 x 720 (720p) Range (ft):
150
Max 1920 x 1080 (1080p) Range (ft):
150
Signal Range (ft.):
200ft @ 1024 x 768 XGA 150ft @ 1920 x 1080 UXGA
Signal Range (m):
61m @ 1024 x 768 XGA 45.7 @ 1920 x 1080 UXGA
Range Extension using other Tripp Lite product:
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Recommended Cabling:
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range:
B140-110
3D Video Supported:
Yes
Receiver/Transceiver Video Output:
DVI-I
Receiver - Number of Video Outputs:
1
POWER
Power Source:
Unit (Included)
Power Source Type:
AC Adapter
AC Plug Type:
NEMA 1-15P
External Power Supply Input Specs (V / Hz / A):
100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A):
5V/2A
External Power Supply Cord Length (ft.):
4.5
External Power Supply Cord Length (m.):
1.4
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
FCC; PSE; TUV; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Power (Green); Activity (Orange)
PHYSICAL
Color:
White
Number of Displays:
1
Unit Dimensions (hwd / in.):
4.5 x 2.75 x 1
Unit Packaging Type:
Box
Unit Weight (lbs.):
0.57
Housing:
Plastic
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
200
Max 480P Range (ft):
200
Max 1440 x 900 Range (ft):
200
Max 1080i Range (ft):
150
Max 480i Range (ft):
200
Max 640 x 480 Range (ft):
200
Max 800 x 600 Range (ft):
200
Max 1600 x 1200 Range (ft):
200
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
CONNECTIONS
Ports:
1
Side A - Connector 1:
RJ45 (FEMALE)
Side B - Connector 1:
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
FEATURES & SPECIFICATIONS
Driver Required:
No
Built-In Equalizer:
Yes
STANDARDS & COMPLIANCE
Certifications:
Tested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
INPUT
B1401A1WP
DVI over Cat5/Cat6 Active Extender Kit, Wallplate Transmitter and Receiver, 1920x1080 at 60Hz, Up to 200 ft. (60.96 m), TAA
OVERVIEW
Product Type:
Cat5/Cat6 Extender Kit
AC Adapter:
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
Technology:
DVI; Cat5/5e; Cat6
Form Factor and Mounting Options:
Wallplate
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
200
Max 1080P Range (ft):
150
Max 1280 x 720 (720p) Range (ft):
150
Max 1920 x 1080 (1080p) Range (ft):
150
Transmitter Video Input:
DVI-I
Transmitter - Number of Video Outputs:
1
Signal Range (ft.):
200ft @ 1024 x 768 XGA 150ft @ 1920 x 1080 UXGA
Signal Range (m):
61m @ 1024 x 768 XGA 45.7 @ 1920 x 1080 UXGA
Range Extension using other Tripp Lite product:
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Recommended Cabling:
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range:
B140-110
3D Video Supported:
Yes
Receiver/Transceiver Video Output:
DVI-I
Receiver - Number of Video Outputs:
1
POWER
Power Source:
Transmitter and Receiver (Included)
Power Source Type:
AC Adapter
AC Plug Type:
NEMA 1-15P
External Power Supply Input Specs (V / Hz / A):
100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A):
5V/2A
External Power Supply Cord Length (ft.):
4.5
External Power Supply Cord Length (m.):
1.4
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
FCC; PSE; TUV; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
TX & RX: Power (Green); Activity (Orange)
PHYSICAL
Color:
White
Number of Displays:
1
Unit Packaging Type:
Box
Housing:
Plastic
Receiver Unit Dimensions (hwd / in.):
4.5 x 2.75 x 1
Receiver Unit Weight (lbs.):
0.57
Transmitter Unit Dimensions (hwd / in.):
4.5 x 2.75 x 1
Transmitter Unit Weight (lbs.):
0.57
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
200
Max 480P Range (ft):
200
Max 1440 x 900 Range (ft):
200
Max 1080i Range (ft):
150
Max 480i Range (ft):
200
Max 640 x 480 Range (ft):
200
Max 800 x 600 Range (ft):
200
Max 1600 x 1200 Range (ft):
200
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
CONNECTIONS
Ports:
1
Side A - Connector 1:
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 1:
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 2:
RJ45 (FEMALE)
Side A - Connector 2:
RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
Driver Required:
No
Built-In Equalizer:
Yes
STANDARDS & COMPLIANCE
Certifications:
Tested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
INPUT
B140202
2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200 ft. (60.96 m), TAA
OVERVIEW
Product Type:
Cat5/Cat6 Extender Kit
AC Adapter:
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
Technology:
DVI; Cat5/5e; Cat6
Form Factor and Mounting Options:
Box; Wall-mount
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
200
Max 1080P Range (ft):
150
Max 1280 x 720 (720p) Range (ft):
150
Max 1920 x 1080 (1080p) Range (ft):
150
Transmitter Video Input:
DVI-I
Transmitter - Number of Video Outputs:
2
Signal Range (ft.):
200ft @ 1024 x 768 XGA 150ft @ 1920 x 1080 UXGA
Signal Range (m):
61m @ 1024 x 768 XGA 45.7 @ 1920 x 1080 UXGA
Range Extension using other Tripp Lite product:
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Recommended Cabling:
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range:
B140-110
3D Video Supported:
Yes
POWER
Power Source:
Unit (Included)
Power Source Type:
AC Adapter
AC Plug Type:
NEMA 1-15P
External Power Supply Input Specs (V / Hz / A):
100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A):
5V/2A
External Power Supply Cord Length (ft.):
4.5
External Power Supply Cord Length (m.):
1.4
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
FCC; PSE; TUV; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS:
LED Indicators:
Power (Green); Output 1, 2 (Orange); RJ45 ports: Green (Connection), Orange (Data Transmission)
PHYSICAL
Color:
Black
Included Mounting Accessories:
Wallmount
Number of Displays:
2
Unit Dimensions (hwd / in.):
1.2 x 5.0 x 3.9
Unit Packaging Type:
Box
Unit Weight (lbs.):
0.8
Housing:
Metal
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
200
Max 480P Range (ft):
200
Max 1440 x 900 Range (ft):
200
Max 1080i Range (ft):
150
Max 480i Range (ft):
200
Max 640 x 480 Range (ft):
200
Max 800 x 600 Range (ft):
200
Max 1600 x 1200 Range (ft):
200
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
CONNECTIONS
Ports:
2
Side A - Connector 1:
(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 1:
(2) RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
Driver Required:
No
Built-In Equalizer:
No
STANDARDS & COMPLIANCE
Certifications:
Tested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
INPUT
P561010
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)
OVERVIEW
Technology:
DVI
VIDEO
POWER
USER INTERFACE, ALERTS & CONTROLS
PHYSICAL
Color:
Black
ENVIRONMENTAL
COMMUNICATIONS
CONNECTIONS
Side A - Connector 1:
DVI-D SINGLE LINK (MALE)
Side B - Connector 1:
DVI-D SINGLE LINK (MALE)
FEATURES & SPECIFICATIONS
STANDARDS & COMPLIANCE
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
INPUT
Cable Length (ft.):
10