Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B140-002

2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter; Extender Kit
Technology
DVI; Cat5/5e; Cat6
Host Connector
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Max 720P Range (ft)
150
Max 1080P Range (ft)
150
Max 1280 x 720 (720p) Range (ft)
150
Max 1920 x 1080 (1080p) Range (ft)
150
Transmitter Video Input
DVI-I
Transmitter - Number of Video Outputs
2
Range Extension using other Tripp Lite product
175 ft. @ 1024 x 768 XGA 125 ft. @ 1920 x 1080 UXGA
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B140-110
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
200
Maximum Signal Range Details
200 ft @ 1024 x 768 XGA
150 ft @ 1920 x 1080 UXGA
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Unit (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
2
Side A - Connector 1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 1
(2) RJ45 (FEMALE)
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45: Green (Connection), Orange (Data Transmission)
PHYSICAL
Color
Black
Cable Length (ft.)
0
Included Mounting Accessories
Wallmount
Number of Displays
2
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.43
Housing
Metal
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
200
Max 480P Range (ft)
200
Max 1440 x 900 Range (ft)
150
Max 1080i Range (ft)
150
Max 480i Range (ft)
200
Max 640 x 480 Range (ft)
200
Max 800 x 600 Range (ft)
200
Max 1600 x 1200 Range (ft)
150
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
MST Support
No
Built-In Equalizer
No
Driver Required
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B140-002-DD

2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Dual-Display DVI-D, 200 ft. (60 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter; Extender Kit
Technology
DVI; Cat5/5e; Cat6
Host Connector
HD15 (FEMALE)
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Max 720P Range (ft)
150
Max 1080P Range (ft)
150
Max 1280 x 720 (720p) Range (ft)
150
Max 1920 x 1080 (1080p) Range (ft)
150
Transmitter Video Input
DVI-I
Transmitter - Number of Video Outputs
2
Range Extension using other Tripp Lite product
175 ft. @ 1024 x 768 XGA 125 ft. @ 1920 x 1080 UXGA
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B140-110
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
200
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Unit (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
2
Side A - Connector 1
(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 1
(4) RJ45 (FEMALE)
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45: Green (Connection), Orange (Data Transmission)
PHYSICAL
Color
Black
Cable Length (ft.)
0
Included Mounting Accessories
Wallmount
Number of Displays
2
 
Form Factor/Mounting Options
Box; Wall-mount
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.8
Housing
Metal
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
200
Max 480P Range (ft)
200
Max 1440 x 900 Range (ft)
150
Max 1080i Range (ft)
150
Max 480i Range (ft)
200
Max 640 x 480 Range (ft)
200
Max 800 x 600 Range (ft)
200
Max 1600 x 1200 Range (ft)
150
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
MST Support
No
Built-In Equalizer
No
Driver Required
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B140-004

4-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter; Extender Kit
Technology
DVI; Cat5/5e; Cat6
Host Connector
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Max 720P Range (ft)
150
Max 1080P Range (ft)
150
Max 1280 x 720 (720p) Range (ft)
150
Max 1920 x 1080 (1080p) Range (ft)
150
Transmitter Video Input
DVI-I
Transmitter - Number of Video Outputs
4
Range Extension using other Tripp Lite product
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B140-110
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
200
Maximum Signal Range Details
200 ft @ 1024 x 768 XGA
150 ft @ 1920 x 1080 UXGA
Transmitter - Local Display Output
DVI-I
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Unit (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
4
Side A - Connector 1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 1
(4) RJ45 (FEMALE)
Input x Output
1 x 4
Daisy-chainable / Cascadable
No
Side B - Connector 2
DVI-I (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power); RJ45: Green (Connection), Orange (Data Transmission)
PHYSICAL
Color
Black
Cable Length (ft.)
0
Included Mounting Accessories
Wallmount
Number of Displays
4
Optional Mounting Accessory Notes
Up to three transmitters local units can be mounted in 1U of rack space using a Tripp Lite  B132-004-RB  Extender/Splitter 19in rackmount bracket
Form Factor/Mounting Options
Box; Wall-mount; Rackmount
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.8
Housing
Metal
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
200
Max 480P Range (ft)
200
Max 1440 x 900 Range (ft)
150
Max 1080i Range (ft)
150
Max 480i Range (ft)
200
Max 640 x 480 Range (ft)
200
Max 800 x 600 Range (ft)
200
Max 1600 x 1200 Range (ft)
150
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
MST Support
No
Built-In Equalizer
No
Driver Required
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B140-202

2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200 ft. (60 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
DVI; Cat5/5e; Cat6
Host Connector
(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 720P Range (ft)
200
Max 1080P Range (ft)
150
Max 1280 x 720 (720p) Range (ft)
150
Max 1920 x 1080 (1080p) Range (ft)
150
Transmitter Video Input
DVI-I
Transmitter - Number of Video Outputs
2
Range Extension using other Tripp Lite product
175 ft. @ 1024 x 768 XGA 125 ft. @ 1920 x 1080 UXGA
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B140-110
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
200
Maximum Signal Range Details
200 ft @ 1024 x 768 XGA
150 ft @ 1920 x 1080 UXGA
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Unit (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
2
Side A - Connector 1
(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 1
(2) RJ45 (FEMALE)
Input x Output
2 x 2
Daisy-chainable / Cascadable
No
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power (Green); Output 1, 2 (Orange); RJ45 ports: Green (Connection), Orange (Data Transmission)
PHYSICAL
Color
Black
Cable Length (ft.)
0
Included Mounting Accessories
Wallmount
Number of Displays
2
 
Form Factor/Mounting Options
Box; Wall-mount
Unit Dimensions (hwd / in.)
1.200 x 5.000 x 3.900
Unit Packaging Type
Box
Unit Weight (lbs.)
0.8
Housing
Metal
Rackmountable
Yes
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
200
Max 480P Range (ft)
200
Max 1440 x 900 Range (ft)
200
Max 1080i Range (ft)
150
Max 480i Range (ft)
200
Max 640 x 480 Range (ft)
200
Max 800 x 600 Range (ft)
200
Max 1600 x 1200 Range (ft)
200
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
MST Support
No
Built-In Equalizer
No
Driver Required
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.