Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


B140101

DVI over Cat5/6 Passive Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 100 ft. (30.5 m), TAA

More Info
Check Prices
Cat5/Cat6 Extender Kit
DVI; Cat5/5e; Cat6
 
1920x1080 (1080p @ 60Hz)
100
50
50
50
DVI-D (Single Link)
1
DVI-D (Single Link)
1
100ft @ 1024 x 768 XGA 50ft @ 1920 x 1080 UXGA
30.5m @ 1024 x 768 XGA 15.2m @ 1920 x 1080 UXGA
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
N202-Series Cat6 Patch Cable
B140-110
Yes
TX & RX: Power (Green); Activity (Orange)
Black
1
Pigtail
1.36 x 0.94 x 14.16
0.14
1.36 x 0.94 x 14.16
0.14
Box
Plastic
 
 
 
 
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
0% to 85%, Non-Condensing
100
100
100
50
100
100
100
100
Yes
Yes
No
1
DVI-D SINGLE LINK (MALE)
RJ45 (FEMALE)
DVI-D SINGLE LINK (MALE)
RJ45 (FEMALE)
 
No
No
Tested to CE, FCC, RoHS, REACH
1-year limited warranty
 
 
 
 
 
 
 
 
 
B140101X

DVI over Cat5/6 Active Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 200 ft. (60.96 m), TAA

More Info
Check Prices
Cat5/Cat6 Extender Kit
DVI; Cat5/5e; Cat6
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
1920x1080 (1080p @ 60Hz)
150
150
150
150
DVI-D (Single Link)
1
DVI-D (Single Link)
1
200ft @ 1024 x 768 XGA 150ft @ 1920 x 1080 UXGA
61m @ 1024 x 768 XGA 45.7 @ 1920 x 1080 UXGA
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
N202-Series Cat6 Patch Cable
B140-110
Yes
TX & RX: Power (Green); Activity (Orange)
Black
1
Pigtail; Box; Wall-mount
3.61 x 2.53 x 1.01
0.4
1.36 x 0.94 x 14.16
0.14
Box
Plastic; Metal
Wallmount
Can DIN Mount using Tripp Lite Bracket  B110-DIN-01 
 
 
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
0% to 85%, Non-Condensing
200
200
150
150
200
200
200
150
Yes
Yes
No
1
DVI-D SINGLE LINK (MALE)
RJ45 (FEMALE)
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
RJ45 (FEMALE)
 
No
Yes
Tested to FCC, RoHS, REACH
1-year limited warranty
Receiver end only (Included)
AC Adapter
NEMA 1-15P
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
B140101XU

DVI over Cat5/6 Active Extender Kit, Transmitter/Receiver for Video, DVI-D Single Link, Up to 125 ft. (38.1 m)

More Info
Check Prices
Cat5/Cat6 Extender Kit
DVI; Cat5/5e; Cat6
 
1920x1080 (1080p @ 60Hz)
175
125
125
125
DVI-D (Single Link)
1
DVI-D (Single Link)
1
125
38
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
N202-Series Cat6 Patch Cable
B140-110
Yes
TX & RX: Power (Green); Activity (Orange)
Black
1
Pigtail
2.4 x 0.94 x 2.04
0.14
1.36 x 0.94 x 14.16
0.07
Box
Plastic
 
 
 
 
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
0% to 85%, Non-Condensing
175
175
175
125
175
175
175
175
Yes
Yes
No
1
DVI-D SINGLE LINK (MALE)
RJ45 (FEMALE)
DVI-D SINGLE LINK (MALE)
RJ45 (FEMALE)
MICRO-USB B (FEMALE)
No
Yes
Tested to CE, FCC, RoHS, REACH
1-year limited warranty
Receiver end only (Included)
USB
 
 
 
 
 
 
 
B1401A1WP

DVI over Cat5/Cat6 Active Extender Kit, Wallplate Transmitter and Receiver, 1920x1080 at 60Hz, Up to 200 ft. (60.96 m), TAA

More Info
Check Prices
Cat5/Cat6 Extender Kit
DVI; Cat5/5e; Cat6
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
1920x1080 (1080p @ 60Hz)
200
150
150
150
DVI-I
1
DVI-I
1
200ft @ 1024 x 768 XGA 150ft @ 1920 x 1080 UXGA
61m @ 1024 x 768 XGA 45.7 @ 1920 x 1080 UXGA
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
N202-Series Cat6 Patch Cable
B140-110
Yes
TX & RX: Power (Green); Activity (Orange)
White
1
Wallplate
4.5 x 2.75 x 1
0.57
4.5 x 2.75 x 1
0.57
Box
Plastic
 
 
 
 
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
0% to 85%, Non-Condensing
200
200
200
150
200
200
200
200
Yes
Yes
No
1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
RJ45 (FEMALE)
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
RJ45 (FEMALE)
 
No
Yes
Tested to FCC, RoHS, REACH
1-year limited warranty
Transmitter and Receiver (Included)
AC Adapter
NEMA 1-15P
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
B1401P1WP1

DVI over Cat5/Cat6 Passive Extender Wallplate Kit, Transmitter and Receiver, 1920x1080 60Hz, Up to 100 ft. (30.5 m), TAA

More Info
Check Prices
Cat5/Cat6 Extender Kit
DVI; Cat5/5e; Cat6
 
1920x1080 (1080p @ 60Hz)
100
50
50
50
DVI-I (Dual Link) Wired to DVI-D (Single Link)
1
DVI-I (Dual Link) Wired to DVI-D (Single Link)
1
75ft @ 1024 x 768 XGA 50ft @ 1920 x 1080 UXGA
22.86m @ 1024 x 768 XGA 15.2m @ 1920 x 1080 UXGA
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
N202-Series Cat6 Patch Cable
B140-110
Yes
 
White
1
Wallplate
4.5 x 2.75 x 1
0.57
4.5 x 2.75 x 1
0.57
Box
Plastic
 
 
 
 
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
0% to 85%, Non-Condensing
100
100
100
50
100
100
100
100
Yes
Yes
No
1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
RJ45 (FEMALE)
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
RJ45 (FEMALE)
 
No
No
Tested to CE, FCC, RoHS, REACH
1-year limited warranty
 
 
 
 
 
 
 
 
 
B140202

2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200 ft. (60.96 m), TAA

More Info
Check Prices
Cat5/Cat6 Extender Kit
DVI; Cat5/5e; Cat6
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
1920x1080 (1080p @ 60Hz)
200
150
150
150
DVI-I
2
 
 
200ft @ 1024 x 768 XGA 150ft @ 1920 x 1080 UXGA
61m @ 1024 x 768 XGA 45.7 @ 1920 x 1080 UXGA
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
N202-Series Cat6 Patch Cable
B140-110
Yes
Power (Green); Output 1, 2 (Orange); RJ45 ports: Green (Connection), Orange (Data Transmission)
Black
2
Box; Wall-mount
 
 
 
 
Box
Metal
Wallmount
 
1.2 x 5.0 x 3.9
0.8
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
0% to 85%, Non-Condensing
200
200
200
150
200
200
200
200
Yes
Yes
No
2
(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
 
(2) RJ45 (FEMALE)
 
 
No
No
Tested to FCC, RoHS, REACH
1-year limited warranty
Unit (Included)
AC Adapter
NEMA 1-15P
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.