B140110
DVI over Cat5/6 Extender, Box-Style Remote Repeater for Video, DVI-I Dual Link, Up to 175 ft. (53 m), TAA
OVERVIEW
Product Type:
Transceiver
Technology:
DVI; Cat5/5e; Cat6
AC Adapter:
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
175
Max 1080P Range (ft):
125
Max 1280 x 720 (720p) Range (ft):
125
Max 1920 x 1080 (1080p) Range (ft):
125
Receiver/Transceiver Video Output:
DVI-I
Signal Range (ft):
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Signal Range (m):
53.34m @ 1024 x 768 XGA 38.1m @ 1920 x 1080 UXGA
Range Extension using other Tripp Lite product:
175ft
Recommended Cabling:
N202-Series Cat6 Patch Cable
3D Video Supported:
Yes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Power (Green); Activity (Orange)
PHYSICAL
Color:
Black
Number of Displays:
1
Form Factor/Mounting Options:
Box; Wall-mount
Unit Packaging Type:
Box
Housing:
Metal
Included Mounting Accessories:
Wallmount
PHYSICAL:
Optional Mounting Accessory Notes:
Can DIN Mount using Tripp Lite Bracket
B110-DIN-01
Unit Dimensions (hwd / in.):
4.53 x 1.06 x 2.46
Unit Weight (lbs.):
0.4
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
175
Max 480P Range (ft):
175
Max 1440 x 900 Range (ft):
175
Max 1080i Range (ft):
125
Max 480i Range (ft):
175
Max 640 x 480 Range (ft):
175
Max 800 x 600 Range (ft):
175
Max 1600 x 1200 Range (ft):
175
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
CONNECTIONS
Ports:
1
Side A - Connector 1:
RJ45 (FEMALE)
Side B - Connector 1:
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 2:
RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
Driver Required:
No
Built-In Equalizer:
Yes
STANDARDS & COMPLIANCE
Certifications:
Tested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
POWER
Power Source:
Unit (Included)
Power Source Type:
AC Adapter
AC Plug Type:
NEMA 1-15P
External Power Supply Input Specs (V / Hz / A):
100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A):
5V/2A
External Power Supply Cord Length (ft.):
4.5
External Power Supply Cord Length (m.):
1.4
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
FCC; PSE; TUV; UL; cUL
B1401A0
DVI over Cat5/6 Active Extender, Box-Style Remote Receiver for Video, DVI-I Single Link, Up to 200 ft. (60 m), TAA
OVERVIEW
Product Type:
Receiver
Technology:
DVI; Cat5/5e; Cat6
AC Adapter:
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
200
Max 1080P Range (ft):
150
Max 1280 x 720 (720p) Range (ft):
150
Max 1920 x 1080 (1080p) Range (ft):
150
Receiver/Transceiver Video Output:
DVI-I
Receiver - Number of Video Outputs:
1
Signal Range (ft):
200ft @ 1024 x 768 XGA 150ft @ 1920 x 1080 UXGA
Signal Range (m):
61m @ 1024 x 768 XGA 45.7 @ 1920 x 1080 UXGA
Range Extension using other Tripp Lite product:
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Recommended Cabling:
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range:
B140-110
3D Video Supported:
Yes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
RJ45: Green (Connection), Orange (Data Transmission)
PHYSICAL
Color:
Black
Number of Displays:
1
Form Factor/Mounting Options:
Box; Wall-mount
Unit Packaging Type:
Box
Housing:
Metal
Included Mounting Accessories:
Wallmount
Unit Dimensions (hwd / in.):
1 x 2.5 x 3.6
Unit Weight (lbs.):
0.43
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
200
Max 480P Range (ft):
200
Max 1440 x 900 Range (ft):
200
Max 1080i Range (ft):
150
Max 480i Range (ft):
200
Max 640 x 480 Range (ft):
200
Max 800 x 600 Range (ft):
200
Max 1600 x 1200 Range (ft):
200
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
CONNECTIONS
Ports:
1
Side A - Connector 1:
RJ45 (FEMALE)
Side B - Connector 1:
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
FEATURES & SPECIFICATIONS
Driver Required:
No
Built-In Equalizer:
Yes
STANDARDS & COMPLIANCE
Certifications:
Tested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
POWER
Power Source:
Unit (Included)
Power Source Type:
AC Adapter
AC Plug Type:
NEMA 1-15P
External Power Supply Input Specs (V / Hz / A):
100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A):
5V/2A
External Power Supply Cord Length (ft.):
4.5
External Power Supply Cord Length (m.):
1.4
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
FCC; PSE; TUV; UL; cUL
B140101
DVI over Cat5/6 Passive Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 100 ft. (30 m), TAA
OVERVIEW
Product Type:
Extender Kit
Technology:
DVI; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
100
Max 1080P Range (ft):
50
Max 1280 x 720 (720p) Range (ft):
50
Max 1920 x 1080 (1080p) Range (ft):
50
Transmitter Video Input:
DVI-D (Single Link)
Transmitter - Number of Video Outputs:
1
Receiver/Transceiver Video Output:
DVI-D (Single Link)
Receiver - Number of Video Outputs:
1
Signal Range (ft):
100ft @ 1024 x 768 XGA 50ft @ 1920 x 1080 UXGA
Signal Range (m):
30.5m @ 1024 x 768 XGA 15.2m @ 1920 x 1080 UXGA
Range Extension using other Tripp Lite product:
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Recommended Cabling:
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range:
B140-110
3D Video Supported:
Yes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
TX & RX: Power (Green); Activity (Orange)
PHYSICAL
Color:
Black
Number of Displays:
1
Form Factor/Mounting Options:
Pigtail
Receiver Unit Dimensions (hwd / in.):
1.36 x 0.94 x 14.16
Receiver Unit Weight (lbs.):
0.14
Transmitter Unit Dimensions (hwd / in.):
1.36 x 0.94 x 14.16
Transmitter Unit Weight (lbs.):
0.14
Unit Packaging Type:
Box
Housing:
Plastic
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
100
Max 480P Range (ft):
100
Max 1440 x 900 Range (ft):
100
Max 1080i Range (ft):
50
Max 480i Range (ft):
100
Max 640 x 480 Range (ft):
100
Max 800 x 600 Range (ft):
100
Max 1600 x 1200 Range (ft):
100
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
CONNECTIONS
Ports:
1
Side A - Connector 1:
DVI-D SINGLE LINK (MALE)
Side A - Connector 2:
RJ45 (FEMALE)
Side B - Connector 1:
DVI-D SINGLE LINK (MALE)
Side B - Connector 2:
RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
Driver Required:
No
Built-In Equalizer:
No
STANDARDS & COMPLIANCE
Certifications:
Tested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
POWER
B140101X
DVI over Cat5/6 Active Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 200 ft. (60 m), TAA
OVERVIEW
Product Type:
Extender Kit
Technology:
DVI; Cat5/5e; Cat6
AC Adapter:
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
150
Max 1080P Range (ft):
150
Max 1280 x 720 (720p) Range (ft):
150
Max 1920 x 1080 (1080p) Range (ft):
150
Transmitter Video Input:
DVI-D (Single Link)
Transmitter - Number of Video Outputs:
1
Receiver/Transceiver Video Output:
DVI-D (Single Link)
Receiver - Number of Video Outputs:
1
Signal Range (ft):
200ft @ 1024 x 768 XGA 150ft @ 1920 x 1080 UXGA
Signal Range (m):
61m @ 1024 x 768 XGA 45.7 @ 1920 x 1080 UXGA
Range Extension using other Tripp Lite product:
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Recommended Cabling:
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range:
B140-110
3D Video Supported:
Yes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
TX & RX: Power (Green); Activity (Orange)
PHYSICAL
Color:
Black
Number of Displays:
1
Form Factor/Mounting Options:
Pigtail; Box; Wall-mount
Receiver Unit Dimensions (hwd / in.):
3.61 x 2.53 x 1.01
Receiver Unit Weight (lbs.):
0.4
Transmitter Unit Dimensions (hwd / in.):
1.36 x 0.94 x 14.16
Transmitter Unit Weight (lbs.):
0.14
Unit Packaging Type:
Box
Housing:
Plastic; Metal
Included Mounting Accessories:
Wallmount
PHYSICAL:
Optional Mounting Accessory Notes:
Can DIN Mount using Tripp Lite Bracket
B110-DIN-01
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
200
Max 480P Range (ft):
200
Max 1440 x 900 Range (ft):
150
Max 1080i Range (ft):
150
Max 480i Range (ft):
200
Max 640 x 480 Range (ft):
200
Max 800 x 600 Range (ft):
200
Max 1600 x 1200 Range (ft):
150
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
CONNECTIONS
Ports:
1
Side A - Connector 1:
DVI-D SINGLE LINK (MALE)
Side A - Connector 2:
RJ45 (FEMALE)
Side B - Connector 1:
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 2:
RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
Driver Required:
No
Built-In Equalizer:
Yes
STANDARDS & COMPLIANCE
Certifications:
Tested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
POWER
Power Source:
Receiver end only (Included)
Power Source Type:
AC Adapter
AC Plug Type:
NEMA 1-15P
External Power Supply Input Specs (V / Hz / A):
100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A):
5V/2A
External Power Supply Cord Length (ft.):
4.5
External Power Supply Cord Length (m.):
1.4
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
FCC; PSE; TUV; UL; cUL
B140101XU
DVI over Cat5/6 Active Extender Kit, Transmitter/Receiver for Video, DVI-D Single Link, Up to 125 ft. (38 m)
OVERVIEW
Product Type:
Extender Kit
Technology:
DVI; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
175
Max 1080P Range (ft):
125
Max 1280 x 720 (720p) Range (ft):
125
Max 1920 x 1080 (1080p) Range (ft):
125
Transmitter Video Input:
DVI-D (Single Link)
Transmitter - Number of Video Outputs:
1
Receiver/Transceiver Video Output:
DVI-D (Single Link)
Receiver - Number of Video Outputs:
1
Signal Range (ft):
125
Signal Range (m):
38
Range Extension using other Tripp Lite product:
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Recommended Cabling:
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range:
B140-110
3D Video Supported:
Yes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
TX & RX: Power (Green); Activity (Orange)
PHYSICAL
Color:
Black
Number of Displays:
1
Form Factor/Mounting Options:
Pigtail
Receiver Unit Dimensions (hwd / in.):
2.4 x 0.94 x 2.04
Receiver Unit Weight (lbs.):
0.14
Transmitter Unit Dimensions (hwd / in.):
1.36 x 0.94 x 14.16
Transmitter Unit Weight (lbs.):
0.07
Unit Packaging Type:
Box
Housing:
Plastic
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
175
Max 480P Range (ft):
175
Max 1440 x 900 Range (ft):
175
Max 1080i Range (ft):
125
Max 480i Range (ft):
175
Max 640 x 480 Range (ft):
175
Max 800 x 600 Range (ft):
175
Max 1600 x 1200 Range (ft):
175
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
CONNECTIONS
Ports:
1
Side A - Connector 1:
DVI-D SINGLE LINK (MALE)
Side A - Connector 2:
RJ45 (FEMALE)
Side B - Connector 1:
DVI-D SINGLE LINK (MALE)
Side B - Connector 2:
RJ45 (FEMALE)
Side B - Connector 3:
MICRO-USB B (FEMALE)
FEATURES & SPECIFICATIONS
Driver Required:
No
Built-In Equalizer:
Yes
STANDARDS & COMPLIANCE
Certifications:
Tested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
POWER
Power Source:
Receiver end only (Included)
Power Source Type:
USB
B1401A0WP1
DVI over Cat5/6 Extender, Wall Plate Receiver for Video, DVI-I Single Link, RJ45, Up to 200 ft. (60 m)
OVERVIEW
Product Type:
Receiver
Technology:
Cat5/5e; Cat6
AC Adapter:
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
200
Max 1080P Range (ft):
150
Max 1280 x 720 (720p) Range (ft):
150
Max 1920 x 1080 (1080p) Range (ft):
150
Receiver/Transceiver Video Output:
DVI-I
Receiver - Number of Video Outputs:
1
Signal Range (ft):
200ft @ 1024 x 768 XGA 150ft @ 1920 x 1080 UXGA
Signal Range (m):
61m @ 1024 x 768 XGA 45.7 @ 1920 x 1080 UXGA
Range Extension using other Tripp Lite product:
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Recommended Cabling:
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range:
B140-110
3D Video Supported:
Yes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Power (Green); Activity (Orange)
PHYSICAL
Color:
White
Number of Displays:
1
Form Factor/Mounting Options:
Wallplate
Unit Packaging Type:
Box
Housing:
Plastic
Unit Dimensions (hwd / in.):
4.5 x 2.75 x 1
Unit Weight (lbs.):
0.57
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
200
Max 480P Range (ft):
200
Max 1440 x 900 Range (ft):
200
Max 1080i Range (ft):
150
Max 480i Range (ft):
200
Max 640 x 480 Range (ft):
200
Max 800 x 600 Range (ft):
200
Max 1600 x 1200 Range (ft):
200
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
CONNECTIONS
Ports:
1
Side A - Connector 1:
RJ45 (FEMALE)
Side B - Connector 1:
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
FEATURES & SPECIFICATIONS
Driver Required:
No
Built-In Equalizer:
Yes
STANDARDS & COMPLIANCE
Certifications:
Tested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
POWER
Power Source:
Unit (Included)
Power Source Type:
AC Adapter
AC Plug Type:
NEMA 1-15P
External Power Supply Input Specs (V / Hz / A):
100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A):
5V/2A
External Power Supply Cord Length (ft.):
4.5
External Power Supply Cord Length (m.):
1.4
External Power Supply DC Barrel Connector Specs:
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Certifications:
FCC; PSE; TUV; UL; cUL
B1401P0
DVI over Cat5/6 Passive Extender, Remote Receiver for Video, DVI-D Single Link, Up to 100 ft. (30 m), TAA
OVERVIEW
Product Type:
Receiver
Technology:
DVI; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution:
1920x1080 (1080p @ 60Hz)
Max 720P Range (ft):
100
Max 1080P Range (ft):
50
Max 1280 x 720 (720p) Range (ft):
50
Max 1920 x 1080 (1080p) Range (ft):
50
Receiver/Transceiver Video Output:
DVI-D (Single Link)
Receiver - Number of Video Outputs:
1
Signal Range (ft):
100ft @ 1024 x 768 XGA 50ft @ 1920 x 1080 UXGA
Signal Range (m):
30.5m @ 1024 x 768 XGA 15.2m @ 1920 x 1080 UXGA
Range Extension using other Tripp Lite product:
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Recommended Cabling:
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range:
B140-110
3D Video Supported:
Yes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Power (Green); Activity (Orange)
PHYSICAL
Color:
Black
Number of Displays:
1
Form Factor/Mounting Options:
Pigtail
Unit Packaging Type:
Box
Housing:
Plastic
Unit Dimensions (hwd / in.):
1.36 x 0.94 x 14.16
Unit Weight (lbs.):
0.14
ENVIRONMENTAL
Operating Temperature Range:
32 to 104 °F (0 to 40 °C)
Storage Temperature Range:
5 to 122 °F (-15 to 50 °C)
Relative Humidity:
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft):
100
Max 480P Range (ft):
100
Max 1440 x 900 Range (ft):
100
Max 1080i Range (ft):
50
Max 480i Range (ft):
100
Max 640 x 480 Range (ft):
100
Max 800 x 600 Range (ft):
100
Max 1600 x 1200 Range (ft):
100
EDID Compatible:
Yes
Consumer Electronics Control (CEC) Supported:
Yes
USB Extension Support:
No
CONNECTIONS
Ports:
1
Side A - Connector 1:
RJ45 (FEMALE)
Side B - Connector 1:
DVI-D SINGLE LINK (MALE)
FEATURES & SPECIFICATIONS
Driver Required:
No
Built-In Equalizer:
No
STANDARDS & COMPLIANCE
Certifications:
Tested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
POWER