Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B155-002-DP-V2

2-Port Mini DisplayPort to DisplayPort Multi-Monitor Splitter, MST Hub, 4K 60Hz UHD, DP1.2, TAA

More Info
OVERVIEW
Product Type
Splitter
Technology
DisplayPort
Host Connector
MINI DISPLAYPORT (MALE)
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth
48-bit Deep Color
3D Video Supported
Yes
AUDIO
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
Bus Powered
Yes
POWER
Power Consumption (Watts)
3.5
CONNECTIONS
Number of Ports
2
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side A - Connector 2
MICRO-USB B (FEMALE)
Side B - Connector 1
(2) DISPLAYPORT (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x2) Orange (Monitor Signal)
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Length (ft.)
0
Rackmountable
No
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
ENVIRONMENTAL
Operating Temperature Range
14° to 167°F (10° to 75°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
0% to 85%, Non-Condensing
BTUs
11.92 BTU/Hr
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
No
FEATURES & SPECIFICATIONS
MST Support
Yes
Displayport Specification
1.2
HDCP Specification
1.3
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B155-002-DVI

2-Port Mini DisplayPort to DVI Hub, DP1.2, TAA

More Info
OVERVIEW
Product Type
Splitter
Technology
DVI; DisplayPort
 
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Max Supported Color Depth
24-bit True Color
3D Video Supported
Yes
AUDIO
 
INPUT
Bus Powered
Yes
POWER
Power Consumption (Watts)
4.1
CONNECTIONS
Number of Ports
2
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side A - Connector 2
MICRO-USB B (FEMALE)
Side B - Connector 1
(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Connector Plating
Nickel
Contact Plating
Gold
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x2) Orange (Monitor Signal)
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Length (ft.)
0
Rackmountable
No
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.154
ENVIRONMENTAL
Operating Temperature Range
14° to 167°F (10° to 75°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
0% to 85%, Non-Condensing
BTUs
14 BTU/Hr
COMMUNICATIONS
EDID Compatible
Yes
 
FEATURES & SPECIFICATIONS
MST Support
No
Displayport Specification
1.2
HDCP Specification
1.3
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B155-002-HD-V2

2-Port Mini DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 4K UHD, DP1.2, TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
DisplayPort; HDMI
Host Connector
MINI DISPLAYPORT (MALE)
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth
48-bit Deep Color
3D Video Supported
Yes
AUDIO
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
 
POWER
Power Consumption (Watts)
4.1
CONNECTIONS
Number of Ports
2
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side A - Connector 2
MICRO-USB B (FEMALE)
Side B - Connector 1
(2) HDMI (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x2) Orange (Monitor Signal)
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Length (ft.)
0
Rackmountable
No
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.154
ENVIRONMENTAL
Operating Temperature Range
14° to 167°F (10° to 75°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
0% to 85%, Non-Condensing
BTUs
14 BTU/Hr
COMMUNICATIONS
EDID Compatible
Yes
 
FEATURES & SPECIFICATIONS
MST Support
Yes
Displayport Specification
1.2
HDCP Specification
1.3
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.