Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


B155-002-DP-V2

2-Port Mini DisplayPort to DisplayPort Multi-Monitor Splitter, MST Hub, 4K 60Hz UHD, DP1.2, TAA

More Info
OVERVIEW
Product Type
Splitter
Technology
DisplayPort
Host Connector
MINI DISPLAYPORT (MALE)
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth
48-bit Deep Color
3D Video Supported
Yes
AUDIO
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
Bus Powered
Yes
 
 
 
 
 
POWER
Power Consumption (Watts)
3.5
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side A - Connector 2
MICRO-USB B (FEMALE)
Side B - Connector 1
(2) DISPLAYPORT (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x2) Orange (Monitor Signal)
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Length (ft.)
0
Rackmountable
No
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
ENVIRONMENTAL
Operating Temperature Range
14° to 167°F (10° to 75°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
0% to 85%, Non-Condensing
BTUs
11.92 BTU/Hr
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
No
FEATURES & SPECIFICATIONS
MST Support
Yes
Displayport Specification
1.2
HDCP Specification
1.3
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
B155-002-DVI-V2

2-Port Mini DisplayPort to DVI Multi-Monitor Splitter, MST Hub, DP1.2, TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
DVI; DisplayPort
Host Connector
MINI DISPLAYPORT (MALE)
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Max Supported Color Depth
48-bit Deep Color
3D Video Supported
Yes
AUDIO
 
INPUT
 
 
 
 
 
 
POWER
Power Consumption (Watts)
4.1
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side A - Connector 2
MICRO-USB B (FEMALE)
Side B - Connector 1
(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Connector Plating
Nickel
Contact Plating
Gold
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x2) Orange (Monitor Signal)
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Length (ft.)
0
Rackmountable
No
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.154
ENVIRONMENTAL
Operating Temperature Range
14° to 167°F (10° to 75°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
0% to 85%, Non-Condensing
BTUs
14 BTU/Hr
COMMUNICATIONS
EDID Compatible
Yes
 
FEATURES & SPECIFICATIONS
MST Support
Yes
Displayport Specification
1.2
HDCP Specification
1.3
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
B155-002-HD-V2

2-Port Mini DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 4K UHD, DP1.2, TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
DisplayPort; HDMI
Host Connector
MINI DISPLAYPORT (MALE)
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth
48-bit Deep Color
3D Video Supported
Yes
AUDIO
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
 
 
 
 
 
 
POWER
Power Consumption (Watts)
4.1
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side A - Connector 2
MICRO-USB B (FEMALE)
Side B - Connector 1
(2) HDMI (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x2) Orange (Monitor Signal)
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Length (ft.)
0
Rackmountable
No
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.154
ENVIRONMENTAL
Operating Temperature Range
14° to 167°F (10° to 75°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
0% to 85%, Non-Condensing
BTUs
14 BTU/Hr
COMMUNICATIONS
EDID Compatible
Yes
 
FEATURES & SPECIFICATIONS
MST Support
Yes
Displayport Specification
1.2
HDCP Specification
1.3
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
B155-003-HD-V2

3-Port Mini DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 4K 60Hz UHD, DP1.2, TAA

More Info
OVERVIEW
 
Technology
HDMI; DisplayPort
Host Connector
MINI DISPLAYPORT (MALE)
VIDEO
Max Supported Video Resolution
4K @ 60 Hz (3840 x 2160)
Max Supported Color Depth
48-bit Deep Color
3D Video Supported
Yes
AUDIO
Audio Specification
DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
INPUT
 
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V, 50/60Hz, 0.5A
AC Power Adapter Output Specs (V / A)
5V, 2A
AC Power Adapter Cord Length (ft.)
4.5
 
POWER
Power Consumption (Watts)
6.1
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
 
CONNECTIONS
Number of Ports
3
Side A - Connector 1
MINI DISPLAYPORT (MALE)
 
Side B - Connector 1
(3) HDMI (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x3) Orange (Monitor Signal)
PHYSICAL
Color
Black
Material of Construction
Plastic
 
Rackmountable
No
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.20
ENVIRONMENTAL
Operating Temperature Range
14 to 167 °F (-10 to 75 °C)
Storage Temperature Range
-4 to 176 °F (-20 to 80 °C)
Relative Humidity
0% to 85%, Non-Condensing
BTUs
20.8 BTU/Hr
COMMUNICATIONS
EDID Compatible
Yes
 
FEATURES & SPECIFICATIONS
MST Support
Yes
Displayport Specification
1.2
HDCP Specification
1.3
Driver Required
No
STANDARDS & COMPLIANCE
 
External Power Supply Certifications
FCC; UL; cUL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.