Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


B156003HDV2

3-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 4K 60 Hz UHD, DP1.2, TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
 
100-240V, 50/60Hz, 0.5A
5V, 2A
4.5
 
NEMA 1-15P North America
FCC; UL; cUL
 
 
 
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
 
 
 
 
(x3) Orange (Monitor Signal); (x1) Green (Power)
Black
Plastic
No
4.3 x 3.0 x 0.9
Box
0.20
 
14 to 167 °F (-10 to 75 °C)
-4 to 176 °F (-20 to 80 °C)
0% to 85%, Non-Condensing
20.8 BTU/Hr
6.1W
 
 
 
3
DISPLAYPORT (MALE)
(3) HDMI (FEMALE)
Nickel
Gold
4K @ 60Hz (3840 x 2160)
1.4
1.3
DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
No
48-bit Deep Color
Yes
Yes
DisplayPort; HDMI
1.2
 
 
Yes
FCC, RoHS, and REACH
3-year limited warranty
 
 
 
 
U44406NH4K6BC

USB-C to HDMI 4K 60Hz Adapter with PD Charging, HDCP 2.2, Black

More Info
Check Prices
 
 
 
 
 
 
 
 
Yes
6
0.5
 
15.24
0.15
 
 
 
Black
PVC
 
1.8 x 1.1 x 0.55
Box
0.04
VW-1
32 ~ 113F (0 ~ 45C)
14 ~ 158F (-10 ~ 70C)
 
 
 
10% ~ 85% RH
5% ~ 90% RH
20V / 3A (60W)
2
USB C (MALE)
HDMI (FEMALE)
Nickel
Gold
HDMI: 3840 X 2160 (4K X 2K) @ 60HZ
2.0a
2.2
7.1 Channel Surround Sound
No
 
 
 
HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); PD Charging
 
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
CE, FCC, EMI
3-year limited warranty
No
3A
60
2.0
U44406NH4K6WC

USB-C to HDMI 4K 60Hz Adapter with PD Charging, HDCP 2.2, White

More Info
Check Prices
 
 
 
 
 
 
 
 
Yes
6
0.5
 
15.24
0.15
 
 
 
White
PVC
 
 
Box
 
VW-1
32 ~ 113F (0 ~ 45C)
14 ~ 158F (-10 ~ 70C)
 
 
 
10% ~ 85% RH
5% ~ 90% RH
20V / 3A (60W)
2
USB C (MALE)
HDMI (FEMALE)
Nickel
Gold
HDMI: 3840 X 2160 (4K X 2K) @ 60HZ
2.0a
2.2
7.1 Channel Surround Sound
No
 
 
 
HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); PD Charging
 
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
CE, FCC, EMI
3-year limited warranty
No
3A
60
2.0
U44406NHD4K6B

USB-C to HDMI 4K 60Hz Adapter, HDCP 2.2, Black

More Info
Check Prices
 
 
 
 
 
 
 
 
Yes
6
0.5
 
15.24
0.15
 
 
 
Black
ABS
 
0.55 x 1.8 x 1.1
Box
0.04
VW-1
-4 to 158 F (-20 to 70 C)
-4 to 185 F (-20 to 85 C)
20% to 80% RH, Non-Condensing
2.3 BTU/Hr
0.68
 
 
 
1
USB C (MALE)
HDMI (FEMALE)
Nickel
Gold
HDMI: 4096 X 2160 (4K X 2K) @ 60HZ
2.0a
2.2
7.1 Channel Surround Sound
No
 
 
 
HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
 
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
No
 
 
 
U44406NHD4K6W

USB-C to HDMI 4K 60Hz Adapter, HDCP 2.2, White

More Info
Check Prices
 
 
 
 
 
 
 
 
Yes
6
0.5
 
15.24
0.15
0.5
6
 
White
PVC
 
 
Box
 
VW-1
32-113F (0-45C)
14-158F (-10-70C)
 
 
 
10%-85% RH
5%-90% RH
 
1
USB C (MALE)
HDMI (FEMALE)
Nickel
Gold
HDMI: 3840 X 2160 (4K X 2K) @ 60HZ
2.0a
2.2
7.1 Channel Surround Sound
No
 
 
 
HDMI; USB; USB 3.1 (Gen 1)
 
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
FCC, CE, RoHS
3-year limited warranty
No
 
 
 
B118004UHD2

4-Port HDMI Splitter - HDMI 2.0, HDCP 2.2, 4K @ 60 Hz, HDR, TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V, 50/60HZ, 0.35A
5V / 2A
4.0
1.2
NEMA 5-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
CE; FCC; UL; cUL; TUV; CCC; PSE; C-Tick; GS; RoHS
No
5.039
0.419
 
 
 
 
 
(x1) Green (Power), (x2) Orange (Signal)
Black
Metal
Yes
2.16 x 6.45 x 8.42
Box
0.198
 
32 to 104 F (0 to 40 C)
5 to 122 F (-15 to 50 C)
0% to 85% RH, Non-Condensing
 
 
 
 
 
4
HDMI (FEMALE)
(4) HDMI (FEMALE)
Nickel
 
3840 x 2160 @ 60Hz
2.0
2.2
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
No
36-bit Deep Color
Yes
Yes
HDMI
 
 
Yes
 
FCC, CE, ROHS
3-year limited warranty
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.