Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B203-101-IND

1-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 150 ft. (45.72 m), TAA

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
VIDEO
HDR Support
No
INPUT
Product Length (in.)
4.528
Product Length (cm.)
11.501
Product Length (ft.)
0.377
Product Length (m)
0.115
 
 
 
 
 
POWER
Power Over Cable (PoC) Support
Yes
Output Volt/Amp (from external power supply)
5V/2A
USB Power Delivery (PD) Charging Support
No
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB B (FEMALE)
Side A - Connector 2
RJ45 (FEMALE)
Side B - Connector 1
USB A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Metal
Receiver Unit Dimensions (hwd / cm.)
11.501 x 6.240 x 2.700
Receiver Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
11.501 x 6.240 x 2.700
Transmitter Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
Transmitter Unit Weight (lbs.)
1
Unit Packaging Type
Box
Unit Weight (lbs.)
1
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
0 - 85% RH, NON-CONDENSING
Storage Humidity Range
0 - 85% RH, NON-CONDENSING
ESD Protection
15KV
 
COMMUNICATIONS
Signal Range (ft.)
150
Transmission Distance
45m (150 ft)
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
USB Extension Support
No
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Driver Required
No
Recommended Category Cable
Cat5e/Cat6
 
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico)
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B203-101-IND-ER

1-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 330 ft., TAA

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
VIDEO
HDR Support
No
INPUT
 
 
 
 
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
POWER
Power Over Cable (PoC) Support
Yes
 
 
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB B (FEMALE)
Side A - Connector 2
RJ45 (FEMALE)
Side B - Connector 1
USB A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Metal
Receiver Unit Dimensions (hwd / cm.)
11.5 x 6.24 x 2.7
Receiver Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
11.5 x 6.24 x 2.7
Transmitter Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
Transmitter Unit Weight (lbs.)
1
Unit Packaging Type
Box
Unit Weight (lbs.)
1
Receiver Unit Weight (kg)
0.45
Transmitter Unit Weight (kg)
0.45
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
 
 
ESD Protection
15KV
Relative Humidity
0 - 85% RH, NON-CONDENSING
COMMUNICATIONS
Signal Range (ft.)
330
Transmission Distance
100m (330 ft)
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
USB Extension Support
No
FEATURES & SPECIFICATIONS
 
Driver Required
No
Recommended Category Cable
Cat6/6a
Data Transfer Rate
300 Mbps
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico)
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B203-104-IND

4-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 150 ft. (45.72 m), TAA

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
VIDEO
HDR Support
No
INPUT
 
 
 
 
 
 
 
 
 
POWER
Power Over Cable (PoC) Support
Yes
Output Volt/Amp (from external power supply)
5V/2A
USB Power Delivery (PD) Charging Support
No
 
 
CONNECTIONS
Number of Ports
7
Side A - Connector 1
USB B (FEMALE)
Side A - Connector 2
RJ45 (FEMALE)
Side B - Connector 1
(4) USB A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Metal
Receiver Unit Dimensions (hwd / cm.)
11.501 x 6.240 x 2.700
Receiver Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
11.501 x 6.240 x 2.700
Transmitter Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
Transmitter Unit Weight (lbs.)
1
Unit Packaging Type
Box
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Humidity Range
0 - 85% RH, NON-CONDENSING
Storage Humidity Range
0 - 85% RH, NON-CONDENSING
ESD Protection
15KV
 
COMMUNICATIONS
Signal Range (ft.)
150
Transmission Distance
45m (150 ft)
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
USB Extension Support
No
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
 
Recommended Category Cable
Cat5e/Cat6
 
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico)
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B203-104-IND-ER

4-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 330 ft., TAA

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
VIDEO
 
INPUT
 
 
 
 
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
POWER
Power Over Cable (PoC) Support
Yes
 
 
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB B (FEMALE)
Side A - Connector 2
RJ45 (FEMALE)
Side B - Connector 1
(4) USB A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Metal
Receiver Unit Dimensions (hwd / cm.)
11.5 x 6.24 x 2.7
Receiver Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
11.5 x 6.24 x 2.7
Transmitter Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
Transmitter Unit Weight (lbs.)
1
Unit Packaging Type
Box
Unit Weight (lbs.)
1
Receiver Unit Weight (kg)
0.45
Transmitter Unit Weight (kg)
0.45
Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
 
 
ESD Protection
15 KV
Relative Humidity
0 - 85% RH, NON-CONDENSING
COMMUNICATIONS
Signal Range (ft.)
330
Transmission Distance
100m (330 ft)
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
USB Extension Support
No
FEATURES & SPECIFICATIONS
 
Driver Required
No
Recommended Category Cable
Ca6/6a
Data Transfer Rate
300 Mbps
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico)
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.