Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


B203-104-IND-ER

4-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 330 ft., TAA

More Info
Check Prices
 
 
USB 2.0 (High Speed)
 
 
 
 
No
 
 
Black
 
 
 
 
 
 
Metal
11.5 x 6.24 x 2.7
4.528 x 2.457 x 1.063
1
11.5 x 6.24 x 2.7
4.528 x 2.457 x 1.063
1
Box
1
0.45
0.45
4
USB B (FEMALE)
RJ45 (FEMALE)
(4) USB A (FEMALE)
RJ45 (FEMALE)
Nickel
 
1-year limited warranty
 
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
 
 
 
 
 
 
100-240V / 50/60Hz / 0.35A
5V/2A
4.5
1.37
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CCC; CE; FCC; GS; TUV; UL
Yes
 
Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity)
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
 
 
15 KV
0 - 85% RH, NON-CONDENSING
330
100m (330 ft)
No
No
No
 
Ca6/6a
300 Mbps
No
RoHS, REACH, CE, FCC NOM, ISO9001
B203-104-IND

4-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 150 ft. (45.72 m), TAA

More Info
Check Prices
 
 
USB 2.0 (High Speed)
 
 
 
 
No
 
 
Black
 
 
 
 
 
 
Metal
11.501 x 6.240 x 2.700
4.528 x 2.457 x 1.063
1
11.501 x 6.240 x 2.700
4.528 x 2.457 x 1.063
1
Box
 
 
 
7
USB B (FEMALE)
RJ45 (FEMALE)
(4) USB A (FEMALE)
RJ45 (FEMALE)
Nickel
 
1-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Yes
No
Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity)
32 - 104 °F (0 - 40 °C)
5 - 122 °F (-15 - 50 °C)
0 - 85% RH, NON-CONDENSING
0 - 85% RH, NON-CONDENSING
15KV
 
150
45m (150 ft)
No
No
No
USB 2.0 (up to 480 Mbps)
Cat5e/Cat6
 
 
RoHS, REACH, CE, FCC NOM, ISO9001
B203-101-IND

1-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 150 ft. (45.72 m), TAA

More Info
Check Prices
 
 
USB 2.0 (High Speed)
 
 
 
 
No
 
 
Black
 
 
 
 
 
 
Metal
11.501 x 6.240 x 2.700
4.528 x 2.457 x 1.063
1
11.501 x 6.240 x 2.700
4.528 x 2.457 x 1.063
1
Box
1
 
 
4
USB B (FEMALE)
RJ45 (FEMALE)
USB A (FEMALE)
RJ45 (FEMALE)
Nickel
 
1-year limited warranty
 
 
4.528
11.501
0.377
0.115
 
 
 
 
 
 
 
 
Yes
No
Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity)
32 - 104 °F (0 - 40 °C)
5 - 122 °F (-15 - 50 °C)
0 - 85% RH, NON-CONDENSING
0 - 85% RH, NON-CONDENSING
15KV
 
150
45m (150 ft)
No
No
No
USB 2.0 (up to 480 Mbps)
Cat5e/Cat6
 
 
RoHS, REACH, CE, FCC, NOM, ISO9001
B203-101-IND-ER

1-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 330 ft., TAA

More Info
Check Prices
 
 
USB 2.0 (High Speed)
 
 
 
 
No
 
 
Black
 
 
 
 
 
 
Metal
11.5 x 6.24 x 2.7
4.528 x 2.457 x 1.063
1
11.5 x 6.24 x 2.7
4.528 x 2.457 x 1.063
1
Box
1
0.45
0.45
1
USB B (FEMALE)
RJ45 (FEMALE)
USB A (FEMALE)
RJ45 (FEMALE)
Nickel
 
1-year limited warranty
 
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
 
 
 
 
 
 
100-240V / 50/60Hz / 0.35A
5V/2A
4.5
1.37
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CCC; CE; FCC; GS; TUV; UL
Yes
 
Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity)
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
 
 
15KV
0 - 85% RH, NON-CONDENSING
330
100m (330 ft)
No
No
No
 
Cat6/6a
300 Mbps
No
RoHS, REACH, CE, FCC, NOM, ISO9001
B203-101-POC

1-Port USB over Cat5/Cat6 Extender Kit with Power over Cable - USB 2.0, Up to 164.04 ft. (50M), Black

More Info
Check Prices
 
 
USB 2.0 (High Speed)
 
 
 
 
No
 
 
Black
 
 
 
 
 
 
PVC
1.49 x 2.59 x 5.99
0.59 x 1.02 x 2.36
 
1.49 x 2.59 x 5.99
0.59 x 1.02 x 2.36
 
Box
0.17
 
 
1
USB A (FEMALE)
RJ45 (FEMALE)
RJ45 (FEMALE)
 
Gold
MICRO-USB B (FEMALE)
1-year limited warranty
 
 
14.67
37.26
1.22
0.372
1
12
 
 
 
 
 
 
No
No
Transmitter: 1x Green (CONNECTION), 1x Orange (ACTIVITY) Receiver: 1x Green (CONNECTION), 1x Orange (ACTIVITY)
32- 104 F 0 - 40 C
5 - 122 F -15 - 50 C
 
 
 
0 - 85 % NON-CONDENSING
 
 
No
No
No
USB 2.0 (up to 480 Mbps)
Cat6
 
 
Tested to RoHS, REACH, CE and NOM
B203-104-PNP

4-Port Plug-and-Play USB 2.0 over Cat5/Cat6 Extender Kit, Transmitter & Receiver, USB up to 164.04 ft. (50M), TAA

More Info
Check Prices
 
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
USB 2.0 (High Speed)
 
 
 
 
No
 
 
Black
 
 
 
 
 
 
PVC
 
 
 
 
 
 
 
 
 
 
4
USB A (MALE)
RJ45 (FEMALE)
(4) USB A (FEMALE)
RJ45 (FEMALE)
Nickel
 
1-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
No
 
 
32 to 104 °F (0 to 40 °C)
-4 to 140 °F (-20 to 60 °C)
 
 
 
20 to 90% RH, Non-Condensing
 
 
No
No
No
USB 2.0 (up to 480 Mbps)
Cat6
 
 
RoHS, REACH, CE, FCC, NOM, ISO9001, WEEE, EAC
B203-104-POC

4-Port USB over Cat5/Cat6 Extender Kit with Power over Cable - USB 2.0, Up to 164.04 ft. (50M), Black

More Info
Check Prices
 
 
USB 2.0 (High Speed)
 
 
 
 
No
 
 
Black; White
 
 
 
 
 
 
PVC
2.54 x 4.95 x 6.14
1.00 x 1.95 x 2.42
 
1.49 x 2.59 x 5.99
0.59 x 1.02 x 2.36
 
Box
0.17
 
 
4
(4) USB A (FEMALE)
RJ45 (FEMALE)
RJ45 (FEMALE)
 
Gold
MICRO-USB B (FEMALE)
1-year limited warranty
 
 
14.67
37.26
1.22
0.372
1
12
 
 
 
 
 
 
No
No
Transmitter: 1x Green (CONNECTION), 1x Orange (ACTIVITY) Receiver: 1x Green (CONNECTION), 1x Orange (ACTIVITY)
32 - 104 F 0-40 C
5 - 122 F -15 - 50 C
 
 
 
0 - 85 % NON-CONDENSING
 
 
No
No
No
USB 2.0 (up to 480 Mbps)
Cat6
 
 
Tested to RoHS, REACH, CE and NOM
U224-1R4-R

4-Port USB 2.0 USB over Cat5 Hub with 3 local Ports and 1 Remote Port, TAA

More Info
Check Prices
Hub
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
USB 2.0 (High Speed)
USB A (MALE)
0
No
No
 
(4) USB A (FEMALE)
(4) USB-A - USB 2.0
Black
0.9
1.8
2.6
3.3
0.9
2.4
 
 
 
 
 
 
 
 
 
 
 
4
USB A (MALE)
RJ45 (FEMALE)
(4) USB A (FEMALE)
RJ45 (FEMALE)
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U224-4R4-R

4-Port USB over Cat5 Hub with 4 Remote Ports, TAA

More Info
Check Prices
Hub
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
USB 2.0 (High Speed)
USB A (MALE)
0
No
No
 
(4) USB A (FEMALE)
(4) USB-A - USB 2.0
Black
0.9
2.4
3.3
2.6
0.9
1.8
Plastic
 
 
 
 
 
 
 
 
 
 
4
USB A (MALE)
RJ45 (FEMALE)
(4) USB A (FEMALE)
RJ45 (FEMALE)
 
 
3-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
NEMA 1-15P North America
 
 
 
 
 
 
100-240V, 50/60Hz, 0.35A
5V, 2A
4.5
1.5
OD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve
CE; FCC; UL
 
 
Red - Connection; Green - Activity
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.