Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


B203104PNP

4-Port Plug-and-Play USB 2.0 over Cat5/Cat6 Extender Kit, Transmitter & Receiver, USB up to 164 ft. (50 m), TAA

More Info
Check Prices
USB 2.0 (High Speed); USB
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
 
 
 
 
 
 
 
 
 
 
 
 
Black
PVC
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
32 to 104 °F (0 to 40 °C)
-4 to 140 °F (-20 to 60 °C)
 
 
 
20 to 90% RH, Non-Condensing
 
 
 
 
4
USB A (MALE)
RJ45 (FEMALE)
(4) USB A (FEMALE)
RJ45 (FEMALE)
Nickel
USB 2.0 (up to 480 Mbps)
Cat6
 
 
 
RoHS, REACH, CE, FCC, NOM, ISO9001, WEEE, EAC
 
1-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
U223007IND

7-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Mountable

More Info
Check Prices
USB 2.0 (High Speed); USB
 
Hub
USB A (MALE)
Yes
 
 
 
 
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
 
 
 
 
Black
Steel
 
 
 
 
 
 
Box
Yes
1 x 5.6 x 2.5
1
 
 
 
 
 
 
32 to 140 F (0 to 60 C)
14 to 176 F (-10 to 80 C)
 
 
 
5% to 95% RH, Non-Condensing
8.5 BTU/Hr
2.5
5V 0.5A (2.5W) Output per USB Port
 
7
USB B (FEMALE)
 
(7) USB A (FEMALE)
 
Nickel
USB 2.0 (up to 480 Mbps)
 
 
No
 
Tested to CE, FCC, RoHS, REACH
 
2-year limited warranty
No
No
0
(7) USB A (FEMALE)
(7) USB-A - USB 2.0
 
 
 
 
100; 110; 120; 127; 200; 208; 220; 230; 240
 
 
 
 
Yes
 
U222004

4-Port USB 2.0 Ultra-Mini Hub

More Info
Check Prices
USB 2.0 (High Speed); USB
 
Hub
USB A (MALE)
 
 
 
 
 
 
 
 
 
 
Black
Plastic
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
4
USB A (MALE)
 
(4) USB A (FEMALE)
 
 
 
 
 
 
 
RoHS, REACH, CE, FCC, WEEE
USB 2.0 Certified
3-year limited warranty
No
No
0
(4) USB A (FEMALE)
(4) USB-A - USB 2.0
(4) 1.5A
(4) USB-A: 5V 1.5A (7.5W)
Requires AC adapter (not included)
 
 
 
 
 
 
 
 
U222004R

4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

More Info
Check Prices
USB 2.0 (High Speed); USB
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
Hub
USB A (MALE)
 
 
 
100-240V / 50/60Hz / 0.35A
5V / 2A
 
 
 
 
 
Black
Plastic
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
4
USB A (MALE)
 
(4) USB A (FEMALE)
 
 
 
 
 
 
 
RoHS, REACH, WEEE, FCC, NOM
 
3-year limited warranty
No
No
0
(4) USB A (FEMALE)
(4) USB-A - USB 2.0
(4) 1.5A
(4) USB-A: 5V 1.5A (7.5W)
Any of the 4 ports
0.5
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
 
New U223004IND1

4-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Wall/DIN Mountable

More Info
Check Prices
USB; USB 2.0 (High Speed)
 
 
 
Yes
No
 
 
 
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
 
 
 
Green (POWER, 1, 2, 3, 4)
Black
Steel (Galvanized Cold Rolled)
 
 
 
 
 
 
Box
Yes
1.26 x 3.15 x 6.22
0.70
 
 
 
 
 
 
32 - 140 °F (0 - 60 °C)
14 - 176 °F (-10 - 80 °C)
 
 
 
5 - 90 % RH, NON-CONDENSING
 
 
 
 
4
USB B (FEMALE)
 
(4) USB A (FEMALE)
 
Nickel
USB 2.0 (up to 480 Mbps)
 
 
 
 
RoHS, REACH, CE, FCC and NOM
 
2-year limited warranty
 
 
 
 
 
 
 
 
 
 
6.22
15.8
0.518
0.158
 
 
U2241R4R

4-Port USB 2.0 USB over Cat5 Hub with 3 local Ports and 1 Remote Port, TAA

More Info
Check Prices
USB 2.0 (High Speed); USB
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
Hub
USB A (MALE)
 
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
2.6
0.9
1.8
3.3
0.9
2.4
 
 
 
 
 
 
 
 
 
 
4
USB A (MALE)
RJ45 (FEMALE)
(4) USB A (FEMALE)
RJ45 (FEMALE)
 
 
 
 
 
 
 
 
3-year limited warranty
No
No
0
(4) USB A (FEMALE)
(4) USB-A - USB 2.0
 
 
 
 
 
 
 
 
 
 
 
U2244R4R

4-Port USB over Cat5 Hub with 4 Remote Ports, TAA

More Info
Check Prices
USB 2.0 (High Speed); USB
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
Hub
USB A (MALE)
 
 
 
100-240V, 50/60Hz, 0.35A
5V, 2A
OD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve
4.5
1.5
CE; FCC; UL
Red - Connection; Green - Activity
Black
Plastic
 
 
 
 
 
 
 
 
 
 
3.3
0.9
2.4
2.6
0.9
1.8
 
 
 
 
 
 
 
 
 
 
4
USB A (MALE)
RJ45 (FEMALE)
(4) USB A (FEMALE)
RJ45 (FEMALE)
 
 
 
 
 
 
 
 
3-year limited warranty
No
No
0
(4) USB A (FEMALE)
(4) USB-A - USB 2.0
 
 
 
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
NEMA 1-15P North America
U3600042F

4-Port USB 3.0 SuperSpeed Hub for Data and USB Charging - USB-A, BC 1.2, 2.4A

More Info
Check Prices
USB; USB 3.0 (SuperSpeed)
Input: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A
Hub
USB A (MALE)
 
Yes
 
100-240V / 50/60Hz / 0.6A
12V / 2A
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
5
1.5
FCC; UL
Blue (Power)
Black
ABS, PBT
 
 
 
 
 
 
Box
 
.85 x 3.62 x 2.01
0.7716
 
 
 
 
 
 
41 to 104 °F (5 to 40 °C)
32 to 149 °F (0 to 65 °C)
 
 
 
20% to 80% RH, Non-Condensing
 
 
0.9A (Bus-Powered), 1.5A (connected to external PSU)
 
4
USB B (FEMALE)
 
(4) USB A (FEMALE)
 
Nickel
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
No
Yes
RoHS, REACH, FCC
 
3-year limited warranty
No
No
0
(4) USB A (FEMALE)
(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
(4) 1.5A
(4) USB-A: 5V 1.5A (7.5W); 2.4A Quick Charge
All four ports up to a maximum of 3.5A total at any one time.
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
3.622
9.2
0.301
0.092
Yes
NEMA 1-15P North America
New B203104IND

4-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 150 ft., TAA

More Info
Check Prices
USB; USB 2.0 (High Speed)
 
 
 
 
No
Yes
 
 
 
 
 
 
Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity)
Black
Metal
11.501 x 6.240 x 2.700
4.528 x 2.457 x 1.063
1
11.501 x 6.240 x 2.700
4.528 x 2.457 x 1.063
1
Box
 
 
 
 
 
 
 
 
 
32 - 104 °F (0 - 40 °C)
5 - 122 °F (-15 - 50 °C)
0 - 85% RH, NON-CONDENSING
0 - 85% RH, NON-CONDENSING
15KV
 
 
 
 
150
7
USB B (FEMALE)
RJ45 (FEMALE)
(4) USB A (FEMALE)
RJ45 (FEMALE)
Nickel
USB 2.0 (up to 480 Mbps)
Cat5e/Cat6
45m (150 ft)
 
 
RoHS, REACH, CE, FCC NOM, ISO9001
 
1-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.